Ermeto high pressure hydraulic tube to weld fittings | #AS42LX


LOADING IMAGES
AS42LX
Click to View CAD Model

Ermeto high pressure hydraulic tube to weld fittings | #AS42LX

Ermeto tube to weld fittings are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.


Technical Specifications

  • Connection 2 Size: 46 mm
  • Body Material: Steel
  • Accessories Included: n/a
  • Connection 1 Size: 42 mm (O.D.)
  • Shape: Straight
  • Connection 1 Type: Male 24° Cone
  • Connection 2 Type: Male Metric
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings, Weld Fittings
  • Product Style: Buttweld
  • Product Series: EO Light
  • Configuration: Tube to Weld
  • Maximum Operating Pressure: 160 bar
  • Shape: Straight
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 42 mm Tube O.D.
  • Connection 2 Type: Male, Metric
  • Connection 2 Size: 46 mm
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 250 °C, 482 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 250 °C, 482 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F

Item Information

Ermeto tube to weld nipple, types AS and WAS can be assembled in any Ermeto tube fitting. Ermeto tube to weld fittings are available in steel, stainless steel and all sizes from 6 - 38/42 in the light and heavy series. The Ermeto tube to weld nipple is welded to the tube end without the O-ring. Assembling beforehand a retaining nut with the right size and orientation should not be forgotten. Special guidelines and regulations may apply to the pre-handling of the tube-end, the welding procedure, welding personnel qualifications, post-processing and testing and documentation of the weld connection.

Markets:
• Press construction
• Heavy machinery building
• Power station construction
• Shipbuilding

Applications:                                                                                                                                            
• Suitable for general hydraulic applications.

Features/ benefits:
• Ermeto tube to weld fittings can be combined with all EO fittings, so that the fittings can be used in a  broad range of applications.
• The elastomeric seal acts as a primary sealing element, making the connection leak-proof. So maintenance and re-work costs are substantially reduced.
• Even after continuous operation for years under extreme conditions, the component does not have to be retightened. This means that the connector has a long life cycle and maintenance and servicing costs are noticeably diminished.
• Insufficiently assembled tube to weld connections do not come apart without warning. The user can react early enough because the connectors indicate the problem by leaking and they can be retightened.
• Ermeto tube to weld fittings can be undone and then re-assembled any number of times. The longevity of the connector is thereby increased and costs saved.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
687614