Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The 4000-series of ball-bearing guided manual linear slides offer travels of up to 30", payloads up to 448 lbs, plus exceptional smoothness, extremely low friction and a very good straightness and flatness accuracy.
| Compliance, Certifications & Safety |
|---|
| Safety and User Responsibility |
| Products | Type | Travel (inch) | Payload (lbs) |
|---|---|---|---|
| 4001 | English Model / with Aperture | 1 | 25 |
| M4001 | Metric Model / with Aperture | 1 | 25 |
| 4005 | English Model | 1 | 25 |
| M4005 | Metric Model | 1 | 25 |
| 4101 | English Model | 1 | 28 |
| M4101 | Metric Model | 1 | 28 |
| 4201 | English Model | 2 | 40 |
| M4201 | Metric Model | 2 | 40 |
| 4301 | English Model | 3 | 55 |
| M4301 | Metric Model | 3 | 55 |
| 4410 | English Model | 3 | 106 |
| M4410 | Metric Model | 3 | 106 |
| 4450 | English Model / with Aperture | 3 | 106 |
| M4450 | Metric Model / with Aperture | 3 | 106 |
| 4501 | English Model | 1 | 62 |
| M4501 | Metric Model | 1 | 62 |
| 4505 | English Model / with Aperture | 1 | 62 |
| M4505 | Metric Model / with Aperture | 1 | 62 |
| 4606 | English Model | 6 | 154 |
| 4609 | English Model | 9 | 190 |
| 4612 | English Model | 12 | 205 |
| 4615 | English Model | 15 | 243 |
| 4618 | English Model | 18 | 281 |
| 4621 | English Model | 21 | 332 |
| 4624 | English Model | 24 | 371 |
| 4627 | English Model | 27 | 410 |
| 4630 | English Model | 30 | 448 |
| 4601 | English Model | 2 | 88 |
| 4701 | English Model | 3 | 100 |
| 4801 | English Model | 4 | 123 |
| M4601 | Metric Model | 2 | 88 |
| M4701 | Metric Model | 3 | 100 |
| M4801 | Metric Model | 4 | 123 |