clearcurrent ASSURE B24C-4 Coalescing Bag Filters | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
clearcurrent ASSURE B24C-4  Coalescing Bag Filters

clearcurrent ASSURE B24C-4 Coalescing Bag Filters

The clearcurrent ASSURE B24C-4 filter is designed for both coastal and land-based environments. This clearcurrent ASSURE B24C-4 a high speed G4-rated (EN779) coalescing filter is designed to suit all types of operating conditions.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Bag, Filter Panel
  • Product Style: Bag Coalescer
  • Media: 100% Synthetic
  • Flow Rate: 7000 m3/hour, 4120 CFM
  • Filter Efficiency Rating: G4
  • Materials of Construction: Stainless Steel 304L
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 595 mm
  • Width: 595 mm
  • Depth: 620 mm
  • Weight: 2.5 kg, 5.5 lb

Full Product Description

The clearcurrent ASSURE B24C-4 filter has been specifically designed for advanced gas turbines to be used as a prefilter or an intermediate filter and provides protection for the vCell final filter in a static operating system. It has excellent dust-holding capacity to support longer intervals between filter change-outs and helps reduce filtration costs by protecting the final filter.
Ultimate Protection 100% efficient at removing droplets of 10 microns and higher, ensuring high efficiency filtration Dp is low and stable.
Ground-Breaking Media A progressive multi-layer of polyester fibres provides high depth loading and extended operation.
Longer Maintenance Interval Long-service-life materials enable longer maintenance intervals, in line with advanced gas turbine components.
Designed for the Real World Advanced validation program and third-party testing standards ensure reliability, including testing for extreme weather.
Applications:

Pre-filter, multi-stage static filtration system on advanced gas turbines
Products
B24C-4-005

687584
B43098