ETH080 High-Force Screw Drive Electric Cylinder/Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ETH080 High-Force Screw Drive Electric Cylinder/Actuator

ETH080 High-Force Screw Drive Electric Cylinder/Actuator

ETH080 high force electric screw drive cylinders offer an ISO frame, thrusts to 5643lbs and industry leading thrust/force density. Employing an oversized ball screw & thrust bearing, ETH is ideal for hydraulic and pneumatic cylinder replacement.

Technical Specifications

  • Product Series: ETH
  • Rod End Dimension: ISO 80
  • Profile Width: 95 mm
  • Drive Axis Type: Screw
  • Maximum Stroke Length: 1600 mm, 63 inch
  • Maximum Operating Speed: 1.7 m/sec, 66.9 inch/sec
  • Maximum Acceleration: 15 m/sec2, 590 inch/sec2
  • Maximum Thrust: 25100 N, 5643 lbs
  • Repeatability: ± 0.03 mm (motor inline), 0.05 mm (motor parallel), ± 0.001 inch (motor inline), 0.002 inch (motor parallel)
  • Ingress Protection Rating: IP54, IP65 (optional)
  • Corrosion Resistance Included: Yes (stainless steel)
  • Specifications Met: ATEX (optional)
  • Operating Temperature: -10 to 70 °C, 14 to 158 °F
  • Additional Protection Included: None

Full Product Description

Parker’s ETH080 High-Speed High-Force Screw Drive Electric Linear Actuator is a compact, heavy duty cylinder with high thrusts to 5643lbs. Part of the ETH next generation line of electric thrust cylinder products, Parker’s ETH080 is suitable to replace pneumatic and hydraulic cylinders in many applications while simultaneously increasing the reliability of the production process and decreasing overall cost and maintenance. Utilizing a completely new integrated screw drive train and guidance design, the ETH has greatly improved overall thrust capacity within a smaller overall footprint, producing a cylinder with industry leading power density. The ETH is designed to compete with similarly sized roller screw products and offers an energy efficient solution to hydraulic actuation. The new integrated design creates a more durable unit overall that has dramatically increased product life characteristics.

ETH cylinders/actuators are engineered to be extremely user-friendly employing a wide range of configurable options to allow for true application optimization. They can be configured with either inline or parallel motor mounting options to allow for accommodating tighter space constraints. With a standardized ISO footprint, ETH cylinders can be designed into existing fluid power applications, adding programmability and the option of closed loop control as well as high durability and long life. Due to the high mechanical efficiency of an electric cylinder they offer lower overall cost of ownership relative to similarly sized fluid power systems.

With five different frame sizes to meet a multitude of application demands, the Parker ETH family has been optimized to fit almost any industrial requirement, and has been successfully implemented in applications such as test and laboratory equipment, valve and flap actuation, press equipment, food and beverage process automation, packaging, along with a multitude of general material handling applications.

Markets:
• Industrial Manufacturing
• Automotive
• Packaging / Warehouse
• Food & Bev
• Textile

Features and Benefits:
• Unrivalled power density — high forces and small frame size electric cylinder/actuator
• Long service life
• Reduced maintenance costs with easy access lubrication ports
• Reduced noise emission
• Pneumatic ISO flange conformity (norm DIN • ISO 15552) for easy conversion
• Integrated anti-rotation device
• Optimized for safe handling and simple cleaning
• Parker offers the complete solution - drive/controllers, motors and gearboxes to pair with the ETH
• Available with IP54 (standard) or IP65 (optional) based on application needs
• Optional ATEX certification for equipment group II, category 2 in explosive gas atmospheres
• High mechanical efficiency - up to 90%
• Toothed belt drive available for parallel motor mounting
• Several rod end options - including linear rod guide module for additional side load support
• Accessories with integrated force sensors help to allot and even to control forces precisely

Applications:
• Factory Automation
• Pressing Applications
• Material Handling
• Valve and Flap Actuation

Related Documents

×

687584
936514