I-FORCE 410 Ironless Linear Motors | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
I-FORCE 410 Ironless Linear Motors

I-FORCE 410 Ironless Linear Motors

I-Force 410 Ironless Linear Motors offer peak forces upto 3928N, rapid accelerations and a compact package. The 50.8mm wide ironless design has no attractive forces while an I-Beam shape coil provides high force density and excellent thermal effieciency

Technical Specifications

  • Product Series: I-FORCE
  • Profile Width: 50.8 mm
  • Motor Type: Ironless
  • Track Length: Modular: Unlimited, Single Piece: 171 to 1622 mm, Modular: Unlimited, Single Piece: 6.7 to 63.8 inch
  • Continuous Force: 233 to 878 N, 52 to 197 lbf
  • Peak Force: 1041 to 3928 N, 234 to 883 lbf
  • Continuous Output Power: 142 to 506 W
  • Peak Output Power: 2835 to 10125 W
  • Attraction Force: 0 N, 0 lbf
  • Cooling Method: Internal Air Cooling Manifold (option), Liquid Cooling (option)
  • Feedback Type: Digital Hall Effect Sensor Imbedded (optional)
  • Specifications Met: RoHS

Full Product Description

Parker's I-Force 410 Ironless Linear Motors offer high forces and rapid accelerations in a compact package. With continuous forces ranging from 233 N (52.4 lbf) to 878 N (197.5 lbf) and peak forces ranging from 1041 N (234.1 lbf) up to 3928 N (883 lbf), the I-Force family offers a superior combination of performance and size. The I-Force patented I-beam shape with its overlapping windings allows for a higher power density in a smaller motor, improved heat removal, and added structural stiffness. In addition, the ironless (or air core) linear motor design has no attractive force toward the magnets. This allows for easy installation and zero cogging during motion. Ultra high-flex cables come standard with I-Force motors. In addition, Parker offers modular magnet tracks for unrestricted travel length. Incredibly smooth motion, high precision and high force density make the I-Force linear motors an ideal solution for your demanding positioning requirements.

Markets
• AerospaceMarkets
• Fiber Optic/Photonics
• Industrial Automation
• Life Science
• Packaging Industry
• Printing
• Semiconductor and electronics
• Textile

Features and Benefits
• No attractive force – Easier/safer handling and assy, smoother travel (no cogging)
• Overlapping windings – Increased force density
• Vacuum Encapsulation – Allows motor to be used in 10-6 torr applications
• Modular magnet track lengths – unlimited travel length
• I-Beam coil design – improved heat dissipation
• Cooling options – to improve overall power density

Applications
• Material handling
• Waterjet and laser cutters
• Robotics
• Measurement/inspection
• Wafer handling
• Pick and place machines
• PC board – component insertion, inspection, drilling
• Laser cutting
• Carpet tufting

Related Documents

×

687584
936514