M30SCFX - Ermeto DIN fitting components for high pressure hydraulic tube fittings | ParkerSG

Ermeto DIN fitting components for high pressure hydraulic tube fittings | #M30SCFX

Click to View CAD Model
M30SCFX

Ermeto DIN fitting components for high pressure hydraulic tube fittings | #M30SCFX

Ermeto DIN fitting components for high pressure hydraulic tube fittings are indispensable items in order to build up a complete fitting series (EO-PSR, EO-2, EO2-FORM).


Technical Specifications

  • Connection 2 Size: M42x2.0
  • Product Style: Nut 24° Cone End
  • Body Material: Steel
  • Connection 1 Size: 30 mm (O.D.)
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Industrial, Hydraulics
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Components, Nut 24° Cone End
  • Product Series: EO Heavy
  • Configuration: Tube to Port
  • Maximum Operating Pressure: 420 bar
  • Shape: n/a
  • Connection 1 Type: Tube
  • Connection 1 Size: 30 mm Tube O.D.
  • Connection 2 Type: Metric
  • Connection 2 Size: M42x2.0 mm Thread
  • Specifications Met: ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Body Material: Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F

Item Information

Ermeto DIN fitting components for high pressure hydraulic tube fittings are indispensable items in order to build up a complete fitting series (EO-PSR, EO-2, EO2-FORM). The FM EO-2 functional nut is available with sealing NBR or sealing FKM.

Markets:
• Automotive
• Defense
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences.
• Depending on the specific requirements, the FM EO-2 functional nut can be delivered with sealing NBR or sealing FKM. This feature increase the range of applications.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
687614