PTFE AWG Tubing | Product Series

Filter by

    No filters selected

Product Type

Order Size

Tube Inside Diameter

Tube Wall Thickness

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE AWG Tubing

PTFE AWG Tubing

PTFE AWG (American Wire Gauge) Tubing is designed for electrical insulation applications that require high-temperature resistance (withstands soldering), chemical and abrasion resistance.

Technical Specifications

  • Specifications Met: ASTM D3295, AMS 3653G, FDA 21 CFR 177.1550, AMS 3655, USP Class VI
  • Tube Inside Diameter: 0.32 to 8.25 inch, 0.012 to 0.330 mm
  • Tube Outside Diameter: n/a
  • Maximum Operating Pressure: n/a
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: n/a
  • Compatible Fitting: TrueSeal™, Compression, Compress-Align®
  • Media: Chemicals, Hydraulic Fluids (High Temperature), Water
  • Application: Electrical Insulation, Fluid Handling, Medical, Semiconductor
  • Color: Natural (colors available upon request)
  • Weight: 0.0006 to 0.0274 lb/ft, 0.0009 to 0.0305 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: AWG 30, AWG 23, AWG 22, AWG 21, AWG 20, AWG 19, AWG 18, AWG 28, AWG 24, AWG 26, AWG 17, AWG 16, AWG 15, AWG 14, AWG 13, AWG 12, AWG 11, AWG 10, AWG 9, AWG 8, AWG 7, AWG 6, AWG 5, AWG 4, AWG 3, AWG 2, AWG 1, AWG 0
  • Length per Package: 340 m Spool, 500 ft Spool, Random Length Coils ft (Some Sizes on Spools), Random Length Coils ft, 1000 ft Spool, 170 m Spool, Random Length Coils m Spool

Full Product Description

PTFE AWG Tubing for electrical insulation applicationsis most often used in electrical insulation applications. A PTFE tube has a non-stick surface that eliminates media buildup. In electrical applications, AWG tubing is placed over wire/cable as a protective cover that prevents electrical discharge and heat dissipation.  PTFE AWG Tubing is sometimes referred to as “Spaghetti Tubing” or “American Wire Gauge Tubing”. It is supplied in natural and available as a custom run in ten different colors. Tubing is available in Standard Wall, Light Wall, Thin Wall and Heavy Wall designs and is the best chemical resistant tubing Parker offers.

Markets:
• Electrical
• Life Science
• Industrial  

Features/Benefits:
• Exceptional resistance to extreme heat or cold
• Best chemical and corrosion resistance
• Lowest coefficient of friction of all plastics
• Superior dielectric strength
• Non-wetting and non-leaching
• Odorless and tasteless makes it ideal for food and beverage applications
• Excellent flex life
• Laser markable
• Resists ultra-violet rays
• Self-extinguishing plastic  

Applications:
• Electrical insulation
• Circuit boards
• Wire insulation
• Protective covering
• Strain relief
• Introducer
• Stent delivery
• Cable liner
• Spacer  

Certifications/Compliance:
• AMS 3653
• 21 CFR 177.1550 Compliant
• USP Class VI Compliant
• Light Wall (TFL) – ASTM D3295 Class 1
• Thin Wall (TFT) – ASTM D3295 Class 2, AMS 3655, CSA 9032-01 300V
• Standard Wall (TFS)  - CSA 9032-01 600V
• Heavy Wall (TFH) – ASTM D3295, Class 4

Technical Specifications:
• Extruded from virgin PTFE (Polytetrafluoroethylene)
• Chemical Resistance: Fluoropolymers withstand most chemicals and solvents except for Elemental Sodium, Elemental Potassium, and Elemental Lithium. Elemental Sodium will remove the fluorine from the polymer molecule and the other metals have a similar affect.
• All dimensions are nominal
• Continuous lengths and colors available as a custom run - Contact customer service
• Qualified with fittings from Parker Fluid System Connectors Division Fittings (See Brass Composite and Thermoplastic Fittings and Valves Catalog CAT3501E USA)

Related Documents

×
Products Product Type Order Size Tube Inside Diameter Tube Wall Thickness Standard Pack Qty (ft)
TFL1/8-NT Obsolete Fractional 1/8 Fractional Light Wall 0.125 0.008 random length coils
TFL3/16-NT Obsolete Fractional 3/16 Fractional Light Wall 0.188 0.01 random length coils
TFL1/4-NT Obsolete Fractional 1/4 Fractional Light Wall 0.25 0.01 random length coils
TFL5/16-NT Obsolete Fractional 5/16 Fractional Light Wall 0.318 0.012 random length coils
TFL3/8-NT Obsolete Fractional 3/8 Fractional Light Wall 0.381 0.015 random length coils
TFL7/16-NT Obsolete Fractional 7/16 Fractional Light Wall 0.444 0.018 random length coils
TFL1/2-NT Obsolete Fractional 1/2 Fractional Light Wall 0.507 0.018 random length coils
TFS1/8-NT Obsolete Fractional 1/8 Fractional Standard Wall 0.125 0.02 random length coils
TFS3/16-NT Obsolete Fractional 3/16 Fractional Standard Wall 0.188 0.02 random length coils
TFS1/4-NT Obsolete Fractional 1/4 Fractional Standard Wall 0.25 0.02 random length coils
TFS5/16-NT Obsolete Fractional 5/16 Fractional Standard Wall 0.318 0.02 random length coils
TFS3/8-NT Obsolete Fractional 3/8 Fractional Standard Wall 0.381 0.025 random length coils
TFS7/16-NT Obsolete Fractional 7/16 Fractional Standard Wall 0.444 0.025 random length coils
TFS1/2-NT Obsolete Fractional 1/2 Fractional Standard Wall 0.507 0.025 random length coils
TFS5/8-NT Obsolete Fractional 5/8 Fractional Standard Wall 0.632 0.025 random length coils
TFS3/4-NT Obsolete Fractional 3/4 Fractional Standard Wall 0.76 0.03 random length coils
TFS7/8-NT Obsolete Fractional 7/8 Fractional Standard Wall 0.885 0.035 random length coils
TFS1.00-NT Obsolete Fractional 1 Fractional Standard Wall 1.01 0.035 random length coils
TFT1/8-NT Obsolete Fractional 1/8 Fractional Thin Wall 0.125 0.015 random length coils
TFT3/16-NT Obsolete Fractional 3/16 Fractional Thin Wall 0.188 0.015 random length coils
TFT1/4-NT Obsolete Fractional 1/4 Fractional Thin Wall 0.25 0.015 random length coils
TFT5/16-NT Obsolete Fractional 5/16 Fractional Thin Wall 0.318 0.015 random length coils
TFT3/8-NT Obsolete Fractional 3/8 Fractional Thin Wall 0.381 0.015 random length coils
TFT7/16-NT Obsolete Fractional 7/16 Fractional Thin Wall 0.444 0.018 random length coils
TFT1/2-NT Obsolete Fractional 1/2 Fractional Thin Wall 0.507 0.015 random length coils
TFT5/8-NT Obsolete Fractional 5/8 Fractional Thin Wall 0.632 0.02 random length coils
TFT3/4-NT Obsolete Fractional 3/4 Fractional Thin Wall 0.76 0.025 random length coils
TFS28-NT AWG AWG28 Standard Wall 0.015 0.009 1,000 ft. spool
TFS26-NT AWG AWG26 Standard Wall 0.018 0.009 1,000 ft. spool
TFS24-NT AWG AWG24 Standard Wall 0.022 0.012 1,000 ft. spool
TFS23-NT AWG AWG23 Standard Wall 0.026 0.012 1,000 ft. spool
TFS22-NT AWG AWG22 Standard Wall 0.028 0.012 1,000 ft. spool
TFS21-NT AWG AWG21 Standard Wall 0.032 0.012 1,000 ft. spool
TFS20-NT AWG AWG20 Standard Wall 0.034 0.016 1,000 ft. spool
TFS19-NT AWG AWG19 Standard Wall 0.038 0.016 1,000 ft. spool
TFS18-NT AWG AWG18 Standard Wall 0.042 0.016 1,000 ft. spool
TFS17-NT AWG AWG17 Standard Wall 0.048 0.016 1,000 ft. spool
TFS16-NT AWG AWG16 Standard Wall 0.053 0.016 1,000 ft. spool
TFS15-NT AWG AWG15 Standard Wall 0.059 0.016 500 ft. spool
TFS14-NT AWG AWG14 Standard Wall 0.066 0.016 500 ft. spool
TFS13-NT AWG AWG13 Standard Wall 0.076 0.016 500 ft. spool
TFS12-NT AWG AWG12 Standard Wall 0.085 0.016 500 ft. spool
TFS11-NT AWG AWG11 Standard Wall 0.095 0.016 500 ft. spool
TFS10-NT AWG AWG10 Standard Wall 0.106 0.016 500 ft. spool
TFS09-NT AWG AWG09 Standard Wall 0.118 0.02 500 ft. spool
TFS08-NT AWG AWG08 Standard Wall 0.133 0.02 random length coils
TFS07-NT AWG AWG07 Standard Wall 0.148 0.02 random length coils
TFS06-NT AWG AWG06 Standard Wall 0.166 0.02 random length coils
TFS05-NT AWG AWG05 Standard Wall 0.185 0.02 random length coils
TFS04-NT AWG AWG04 Standard Wall 0.208 0.02 random length coils
TFS03-NT AWG AWG03 Standard Wall 0.234 0.02 random length coils
TFS02-NT AWG AWG02 Standard Wall 0.263 0.02 random length coils
TFS01-NT AWG AWG01 Standard Wall 0.294 0.02 random length coils
TFS00-NT AWG AWG00 Standard Wall 0.33 0.02 random length coils
TFL32-NT AWG AWG32 Light Wall 0.01 0.005 1,000 ft. spool
TFL30-NT AWG AWG30 Light Wall 0.012 0.006 1,000 ft. spool
TFL28-NT AWG AWG28 Light Wall 0.015 0.006 1,000 ft. spool
TFL26-NT AWG AWG26 Light Wall 0.018 0.006 1,000 ft. spool
TFL24-NT AWG AWG24 Light Wall 0.022 0.006 1,000 ft. spool
TFL23-NT AWG AWG23 Light Wall 0.026 0.006 1,000 ft. spool
TFL22-NT AWG AWG22 Light Wall 0.028 0.006 1,000 ft. spool
TFL21-NT AWG AWG21 Light Wall 0.032 0.006 1,000 ft. spool
TFL20-NT AWG AWG20 Light Wall 0.034 0.006 1,000 ft. spool
TFL19-NT AWG AWG19 Light Wall 0.038 0.006 1,000 ft. spool
TFL18-NT AWG AWG18 Light Wall 0.042 0.006 1,000 ft. spool
TFL17-NT AWG AWG17 Light Wall 0.048 0.006 1,000 ft. spool
TFL16-NT AWG AWG16 Light Wall 0.053 0.006 1,000 ft. spool
TFL15-NT AWG AWG15 Light Wall 0.059 0.006 1,000 ft. spool
TFL14-NT AWG AWG14 Light Wall 0.066 0.008 500 ft. spool
TFL13-NT AWG AWG13 Light Wall 0.076 0.008 500 ft. spool
TFL12-NT AWG AWG12 Light Wall 0.085 0.008 500 ft. spool
TFL11-NT AWG AWG11 Light Wall 0.095 0.008 500 ft. spool
TFL10-NT AWG AWG10 Light Wall 0.106 0.008 500 ft. spool
TFL09-NT AWG AWG09 Light Wall 0.118 0.008 500 ft. spool
TFL08-NT AWG AWG08 Light Wall 0.133 0.008 random length coils
TFL07-NT AWG AWG07 Light Wall 0.148 0.008 random length coils
TFL06-NT AWG AWG06 Light Wall 0.166 0.01 random length coils
TFL05-NT AWG AWG05 Light Wall 0.185 0.01 random length coils
TFL04-NT AWG AWG04 Light Wall 0.208 0.01 random length coils
TFL03-NT AWG AWG03 Light Wall 0.234 0.01 random length coils
TFL02-NT AWG AWG02 Light Wall 0.263 0.01 random length coils
TFL01-NT AWG AWG01 Light Wall 0.294 0.012 random length coils
TFL00-NT AWG AWG00 Light Wall 0.33 0.012 random length coils
TFT28-NT AWG AWG28 Thin Wall 0.015 0.009 1,000 ft. spool
TFT26-NT AWG AWG26 Thin Wall 0.018 0.009 1,000 ft. spool
TFT24-NT AWG AWG24 Thin Wall 0.022 0.01 1,000 ft. spool
TFT23-NT AWG AWG23 Thin Wall 0.026 0.01 1,000 ft. spool
TFT22-NT AWG AWG22 Thin Wall 0.028 0.01 1,000 ft. spool
TFT21-NT AWG AWG21 Thin Wall 0.032 0.01 1,000 ft. spool
TFT20-NT AWG AWG20 Thin Wall 0.034 0.012 1,000 ft. spool
TFT19-NT AWG AWG19 Thin Wall 0.038 0.012 1,000 ft. spool
TFT18-NT AWG AWG18 Thin Wall 0.042 0.012 1,000 ft. spool
TFT17-NT AWG AWG17 Thin Wall 0.048 0.012 1,000 ft. spool
TFT16-NT AWG AWG16 Thin Wall 0.053 0.012 1,000 ft. spool
TFT15-NT AWG AWG15 Thin Wall 0.059 0.012 1,000 ft. spool
TFT14-NT AWG AWG14 Thin Wall 0.066 0.012 500 ft. spool
TFT13-NT AWG AWG13 Thin Wall 0.076 0.012 500 ft. spool
TFT12-NT AWG AWG12 Thin Wall 0.085 0.012 500 ft. spool
TFT11-NT AWG AWG11 Thin Wall 0.095 0.012 500 ft. spool
TFT10-NT AWG AWG10 Thin Wall 0.106 0.012 500 ft. spool
TFT09-NT AWG AWG09 Thin Wall 0.118 0.015 500 ft. spool
TFT08-NT AWG AWG08 Thin Wall 0.133 0.015 random length coils
TFT07-NT AWG AWG07 Thin Wall 0.148 0.015 random length coils
TFT06-NT AWG AWG06 Thin Wall 0.166 0.015 random length coils
TFT05-NT AWG AWG05 Thin Wall 0.185 0.015 random length coils
TFT04-NT AWG AWG04 Thin Wall 0.208 0.015 random length coils
TFT03-NT AWG AWG03 Thin Wall 0.234 0.015 random length coils
TFT02-NT AWG AWG02 Thin Wall 0.263 0.015 random length coils
TFT01-NT AWG AWG01 Thin Wall 0.294 0.015 random length coils
TFT00-NT AWG AWG00 Thin Wall 0.33 0.015 random length coils
TFH24-NT Obsolete AWG AWG24 Heavy Wall 0.022 0.016 1,000 ft. spool
TFH23-NT Obsolete AWG AWG23 Heavy Wall 0.026 0.016 1,000 ft. spool
TFH22-NT Obsolete AWG AWG22 Heavy Wall 0.028 0.016 1,000 ft. spool
TFH21-NT Obsolete AWG AWG21 Heavy Wall 0.032 0.016 1,000 ft. spool
TFH20-NT Obsolete AWG AWG20 Heavy Wall 0.034 0.018 1,000 ft. spool
TFH19-NT Obsolete AWG AWG19 Heavy Wall 0.038 0.02 1,000 ft. spool
TFH18-NT Obsolete AWG AWG18 Heavy Wall 0.042 0.02 1,000 ft. spool
TFH17-NT Obsolete AWG AWG17 Heavy Wall 0.048 0.02 1,000 ft. spool
TFH16-NT Obsolete AWG AWG16 Heavy Wall 0.053 0.02 1,000 ft. spool
TFH15-NT Obsolete AWG AWG15 Heavy Wall 0.059 0.02 1,000 ft. spool
TFH14-NT Obsolete AWG AWG14 Heavy Wall 0.066 0.02 500 ft. spool
TFH13-NT Obsolete AWG AWG13 Heavy Wall 0.076 0.02 500 ft. spool
TFH12-NT Obsolete AWG AWG12 Heavy Wall 0.085 0.02 500 ft. spool
TFH11-NT Obsolete AWG AWG11 Heavy Wall 0.095 0.02 500 ft. spool
TFH10-NT Obsolete AWG AWG10 Heavy Wall 0.106 0.025 500 ft. spool
TFH09-NT Obsolete AWG AWG09 Heavy Wall 0.118 0.025 500 ft. spool
TFH08-NT Obsolete AWG AWG08 Heavy Wall 0.133 0.03 random length coils
TFH07-NT Obsolete AWG AWG07 Heavy Wall 0.148 0.03 random length coils
TFH06-NT Obsolete AWG AWG06 Heavy Wall 0.166 0.03 random length coils
TFH05-NT Obsolete AWG AWG05 Heavy Wall 0.185 0.032 random length coils
TFS1/32-NT Obsolete Fractional 1/32 Fractional Standard Wall 0.031 0.02 random length coils

687584
687563