Safety Lock Cylinder Model:10A-6L | Product Series

Filter by

    No filters selected

Type

Bore Diameter (mm)

Fluid Type

Lubrication

Pressure Range (MPa)

Proof Pressure (MPa)

Speed Range

Temperature Range (C)

Cushioning Type

Mounting Style

Bellows Material

Rod End Styles

Related Parts

Backlash (mm)

Holding Force (N)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Safety Lock Cylinder Model:10A-6L

Safety Lock Cylinder Model:10A-6L

Pneumatic cylinder 10A-6L series that securely locks the piston rod in an emergency with a safety lock mechanism. The tie rod construction guarantees long cylinder life with excellent design and quality without trouble.

Technical Specifications

  • Bore Diameter: 40 to 100 mm
  • For Fluid Type: Air
  • Lubricant: Unnecessary
  • Pressure Rating: 0.15 to 1 MPa
  • Proof Pressure: 1.5 MPa
  • Operating Speed: 30 to 700 mm/sec
  • Operating Temperature: -10 to 70 °C (No freezing)
  • Cushioning Type: With Cushions on Both Ends (With needle removal preventing mechanism)
  • Mounting Type: SD, LA, LB, FA, FB, CA, CB, CC, TC
  • Rod End Type: Rod Eye (T-end), Rod Eye (S-end) with Spherical Bearing, Rod Clevis (Y-end) with Pin, Floating Joint (F-end: Do not use together with Mounting style CA, CB, CC and TC accessories.)
  • Bellows Material: Nylon Tarpaulin (Boots Standard), Chloroprene, Conex (Semi-standard)
  • Accessories Included: CB Bracket, TC Bracket
  • Backlash: 1 mm or Less (When locking)
  • Holding Force: 880 Nm (φ40), 1374 Nm (φ50), 2182 Nm (φ63), 3519 Nm (φ80), 5498 Nm (φ100)

Full Product Description

The 10A-6L series is a pneumatic cylinder that prevents falls, prevents troubles in emergencies such as power outages, and contributes to the safety of people and equipment. We also have a bore size from φ40 to φ100. The lock mechanism can be selected from two types, rod side and head side. Models are available, from standard types to switch sets and dustproof covers.
Markets:
・General Industry
・Transportation
・Machine Tools
Applications:
・Factory Automation
・Machine Tools
・Press Machine
・Forging Machine
Features/Benefits:
・Adopts a new cushion valve.
・9 standard mounting styles.
・Standard pallet is up to 1,500mm.
・You can easily unlock it by manual operation.
・The maximum holding force of the lock mechanism is 5,498N.
・Can be equipped with a magnetic proximity switch.
Products Type Bore Diameter (mm) Fluid Type Lubrication Pressure Range (MPa) Proof Pressure (MPa) Speed Range Temperature Range (C) Cushioning Type Mounting Style Bellows Material Rod End Styles Related Parts Backlash (mm) Holding Force (N)
10A-6L1 With safety lock on lod side type 40, 50, 63, 80, 100 Air Unnecessary(But possible) 0.15-1.0 1.5 30-700mm/s -10-70 (No freezing) With cushions on both ends(With needle removal preventing mechanism) SD, LA, LB, FA, FB, CA, CB, CC, TC Nylon tarpaulin(Standard), Chloroprene(Semi-standard), Conex(Semi-standard) Rod eye(T-end), Rod eye(S-end) with spherical bearing, Rod clevis(Y-end)with pin, Floating joint (F-end:Do not use together with Mounting style CA,CB,CC and TC accessories.) CB,TC bracket 1 or less(When locking) 880(φ40), 1374(φ50), 2182(φ63), 3519(φ80), 5498(φ100)
10A-6L2 With safety lock on cap side type 40, 50, 63, 80, 100 Air Unnecessary(But possible) 0.15-1.0 1.5 30-700mm/s -10-70 (No freezing) With cushions on both ends(With needle removal preventing mechanism) SD, LA, LB, FA, FB, CA, CB, CC, TC Nylon tarpaulin(Standard), Chloroprene(Semi-standard), Conex(Semi-standard) Rod eye(T-end), Rod eye(S-end) with spherical bearing, Rod clevis(Y-end)with pin, Floating joint (F-end:Do not use together with Mounting style CA,CB,CC and TC accessories.) CB,TC bracket 1 or less(When locking) 880(φ40), 1374(φ50), 2182(φ63), 3519(φ80), 5498(φ100)

687584
F77479