Soft Start Valve - P3SS Series / Pneumatic Division Europe | ParkerSG

Soft Start Valve - P3SS Series / Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Soft Start Valve - P3SS Series / Pneumatic Division Europe

Soft Start Valve - P3SS Series / Pneumatic Division Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Weight: 0.35, 0.77
  • Port Type: BSPP | NPT
  • Maximum Flow Rate: 53 SCFM (1/4) | 56.6 SCFM (3/8), 25 dm3/sec (1/4) | 26.7 dm3/sec (3/8)
  • Electrical Connection: N/A
  • Maximum Inlet Pressure Rating: 16 (air pilot) bar, 232 (air pilot) psig
  • Actuation Type: Internal Air Pilot
  • Port Size: 1/4" | 3/8"
  • Maximum Ambient Temperature: 0° to 50° (air pilot) °C, -4° to 176° (air pilot) °F
  • Number of Positions: 2
  • Input Voltage: N/A
  • Minimum Operating Pressure: 29 psig, 2 bar
  • Function: 2/2

Full Product Description

P3SS soft start valves provide for the safe introduction of pressure to machines or systems. They allow the pressure to gradually build to a set point before fully opening to deliver full air line pressure. The controlled introduction of pressure can be an important safety factor and prevent damage to tooling when the air pressure is introduced at machine or system start up. When pressure is supplied to the inlet port, gradual filling of the downstream system occurs through the adjustment needle valve. The piston opens the main valve when the downstream side of the valve reaches a certain volum of the supply air.

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Integral 1/4, 3/8 ports (BSPP & NPT)
• Robust but lightweight construction
• The 2-way, 2-position function provides for the safe introduction of pressure

Applications
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools
• Cylinder and valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering
Products

687584
A87859