Stanadyne Diesel Fuel Additive - Lubricity Formula | Product Series

Filter by

    No filters selected

Size (oz)

Size (ml)

Treatment (gal)

Treatment (L)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stanadyne Diesel Fuel Additive - Lubricity Formula

Stanadyne Diesel Fuel Additive - Lubricity Formula

Extra strength lubricity improver for use with very dry or “winter blend” fuels such as jet fuel, kerosene, or #1 diesel.

Technical Specifications

  • Application: Diesel Fuel
  • Brand: Stanadyne
  • Product Type: Diesel Fuel Additive
  • Technology: Fluid & Gas Handling
  • Season: All Seasons
  • Size: 8 to 7040 oz, 237 to 208000 ml
  • Treatable Volume: 15 to 55000 gal, 57 to 208000 L
  • Weight: 0.24 to 237.68 kg, 0.521 to 524 lb

Full Product Description

Extra strength lubricity improver for use with very dry or “winter blend” fuels such as jet fuel, kerosene, or #1 diesel. The heart of your engine is its fuel injection equipment and the major enemy of this equipment is poor quality fuel. From extensive research and testing, we found that variations in fuel quality around the world can adversely affect today’s precision fuel injection systems. Poor quality fuel can cause performance issues, premature wear, gumming of components, and plugged filters. To resolve these issues and to provide protection of the fuel injection system, we offer a variety of diesel and gasoline additives for every application and operating condition.
Features/Benefits:
Approved by original equipment manufacturers
Five times more lubricating content than other Stanadyne additives
Recommended when excessive wear is a problem
Cleans and protects injectors and all fuel system components
Demulsifies water for filter/separator efficiency
Fights formation of corrosion and rust
Keeps fuel fresher
Contains no alcohol
Specially formulated for ultra-low sulfur diesel
Can be used with bio diesel up to B20 (20 percent bio content)
Applications:
Diesel engine fuel additive

Related Documents

Compliance, Certifications & Safety
Stanadyne SDS - Lubricity Formula
Literature and Reference Materials
Stanadyne Additives--Diesel Fuel Additives--99549
×
Products Size (oz) Size (ml) Treatment (gal) Treatment (L)
38559 8 237 15 57
38560 16 473 125 473
38561 64 1900 500 1900
38562 640 19000 5000 19000
38563 7040 208000 55000 208000

687584
082700