UHP PFA Tube Fusion Bond Fittings (sizes up to 1 inch) – Tubebond Series | #TER-128


LOADING IMAGES
TER-128

UHP PFA Tube Fusion Bond Fittings (sizes up to 1 inch) – Tubebond Series | #TER-128

Tubebond Series PFA Tube Bond Fittings (sizes 1/4 to 1 inch) offer high leak integrity and are ideal for ultra-high purity (UHP) tubing systems that do not require removable components or have lower pressure requirements that may not require PFA pipe.


Technical Specifications

  • Fitting Type: Elbow Connector Reducer
  • Connection Size: 3/4" x 1/2"
  • Fitting Type: Soldered, Welded

Item Information

Tubebond Series PFA Tube Fusion Bond Fittings offer extremely high leak integrity, making them ideal for use in ultra-high purity (UHP) semiconductor manufacturing applications, including fab tubing runs and tool connections. The fittings provide a stronger tube connection than conventional fittings and are ideal for systems that do not require removable components and/or have lower pressure requirements that may not require PFA pipe.

Tubebond Series fittings are available in a variety of sizes (1/4 inch to 1 inch) and configurations (elbow, tee or reducer) to meet the unique requirements of customers’ systems. They are fabricated from semiconductor-grade PFA material and can be welded directly to PFA tubing, thus ensuring a reliable, leak free connection with minimal particle entrapment.

The fittings can be used with both inert and corrosive process fluids and serve as an economical method of eliminating tube union leak points in applications where cleanliness is critical.  

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• High leak integrity
• Available in sizes 1/4 inch to 1 inch
• Available in various configurations, including elbows, tees, and reducers
• Made from semiconductor-grade PFA material
• Provide a stronger tube connection than conventional fittings
• Ideal for tubing systems that do not require removable components or have lower pressure requirements that may not require PFA pipe

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMB)
• CMP/Slurry systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Veriflo CAD File Locator Guide
Tubebond Series
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
938256