UHP High-Flow Bulk Facility Valve (up to 375 psig) – 700 Series | ParkerSG

UHP High-Flow Bulk Facility Valve (up to 375 psig) – 700 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

UHP High-Flow Bulk Facility Valve (up to 375 psig) – 700 Series

UHP High-Flow Bulk Facility Valve (up to 375 psig) – 700 Series

The 700 Series High-Flow Bulk Facility Valve is intended for use in ultra-high purity gas distribution systems. It features a unique lightweight design that reduces installation costs and can accommodate connection sizes up to 6-inches.

Technical Specifications

  • Body Material: 316L Stainless Steel
  • Tube Material: 316L Stainless Steel
  • Seat Retainer Material: 316 Stainless Steel (0706)
    316L Stainless Steel (0708, 0712, 0716, 0724)
  • Bellows Adapter Material: 316L Stainless Steel
  • Bellows Material: 316L Stainless Steel (0706)
    Inconel 625 (0708, 0712, 0716, 0724)
  • Seat Material: PCTFE
  • Bonnet Gasket Material: Nickel
  • Handle Material: Aluminum
  • Stem Material: 316L, 17-4 Stainless Steel
  • Stem Driver Material: Bronze
  • Guide Material: Brass
  • Bonnet Material: Aluminum
  • Surface Finish: 10 micro inch Ra
  • Weight: 3.2 (Min), 40.4 (Max) lb
  • Proof Pressure: 375 psig (25.86 barg) (0706)
    562.5 psig (38.78 barg) (0708, 0712, 0716, 0724)
  • Burst Pressure: 750 psig (51.71 barg) (0706)
    1,125 psig (77.57 barg) (0708, 0712, 0716, 0724)
  • Flow Rate: Cv: 19 (Min) to 294 (Max)
  • Internal Leak Rate: 1 x 10-10 scc/sec He (Rated)
    1 x 10-9 scc/sec He (Std Production)
  • External Leak Rate: 1 x 10-10 scc/sec He
  • Maximum Operating Pressure: 250 psig (0706)
    375 psig (0708, 0712, 0716, 0724) psig, 17.24 barg (0706)
    25.86 barg (0708, 0712, 0716, 0724) barg
  • Actuation Pressure: 100 psig (6.9 barg, nominal)
  • Air Inlet Connection Size: 1/8 - 27 NPT
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: -40 °F, -40 °C

Full Product Description

The Parker 700 Series Bulk Facility Valve (with high flow bellows) offers superior performance and reliability in ultra-high purity (UHP) gas distribution and bulk delivery systems.

The 700 Series unique low-weight design reduces installation costs compared to valves of similar size and flow capacities on the market. It exhibits excellent leak integrity and gas containment capabilities, making it ideal for use in applications where process cleanliness is critical, including microelectronic manufacturing operations.

The 700 Series Bulk Facility Valve provides a number of advantages over traditional ball valve designs, including minimal particle generation and lower internal and external leak rates. This reduces process gas contamination, which is essential to wafer/semiconductor production.  

Valve materials of construction increase durability and resistance to process gas corrosion. Bodies are constructed from electropolished 316L Stainless Steel. Valve sizes 1.5-inch and larger utilize an Inconel 625 bellows, which provides superior strength and corrosion resistance, affording the 700 Series with maximum cycle life at operating pressures up to 375 psig.
  
700 Series Valves are built in a Class 100 cleanroom. 100% of the valves are inboard and across-seat Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.

Markets:
• Semiconductor Fab
• Gas Companies

Features/Benefits:
• Lightweight design reduces installation costs
• Sizes up to 6-inches available
• Maximum operating pressure 375 psig (250 psig 1-inch size)
• Internal leak rate: 1 x 10-10 scc/sec He (rated)
• External leak rate: 1 x 10-10 scc/sec He
• Available in manual and air actuated (AOP) configurations
• Air actuated options available in 1-inch, 1.5-inch, and 2-inch sizes
• Inlet and outlet purge ports

Applications:
• Gas Cabinets

Related Documents

×

687584
938256