Vacuum Generator - CVX0260B Series (integrated) | ParkerSG

Vacuum Generator - CVX0260B Series (integrated) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Vacuum Generator - CVX0260B Series (integrated)

Vacuum Generator - CVX0260B Series (integrated)

The CVX026B is perfect for non-porous material handling with air economizing & emergency stop features. It includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors, & a vacuum check valve.

Technical Specifications

  • For Fluid Type: Air
  • Operating Pressure: 40 to 70 psig
  • Maximum Operating Temperature: 132 °F, 50 °C
  • Maximum Flow Rate: n/a
  • Minimum Operating Temperature: 41 °F, 5 °C
  • Actuation Type: n/a
  • Maximum Operating Pressure: 70 psi
  • Technology: Pneumatics
  • Seal Material: n/a
  • Operation Type: Single Stage Venturi
  • Mounting Type: Manifold
  • Maximum Vacuum Flow Rate: up to 5.5 SCFM
  • Inlet Pressure Rating: 3.5 to 10.2 SCFM
  • Vacuum Pressure Rating: 24 Hg
  • Sensor Type: PNP Sensor
  • Number of Manifold Outlets: 2 Station Only
  • Vacuum Port Size: 1/4 inch
  • Inlet Port Size: 3/8 inch
  • Port Type: BSPP
  • Input Voltage: 24 VDC
  • Electrical Connection: M12
  • Fieldbus Protocol: DeviceNet
  • Pressure Rating: 40 to 70 psig, 2.8 to 4.8 bar
  • Operating Temperature: 5 to 50 °C, 41 to 132 °F
  • Body Material: Aluminum

Full Product Description

The Parker CVX0260B Vacuum Generator is ideal for non-porous applications that require fast response of large vacuum and blow-off release flow rates, an emergency stop management system, and programmable air-economizing features. The CVX026B is a 2 station MC72 vacuum generator with the addition of an M12 quick connect or DeviceNet electrical package which, combined with the integrated MPS-23 pressure sensors, provides all the programming necessary for air economizing functions.  CVX0260B has additional functionality to prevent dropped parts due to loss of output power. During an emergency event or power failure, when the vacuum command signal is lost, the system will detect the presence of a part and continue to operate in the vacuum mode, creating a high degree of vacuum as long as compressed air is provided to the unit. If the system detects that a part is not present, each vacuum channel will remain closed and eliminate unnecessary air consumption when it is not required by the system. Each vacuum generator is operated independent of the other. Therefore, if one generator has a part on, only one generator will create vacuum and use compressed air in an emergency stop event. Other integrated components include valves for vacuum and blow-off functions, a blow-off flow regulating valve, a vacuum filter, as well as an exhaust silencer and vacuum check valves.

Markets:
• Industrial
• Factory Automation

Features/Benefits:
• Ideal for non-porous applications
• Air economizing and saftey features increase productivity during power outages and emergency stop situations

Applications:
• General industrial
• Material handling
• Packaging
• Glass handling
• Sheet metal handling

Related Documents

Ɨ
Products

687584
687577