Japanese Industrial Standard (JIS) Adapters | #8FNMT4S


LOADING IMAGES
8FNMT4S
Click to View CAD Model

Japanese Industrial Standard (JIS) Adapters | #8FNMT4S

Parker's Japanese Industrial Standard (JIS) adapters address market requirements for OEM and replacement fittings used as hose adapters on equipment designed and/or manufactured in Japan and Korea.


Tekniska specifikationer

  • Connection 1 Thread Size (inch): 1/2-14
  • Connection 2 Style: na
  • Connection 2 Thread Size (inch): na
  • Connection 1 Style: Female 30° Flare BSPP
  • Form: Cap
  • Stommaterial: Steel, Steel, Chromium-6 Free
  • Anslutningstyp: 30° Flare
  • Kopplingstyp: Hose Adapter
  • Uppfyllda specifikationer: JIS B8363
  • Maximalt dynamiskt tryck: 5000 psi
Safety Warning

Artikelinformation

Parker's Japanese Industrial Standard (JIS) adapters address market requirements for OEM and replacement fittings used as hose adapters on equipment designed and/or manufactured in Japan and Korea. JIS adapters meet JIS B2351 and B8363 standards.

Markets:
• Construction
• Mobile Equipment

Features/Benefits:
• Designed with BSPP and BSPT port ends and two styles of hose ends: T4, 30° flare BSPP threads, and P4, 60° cone BSPP threads.
• The T4, 30° flare BSPP threads, and P4, 60° cone BSPP threads, interfaces provide end user flexibility of connecting to the most common Parker hose ends available: series UT, GU, G1, G2 and FU.
• Available in steel in sizes ¼” through 1” with working pressures up to 5000 psi.

Applications:
• Hydraulic fluid handling connections


Läs mer Visa mindre

CAD-ritningar + filer


Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
687620