Pilot Operated Servo Proportional Directional Control Valve - Series D31FP / D41FP / D91FP / D111FP | #D31FPE52EA4NB70


LOADING IMAGES
D31FPE52EA4NB70
Click to View CAD Model

Pilot Operated Servo Proportional Directional Control Valve - Series D31FP / D41FP / D91FP / D111FP | #D31FPE52EA4NB70

Parker's pilot operated servo proportional directional control valve series D*1FP is the ultimate choice for demanding hydraulic applications. The valves are optionally available with energy-saving regenerative/hybrid function and EtherCAT® interface.


Tekniska specifikationer

  • Flödeshastighet: 120 L/MIN
  • Portanslutning: NG10 / CETOP 05
  • Maximal flödeshastighet: 250 L/MIN
  • Slidkod: E52
  • Pressure Differential (bar): 5
  • Spoltyp: Zerolap
  • Defined Spool Position At Power Down: P-A/B-T
  • Pilotinlopp/avtappningsplatser: Internal/internal
  • Tätningsmaterial: NBR
  • Signalingång: 0-±10 V
  • Flödesriktning: 0-10 V = P-B
  • Anslutningstyp: 6+PE + enable
  • Ventil, tillval: Standard and regenerative valve function
  • Produktserie: Proportionell DC-ventil
  • Portanslutning: NG10 / CETOP 05, NG16 / CETOP 07, NG25 / CETOP 08, NG32 / CETOP 10
  • Användningstyp: Pilot
  • Elektroniktyp: Inbyggd elektronik
  • Maximal flödeshastighet: 250 L/min
  • Monteringsposition: Preferably Horizontal
  • Flödeshastighet: 120 L/min
  • Tryckskillnad: 5.0 bar
  • Monteringstyp: Plattmonterat
  • Aktiveringsmetod: VCD®-manöverdon
  • För vätsketyp: Hydraulic Oil according to DIN 51524 ... 535
  • Funktion: Proportional, 3-Way
  • Maximalt drifttryck: 350 bar
  • Maximal omgivningstemperatur: 60 °C
  • Lägsta omgivningstemperatur: -20 °C
  • Maximal vätsketemperatur: 60 °C
  • Lägsta vätsketemperatur: -20 °C
  • Maximal kinematisk viskositet: 400 cSt
  • Minsta kinematiska viskositet: 20 cSt
  • Filtereffektivitet, märkvärde: ISO 4406 18/16/13
  • Läckagehastighet: Depending on Spool
  • Tätningsmaterial: NBR
  • Monteringsstil: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • Svarstid: 10 ms
  • Hysteres: < 0.1 %
  • Kapslingsskydd, märkvärde: IP65 in accordance with EN 60529
  • Strömförsörjning, spänning: 24 V Nominal (tolerance range 22 … 30), Electric Shut-off at < 19 V Nominal (tolerance range 22 … 30), Ripple < 5 V % Eff., Surge Free V % Eff.
  • Vibrationsmotstånd: 10 Sinus 5...2000 Hz Acc. IEC 60068-2-6, 10 (RMS) Random Noise 20...2000 Hz Acc. IEC 60068-2-64, 15 Shock Acc. IEC 60068-2-27
  • Stommaterial: Cast Iron
  • Vikt: 11.3 kg
  • Applikation: Industrial Hydraulic
  • Märke: Parker
  • Teknologi: Hydraulics
  • Division: Industrial Systems Division Europe
  • Ventiltyp: Proportional DC Valve
  • Medier: Hydraulic Oil
  • Maximalt pilottryck: 350 bar
  • Minsta pilottryck: 20 bar
  • Variation av öppningspunkt: set to 10 % command signal
Safety Warning

Artikelinformation

The top-level series of pilot operated servo proportional valves D*1FP is the ultimate choice for highest accuracy in positioning of hydraulic axis and controlling of pressure and velocity. It shows extremly high dynamics combined with high flow. It  The D*1FP series transfers the advantages of the Parker patented Voice Coil Drive (VCD®) to larger frame sizes and thus high flow rates. The high dynamics/ high precision drive of the pilot valve allows the optimum control of the main spool and results in servo class performance of the complete valves.

The D*1FP series is available in 5 sizes:
• D31FP NG10 (CETOP 05)
• D41FP NG16 (CETOP 07)
• D91FP NG25 (CETOP 08) for port diameter up to 32 mm
• D111FP NG32 (CETOP 10)

Optionally available with EtherCAT® interface
The valves series D*1FP with EtherCAT® interface fulfill  the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics can be also utilized within the fieldbus system.

Regenerative/hybrid function (optional)
The innovative integrated regenerative function into the A-line (optional) allows new energy saving circuits for differential cylinders. The hybrid version can be switched between regenerative mode and standard mode at any time.

Markets:
• Industrial
• Machine tools
• Molding

Features/Benefits:
• Highest dynamics - shorter cycle times and thus higher machine output
• High flow capacity - optimum efficiency in relation to valve size
• High-resolution position feedback on main spool - assures stable spool position
• Progressive main spool design (sinus characteristics) - high-resolution position control at small command signals and for high flows where desirable
• Defined spool positioning at power-down - optional P-A/B-T or P-B/A-T or center position (for overlapped spools)
• Digital electronics - permits to store and load valve records
• Optionally with EtherCAT interface, 2x M12x1, connector 4-Pin (Ether-CAT In and EtherCAT Out) - high dynamics can be also utilized within the fieldbus system
• Very robust valve design - lower costs through less downtime
• Short delivery time - no warehousing necessary

Additional features/benefits hybrid version:
• Optionally with energy saving A-regeneration or as switchable hybrid version - up to 30 % energy savings through A-return
• Minimal expenditure of assembly due to integrated switching between regenerative and standard circuits
• Complete functionality in one combined unit
• Standard mounting pattern - retrofitting possible

Applications:
• General presses
• Die cast
• Injection molding
• Pulp & paper

Technical specifications:
The safety concept works with a safe 4th position at the D1FP pilot valve. This ensures that the main stage is hydraulically balanced at power down and allows to have the main spool spring centered (for overlapped spools) or approximately 10 % spring offset to spool position A or B (for zerolap spools).

Note: D81FP NG25 (CETOP 08) for port diameter up to 26 mm is not longer available from Parker, D81FP* with 1:1 replacement by series D91FP*.

Läs mer Visa mindre

CAD-ritningar + filer


Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
687478