Direct Operated Proportional Directional Control Valve - Series D1FP / D3FP | #D3FPE50YB9HB00


LOADING IMAGES
D3FPE50YB9HB00
Click to View CAD Model

Direct Operated Proportional Directional Control Valve - Series D1FP / D3FP | #D3FPE50YB9HB00

Direct operated DFplus control valves D1FP in NG06 (CETOP 03) and D3FP in NG10 (CETOP 05) meet highest requirements in terms of dynamics combined with high flow, optionally with EtherCAT interface. The preferred choice for demanding hydraulic controls!


Tekniska specifikationer

  • Signalutgång: ±10 V
  • Märkning: Standard
  • Portanslutning: NG10 / CETOP 05
  • Slidkod: E50Y
  • Spolläge: P to B
  • Flödeshastighet: 100 L/min
  • Tätningsmaterial: for HFC fluids
  • Signalingång: ±10 V
  • Anslutningstyp: 6 + PE
  • Sensortyp: omit
  • Produktserie: Proportionell DC-ventil
  • Portanslutning: NG10 / CETOP 05
  • Användningstyp: Direkt
  • Elektroniktyp: Inbyggd
  • Maximal flödeshastighet: 150 L/min
  • Monteringsposition: Unrestricted
  • Flödeshastighet: 100 L/min
  • Tryckskillnad: 35 bar
  • Monteringstyp: Plattmonterat
  • Aktiveringsmetod: VCD®-manöverdon
  • För vätsketyp: Water-Glycol
  • Funktion: Proportional, 3-Way
  • Maximalt drifttryck: 350 bar
  • Maximal omgivningstemperatur: 60 °C
  • Lägsta omgivningstemperatur: -20 °C
  • Maximal vätsketemperatur: 60 °C
  • Lägsta vätsketemperatur: -20 °C
  • Maximal kinematisk viskositet: 400 cSt
  • Minsta kinematiska viskositet: 20 cSt
  • Filtereffektivitet, märkvärde: ISO 4406 18/16/13
  • Läckagehastighet: < 400 ml/min
  • Tätningsmaterial: For HFC Fluid
  • Monteringsstil: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • Svarstid: < 6 ms
  • Hysteres: < 0.05 %
  • Kapslingsskydd, märkvärde: IP65 in accordance with EN 60529
  • Strömförsörjning, spänning: 24 V Nominal (tolerance range 22 … 30), Electric Shut-off at < 19 V Nominal (tolerance range 22 … 30), Ripple < 5 V % Eff., Surge Free V % Eff.
  • Vibrationsmotstånd: 10 Sinus 5...2000 Hz Acc. IEC 60068-2-6, 10 (RMS) Random Noise 20...2000 Hz Acc. IEC 60068-2-64, 15 Shock Acc. IEC 60068-2-27
  • Stommaterial: Cast Iron
  • Vikt: 6.5 kg
  • Applikation: Industrial Hydraulic
  • Märke: Parker
  • Teknologi: Hydraulics
  • Division: Industrial Systems Division Europe
  • Ventiltyp: Proportional DC Valve
  • Medier: Hydraulic Oil
Safety Warning

Artikelinformation

The direct operated control valves D1FP and D3FP show extremely high dynamics combined with maximum flow. It is the preferred choice for highest accuracy in positioning of hydraulic axis and controlling of pressure and velocity.

Driven by the patented VCD® actuator, the D1FP / D3FP reach the frequency response of real servo valves. At power-down the spool moves in a defined position. All common input signals are available.

Version with EtherCAT interface
The D1FP / D3FP with EtherCAT interface fulfills the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics of the DFplus valves can be also utilized within the fieldbus system.

Version with freely configurable supervising control circuit
DFplus valves D1FP*D and D3FP*D with freely configurable superior control circuit allow the high dynamic control without an additional controller. Via the integrated electronics and an analogue sensor, the valves assume either the precise pressure or position control.

Markets:
• Industrial
• Machine tools
• Molding
• Marine (non-military)

Features/benefits:
• Real servovalve dynamics (-3 dB / 350 Hz at ±5 % input signal) - ideal for demanding applications, ensures optimized cycle times
• Very good repeatability - improved process and product accuracy
• Robust valve design - minimized failure
• Digital electronics - can be easily adapted to the application, resulting in flexible use
• Short delivery time - no storage necessary
• Defined spool positioning at power-down - optional P-A/B-T or P-B/A-T or center position (for overlapped spools)
• With EtherCAT interface upon request - high data speeds, short cycle times
• Optionally with freely configurable supervising control circuit (D1FP*D, D3FP*D)

Applications:
• General presses
• Machine tool
• Blow molding
• Marine Diesel fuel injection/exhaust valve control

Additional information EtherCAT version
The valve is actuated and monitored by the EtherCAT interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including analogue command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Note: The version with explosion protection is no longer available.

Läs mer Visa mindre

CAD-ritningar + filer


Relaterade dokument

Services
AAS Generator
×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
687478