Polymer Cartridges: Carstick® and Carstick+ | #3100 06 00


LOADING IMAGES
3100 06 00 3100 06 00
Click to View CAD Model

Polymer Cartridges: Carstick® and Carstick+ | #3100 06 00

Carstick® is a fully integrated cartridge providing instant connection between the housing and the tubing. It can be inserted in elastic polymers, brass, aluminum cavities. This is the right connection solution for energy, space and time saving.


Tekniska specifikationer

  • Tätningsmaterial: NBR
  • Lämplig anslutning, material: Elastic Polymers, Brass, Aluminum
  • Rör, utvändig diameter: 6 mm (O.D.)
  • Produkt, stil: Carstick® Not Removable Cartridge
  • Maximal arbetstemperatur: 176 °F, 80 °C
  • Märke: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industri: Industrial Manufacturing Equipment
  • Applikation: Automotive, Food & Beverage
  • Teknologi: Fluid & Gas Handling
  • Produkttyp: Push-to-Connect Cartridges
  • Produkt, stil: Carstick® Not Removable Cartridge
  • Produktserie: Carstick®
  • Maximalt drifttryck: up to 20 bar, up to 290 psi
  • Vakuumtryck, märkvärde: 755 mm-Hg, 29.72 inch-Hg
  • Form: Straight
  • Konfiguration: Tube to Port
  • Anslutning 1, typ: Tube
  • Anslutning 1, storlek: 6 mm Tube O.D.
  • Anslutning 2, typ: Housing
  • Anslutning 2, storlek: n/a
  • Lägsta driftstemperatur: -20 °C, -4 °F
  • För vätsketyp: Air (Compressed Air), Inert Gases
  • Tätningsmaterial: NBR
  • Gripringsmaterial: Stainless Steel
  • Antal per låda: 50
  • Förpackningstyp: Tube Packaging
  • Anslutningstyp: Push-in
  • Stommaterial: Technical Polymer
Safety Warning

Artikelinformation

Carstick® is a fully integrated one-piece cartridge providing instant connection between the housing and the tubing. It can be inserted in elastic polymers, brass, aluminum non-threaded and non-grooved cavities. Carstick® allows the optimization of your system design and enables the automation of your manufacturing process. This is the right connection solution for energy, space and time saving.

 

Carstick+ is an extended version of Carstick®. This push-in fitting can be inserted with a low effort. It is suitable for a large range of housing materials including non-elastic polymers. It is removable without damaging its cavity making it reusable.

 

Carstick® and Carstick+ push-to-connect cartridges enable a quick tube connection and can be used in various low-pressure applications such as liquid and pneumatic applications. Please, look out for the below list of industries Carstick® and Carstick+ can be used for:

 

Industries:
•Automation
•Industrial
•Transportation
•Food & Beverage
•Thermal Management
•Life Sciences

Features/Benefits:

 

Carstick®

•Media: Drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
•Materials: technical polymer, brass or chemical nickel-plated brass, stainless steel, NBR or EPDM (FKM on demand)
Compressed air applications (NBR)
•Pressure: vacuum to 20 bar
•Temperature: -20°C to +80°C
Liquid applications (EPDM)
•Pressure: vacuum to 16 bar
•Temperature: -20°C to +95°C (+130°C for D4, D6, D8)
Low temperature applications (NBR)
•Pressure: vacuum to 16 bar
•Temperature: -40°C to +80°C

 

Carstick+

•Media: drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
•Materials: technical polymer, stainless steel, EPDM or FKM (NBR on demand)
EPDM version
•Pressure: up to 16 bar
•Temperature: up to +120°C
FKM version
•Pressure: up to 16 bar
•Temperature: up to +140°C

 

Shared benefits of Carstick and Carstick+

•Productivity Saving – one single component
•Carstick® and Carstick+ are designed to be automatically inserted
•No need to groove your cavity
•Seal pre-assembled and protected
•Ready-to-use packaging - Carstick® and Carstick+ packaging facilitates the automatic assembly process
•Fluid integrity is assured since the only component in contact with the convey fluid is the seal

 

Carstick+ additional benefits

•Removable – in case of failure during the insertion Carstick+ can be removed without damaging the housing
•Universal cavity – Carstick+ can be inserted in various materials without any specific development
•Space saving – This is the most compact cartridge on the market

Applications:

For Automation & Industrial:
•Packaging manufacturing
•Robotic
•In-plant automotive
•Pneumatics
•Solenoid valves
•Pneumatic cylinders
For Food & Beverage
•Coffee machine
•Water dispenser
•Water treatment
For Thermal Management
•Semiconductor manufacturing
•Power generation (li-ion battery, frequency converter, drive)
•Welding device/robot
•Data center
•Supercomputer
•Lithography machinery
For Transportation:
•Pneumatic suspension
•Auxiliary pneumatic system for cab and seat
For Life Sciences:
•Medical respiratory device

•Anaesthesia machine

• Dental chair 


Läs mer Visa mindre

CAD-ritningar + filer


Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
A43098