10848-6-6 - Medium Pressure Parkrimp No-Skive Fittings - 48 Series | Thailand

Medium Pressure Parkrimp No-Skive Fittings - 48 Series | #10848-6-6

Click to View CAD Model

Medium Pressure Parkrimp No-Skive Fittings - 48 Series | #10848-6-6 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Body Material: Steel
  • Connection 2 Type: Male SAE Straight with O-Ring - Rigid
  • Product Style: -
  • Shape: Straight
  • Port Size: 5/8"
  • Port Type: SAE
  • Hose Inside Diameter: -6
  • Maximum Operating Pressure: 210 bar, 21.0 MPa
  • Connection 1 Size: 9.5 mm Hose I.D., 3/8 inch Hose I.D., -6 (Size)
  • Fitting Length: 34 mm (see drawing legend A), 57 mm (see drawing legend A)
  • Brand: Parker
  • Hex Size 2: 19 mm (see drawing legend H)
  • Shape: Straight
  • Connection Length: 34 mm (see drawing legend B)
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Application: Hydraulics
  • Connection 2 Type: Female, SAE Thread (with O-Ring), Swivel
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: 5/8"-18 inch Thread
  • Product Type: Hose Fittings
  • Port Type: DKSAE
  • Body Material: Steel
  • Specifications Met: SAE J516
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Hex Size 1: 19 mm (see drawing legend W)
  • For Fluid Type: Hydraulic Fluids, Mineral Hydraulic Oil, Coolants (Water-Glycol), Air, Water
  • Coating: Chromium 6 Free-plated

Item Information

Parker's Parkrimp No-Skive medium pressure fittings 48 series are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Parkrimp crimpers. Assembly of No-Skive hose and fittings does not require removal of the outer cover of the hose. This eliminates premature hydraulic hose failure caused by skiving too long or short. 48 series fittings have chromium-6-free plating and are used with Parker wire braided hydraulic hoses such as Global Core with standard, tough or super tough cover, Elite No-Skive with standard, tough or super tough cover, No-Skive Compact water cleaning hoses, No-Skive Compact Rail Hoses with fire retardant cover, hydraulic hoses according EN 853 1SN / SAE 100R1AT, EN 853 2SN / SAE100R2AT, suction and return hoses according SAE 100R4, and a lot more.
Parker Hannifin also meets the requirements of SAE J1273 and ISO 17165-2, which pay particular attention to matching the hose with the fittings and to their compatibility proven by the manufacturer.

Markets:
· Construction Equipment
· Injection Moulding
· Transportation
· Forestry and Agriculture
· Materials Handling
· Pulp and Paper  

Features / Benefits:
·  Matched hose und fitting system guarantees an approved and safe combination
  and the highest quality and safety combined with the longest service life of the final
  product to the end-users.  
· No-Skive technology offers the easiest and most efficient and safe production
  process to the assemblers.

Applications:
· All construction equipment machines
· Large injection moulding machines   
· Agriculture and forestry machines  
· Container handling machines
· High pressure cleaners
· Paper machines

Parker Parkrimp medium pressure fittings - 48 series are compatible with the following hoses:
· 301SN, 301TC
· 304
· 387, 387TC and 387ST
· 421SN, 421RH
· 426 and 436
· 441 and 441RH
· 451TC
· 461LT
· 462, 462CLF, 462TC and 462ST
· 471TC
· 477 and 477ST
· 487, 487TC and 487ST
· 493
· 811

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin (Thailand) Co., Ltd.

1265 Rama 9 Road,

Pattanakarn, Suanluang

Bangkok

Thailand

10250

Phone

+(66) 2186 7000

Fax

+(66) 2374 1645

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687904
687513