Crimp Style Hydraulic Hose Fitting – HY Series Fittings | #1XUHY-12-12


LOADING IMAGES
1XUHY-12-12

Crimp Style Hydraulic Hose Fitting – HY Series Fittings | #1XUHY-12-12

Configure permanent hose assemblies quickly, easily, and cost-effectively with compression-style HY Series fittings for use with Parkrimp crimpers.


Technical Specifications

  • Port Connection (inch): "M30x1, 5"
  • Port Connection: M30x1.5
  • Hose I.D. (inch): 3/4"
  • Connection Thread Size: M30x1.5
  • Port Size: M30x1.5 mm
  • Hose Inside Diameter: 3/4 inch
  • Connection Size: M30x1.5 mm Thread
  • Product Style: Female Metric Swivel - (30° Flare)
  • Shape: Straight
  • Materials of Construction: Steel

Item Information

Parker's HY Series fittings are cost-effective, permanent, compression-style crimp hydraulic fittings made for easy and quick assembly with Parkrimp crimpers. When coupled with Parker's No-Skive hoses, HY Series fittings provide convenience and shorter assembly time. Compatible with hydraulic industry standard hoses such as Parker Hydraulic/Braided hoses, HY series fittings feature Chromium-6-free plating. Available in a wide variety of end configurations, HY Series fittings are offered in sizes ranging from ¼” to 1¼”.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Waste & Refuse
• Material Handling

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• AX
• BXX

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin (Thailand) Co., Ltd.

1265 Rama 9 Road,

Pattanakarn, Suanluang

Bangkok

Thailand

10250

Phone

+(66) 2186 7000

Fax

+(66) 2374 1645

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687904
687583