55GH-12-12 - Brass Garden Hose Fittings | Thailand

Brass Garden Hose Fittings

Part #: 55GH-12-12
  • 55GH-12-12 - Brass Garden Hose Fittings
  • 55GH-12-12 - Brass Garden Hose Fittings
55GH-12-12 - Brass Garden Hose Fittings
Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.

Technical Specifications

Connection 2 Thread Size (inch):3/4
Connection 2 Hose I.D. (inch):na
Minimum Operating Temperature:35 °F, 2 °C
Maximum Operating Temperature:100 °F, 38 °C
Maximum Operating Pressure:150 psi, 10 bar
Connection 1 Hose I.D. (inch):3/4
Tube Material:Garden Hose, Tubing, Pipe
Body Material:Brass
Washer Material:Rubber
Connection 2 Style:Hose Thread
Connection 1 Tube O.D. (inch):na
Connection 1 Style:Hose Barb
Connection 1 Thread Size (inch):na
Style:Hose Barb to Male Hose
Shape:Connector

Item Information

CAD Drawings + Files

Related Documents

Qty:
55GH-12-12 - Brass Garden Hose Fittings

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Hannifin (Thailand) Co., Ltd.
1265 Rama 9 Road,
Pattanakarn, Suanluang
Bangkok
Thailand
10250

Phone:+(66) 2186 7000