Plugs for Ermeto DIN high pressure hydraulic fittings | #ROV06L71X


LOADING IMAGES
ROV06L71X
Click to View CAD Model

Plugs for Ermeto DIN high pressure hydraulic fittings | #ROV06L71X

The main function of plugs for Ermeto DIN high pressure hydraulic fittings is the safe closure of ports in hydraulic systems. This broad range of fittings is available in steel and in stainless steel.


Technical Specifications

  • Seal Material: n/a
  • Product Style: Blanking Plug for Tube Ends
  • Body Material: Stainless Steel
  • Connection Type: Male 24° Cone
  • Connection Size: 6 mm (O.D.)
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Industrial, Hydraulics
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Blanking Plug, For Tube Ends
  • Product Series: EO Light
  • Configuration: n/a
  • Maximum Operating Pressure: 315 bar
  • Shape: n/a
  • Connection Type: Male, 24° Cone
  • Connection Size: 6 mm Tube O.D.
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Stainless Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 400 °C, 752 °F
  • Minimum Ambient Temperature: -60 °C, -76 °F
  • Maximum Fluid Temperature: 400 °C, 752 °F
  • Minimum Fluid Temperature: -60 °C, -76 °F

Item Information

The function of plugs for Ermeto DIN high pressure hydraulic fittings is the safe closure of ports in hydraulic systems. This broad range of plugs, types ROV, VSTI M-OR up to BUZM is available in steel and in a stainless steel version.

Markets:
• Automotive
• Defense
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: The plugs have pressure ratings of up to 630 bar, so that the plugs can be used in a wide range of applications.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin (Thailand) Co., Ltd.

1265 Rama 9 Road,

Pattanakarn, Suanluang

Bangkok

Thailand

10250

Phone

+(66) 2186 7000

Fax

+(66) 2374 1645

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687904
687614