Single Stage, General Purpose Pressure Regulator - IR4000 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Stage, General Purpose Pressure Regulator - IR4000 Series

Single Stage, General Purpose Pressure Regulator - IR4000 Series

The IR4000 is a versatile regulator that works well with both high and low pressure applications. Designed to accept full cylinder pressure, it is capable of controlling a broad range of gases and liquids with process proven field reliability.

Technical Specifications

  • Body Material: 316L Stainless Steel (std), Hastelloy C-22, Monel, (Hastelloy Trim is std with Hastelloy and Monel Bodies)
  • Compression Member Material: Inconel 625
  • Diaphragm Material: Hastelloy C-22
  • Poppet Material: Hastelloy C-276, Spring: Inconel X750
  • Seat Type: PCTFE (std), Vespel, PEEK
  • Seat Retainer Material: 316L Stainless Steel (std), Hastelloy C-22
  • Back-Up Washer Material: 316 Stainless Steel (std), Hastelloy C-276
  • O-Ring Material: FKM (std), PTFE
  • Filter Material: 316 Stainless Steel (std) (60um mesh screen, 10um Filter), Hastelloy (on Hastelloy, Monel bodies)
  • Seat Material: PEEK
  • Cap Material: Nickel Plated Brass (std), Stainless Steel
  • Nut Material: Stainless Steel
  • Knob Material: ABS (std) (ambient temp), Aluminum
  • Burst Pressure: 12,000 psig (828 barg)
  • Proof Pressure: 6,000 psig (414 barg)
  • Flow Rate: Cv: 0.06 (std), 0.02, 0.15
  • Internal Leak Rate: Bubble Tight
  • External Leak Rate: Bubble Tight
  • Supply Pressure Effect: 0.23 psig/100 psig (0.016 barg/7 barg) @ 0.02 Cv, 0.6 psig/100 psig (0.04 barg/7 barg) @ 0.06 Cv, 1.5 psig/100 psig (0.1 barg/7 barg) @ 0.15 Cv
  • Volume: 4.0 (without fitting) cm3
  • Weight: 1.5 lb, 0.7 kg
  • Maximum Inlet Pressure Rating: 4000 psi PCTFE seats only, 1250 psi PEEK, Vespel Seats
  • Outlet Pressure Rating: 0-10 psig (.7 barg), 1-30 psig (2 barg), 2-60 psig (4 barg), 3-100 psig (7 barg), 5-150 psig (10 barg), 10-250 psig (17 barg), 20-500 psig (35 barg)
  • Maximum Operating Temperature: 66 (PCTFE), 135 (PEEK), 260 (Vespel), 66 (Self Relieving Option) °C, 150°F PCTFE, 275°F PEEK, 500°F Vespel, 150°F Self Relieving °F
  • Minimum Operating Temperature: -40 °C, -40 °F

Full Product Description

Veriflo Division's IR4000 Series pressure reducing regulator can be used in a wide range of application conditions. The IR4000 regulator offers high pressure capability with an inlet pressure up to 4,000 psig, and functions equally well with low supply pressure for point-of-use applications. The IR4000’s design characteristics such as a large convoluted Hastelloy C-22® diaphragm and a unique compression member give you precise control and consistent performance over the operational range of the regulator. Superior internal component alignment and contamination control make the IR4000 the perfect solution for your general purpose pressure regulator needs.

Markets:
• Fluid & Gas Handling
• Process Control

Features/Benefits:
• Unique compression member loads the seal to the body without requiring a threaded nozzle or additional seals
• Internally threadless design reduces particle generation and promotes long seat life.
• Low internal volume reduces purge times.
• Cleaned for O2 service is standard
• Positive upward and downward stops increase cycle life and prevents diaphragm damage and failure
• Multiple seat materials for media compatibility and temperature applications
• Standard Hastelloy C-22 diaphragm provides high corrosion resistance

Applications:
• Analyzer sample systems
• Point-of-use for corrosive or specialty gases
• Research labs
• Instrument calibration
• Breathing systems

Related Documents

×

687904
687516