Obsolete: Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - TR16 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Obsolete: Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - TR16

Obsolete: Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - TR16 OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Product Series: TR Series (RIPPED)
  • Profile Width: 304.8 mm
  • Drive Axis Type: Linear Motor
  • Screw Pitch: Ironcore Servo Motor
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 2654 mm, 104.5 inch
  • Maximum Operating Speed: 5000 m/sec, 196.85 inch/sec
  • Maximum Acceleration: 49 m/sec2, 1930 inch/sec2
  • Bidirectional Repeatability: 1 micron, 0.0393 thou
  • Duty Cycle: 100 %
  • Load Capacity: 4414.5 N, 990 lb
  • Inverted Load Capacity: 4414.5 N, 990 lb
  • Axial Load Capacity: 7433 N, 1671 lbs
  • Maximum Breakaway Torque: -
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm resolution optical incremental / 1μm or 5μm resolution magnetic / 1Vp-p Sine/Cosine)
  • Ingress Protection Rating: IP00

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The TR series of linear motor positioners utilize the high performance RIPPED ironcore linear motor as it drive and is square rail guided. The TR16 positioner comes pre-engineered, in an easy to integrate, ready to run package using the RIPPED R16 series motor, integrated feedback, guidance, and cable management.   The principle design goal for these positioners is provide high performance in an economic package, while allowing for design flexibility to accommodate customization.  The TR series positioner is available in in 3 different stroke scalable frame sizes with two square rails to carry a wide variety of payloads. As a result, the TR series has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Industrial Manufacturing
• Optics

Features/Benefits:
• Frame width of 304.8 mm
• Maximum stroke of 2654.5mm
• Positional repeatability of +/- 1.0 micron
• Optical encoder resolutions of 5.0, 1.0, 0.5, and 0.1 micron, linear magnetic options of 5 and 1 micron, as well as 1 Vp-p Sine/Cosine
• Maximum velocity of 5000 mm/sec
• Integrated I-Force ironless linear motor, dual square rail guidance, home/limit sensor and feedback
• Maximum payload of 4414.5 N
• Maximum thrust of 2230 N
• Pre-configured cable options
• Convenient tapped hole mounting
• Laser test data with slope correction values with each precision grade stage

Applications:
• Metrology
• Move/Transport

Related Documents

×
Products

687904
936514