Truck Coils, Fifth Wheel Slider | Product Series

Filter by

    No filters selected

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Truck Coils, Fifth Wheel Slider

Truck Coils, Fifth Wheel Slider

A Parker Fifth Wheel Slider Coil is a universal slider coil for a tractor-to-trailer connections.

Technical Specifications

  • Tube Outside Diameter: 1/4 inch, 13 mm, 1/2 inch
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Maximum Operating Temperature: 93 °C, 200 °F
  • Tube Material: Polyamide (PA), Polyamide (PA) (heat and light stabilized)
  • Color: Red, Blue, Silver, Black
  • Specifications Met: SAE J844 (at -70°F to 200°F), D.O.T. FMVSS106 (at -70°F to 200°F)
  • Application: Transportation, Tractor to Trailer
  • Pigtail Length: 2 inch
  • Working Length: 74 inch
  • Retracted Length: 10 inch
  • Product Style: Fifth Wheel Slider Coil

Full Product Description

A Parker Fifth Wheel Slider Coil is a universal slider coil, providing clutter-free hook-up with adjustable length pneumatic tubing for fifth wheel sliding action.  The UV resistant tube is heat and light stabilized and the coil will self-adjust from 10" to a fully extended 74" working length for greater movability.  The working length extension allows for the fifth wheel base plate to slide in location for level loading of the trailer.

Markets:  
• Transportation

Features/Benefits:
• Universal, ready for immediate installation
• Self-adjusting, from 10" to fully extended 74" working length for extra operating maneuvering
• Coil set is strong and permanent - Even after prolonged use in fully extended position, coils will retract to shorter length without sagging and eliminating hazards of chafing and wear
• No maintenance required - stays on the job at peak performance through years of trouble-free life

Applications:
• Double trailers
• Converter dollies

Certifications/Compliances:
• Conforms to SAE Specification J844 Type A and meets D.O.T. FMVSS 106

Technical Specifications:
• Construction: ¼” O.D. Nylon single wall tubing
• Available with or without fittings; silver coils come complete with fittings and a black coil is supplied without fittings

Related Documents

×
Products Color
811537 Silver
811537-PM-BLK-NF Black

687904
687563