V-PAK Variable Displacement Hydraulic Power Units | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
V-PAK Variable Displacement Hydraulic Power Units

V-PAK Variable Displacement Hydraulic Power Units

Parker V-Pak Hydraulic Power Units offer reliable, leak-free and quiet operation. With 207 bar (3,000 psi) capability and a compact, vertical design, they perform in a variety of industrial applications.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Operating Pressure: 3000 psi, 207 bar
  • Motor Type: NEMA
  • Tank Capacity: 10 to 40 gal, 38 to 151 L
  • Motor Power Output Rating: 2 to 20 HP, 1.5 to 14.9 kW
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Flow Rate: 2.0 to 15.6 gal/min @1800 Rpm, 7.6 to 59.1 L/min @1800 Rpm
  • Operating Speed: 600 to 2200 RPM
  • Pump Type: Variable
  • Weight: <=360 lb, <=163 kg
  • Input Power: <=20 HP

Full Product Description

Parker V-Pak Hydraulic Units are engineered with proven Parker connector technology to provide high-quality, variable displacement power for industrial applications. They help ensure superior performance and increase lifespan with reliable leak protection, improved diagnostics and available Parker filtration. V-Pak units feature an innovative vertical design that saves space and enables quiet operation. Custom modifications are available upon request.  

Markets:
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Power Generation
• Transmission & Distribution
• Molding
• Packaging Machinery
• Printing & Marketing Equipment
• Vehicle Assembly Facilities
• Material Handling Equipment
• Lumber and Wood
• Miscellaneous Processing

Features/Benefits:
• Proven Performance
• Reliable leak protection/reduction of leak points
• Glycerin-filled pressure gauge for protection against system shock
• Oil level gauge with thermometer for improved diagnostics
• Increased Lifespan
• Submerged pump to protect from cavitation
• Design and Flexibility
• Quieter operation
• Vertical orientation to save floor space
• Dual rated 50/60 Hz electric motors available
• Options for load sense, horsepower limiting and remote pressure controls
• Ease of Use
• Easy-to-fill reservoir to prevent spills
• Highly accessible relief valve
• Precision mounting adaptors

Applications:
• Clamping circuits
• Machine tooling
• Small automation
• Trash compactors

Technical Characteristics:
• Power rating of 2 Hp to 20 Hp
• Flow range of 2.0 – 15.6 GPM (at 1,800 rpm)
• Maximum operating pressure of 207 bar (3,000 psi)
• Speed range of 600 – 2,200 rpm
• Tank capacity of 10, 20, 30 and 40 gallons  

Related Documents

×

687904
246579