Spool Type Logic Element | Product Series

Filter by

    No filters selected

Maximum Flow Rate

Configuration

Flow Direction

Switching Pressure

Dampening Orifice Included

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Spool Type Logic Element

Spool Type Logic Element

Parker’s spool type logic elements can be used for direction and pressure/flow control, and are available normally-open and normally-closed with internal or external pilots for pressures up to 420 bar (6000 psi) and flows up to 500 lpm (132 gpm).

Technical Specifications

  • Maximum Flow Rate: 15, 42, 45, 50, 80, 106, 132 gal/min, 57, 160, 189, 303, 170, 400, 500 L/min
  • Configuration: Normally Closed, Normally Open
  • Flow Direction: Nose to Side (1-2), Side to Nose (2-1)
  • Switching Pressure: 14.5, 25, 50, 73, 75, 100, 145, 150, 218, 290 psi, 1, 1.7, 3.5, 5, 5.2, 6.9, 10, 10.3, 15, 20 bar
  • Dampening Orifice Included: No, Yes
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile, Polyurethane EPS
  • Flow Rate: N/A, 9.2, 24, 26, 71, 90, @ 100 PSI (7 BAR) Nominal gal/min, N/A, 35, 90, 100, 270, 340, @ 100 PSI (7 BAR) Nominal L/min
  • Maximum Operating Pressure: 3500, 5000, 6000 psi, 240, 345, 420 bar
  • Maximum Inlet Pressure Rating: 3500, 5000, 6000 psi, 240, 345, 420 bar
  • Actuation Type: Pilot to Close, Vent to Close, Vent to Open
  • Leak Rate: 50 @ 1450 PSI (BAR), 82 @ 3000 PSI (207 BAR), 82 @ 3500 PSI (240 BAR), 90 @ 1450 PSI (BAR), 125 @ 1450 PSI (BAR) cm3/min
  • Cavity Size: C10-3S, C16-3S, C20-3S
  • Function: Logic Valve
  • Operation Type: Pilot Operated
  • Pilot Location: External, Internal
  • Vented: External, Internal
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 16, 16-20, 37, 60-65, 74, 83, 110 lb-ft, 22, 22-27, 50, 81-88, 100, 113, 150 Nm
  • Operating Temperature: -35 to +200, -35 to +225, -30 to +250, -15 to +400 °F, -37 to +93, -37 to +107, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +225, +250, +400 °F, +93, +107, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.3, 0.78, 1.78 lbs, 0.14, 0.33, 0.81 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s spool type logic element valve family features a versatile range of screw-in elements that can provide flexible design solutions for many common cartridge valve applications with flows up to 500 lpm (132 gpm) and pressures up to 420 bar (6000 psi). Parker logic elements are small pilot controlled devices that offer system designers the advantage of using these valves in applications where the flow and pressure conditions may exceed the limits of typical cartridge valves. They can be used to control flow, pressure, or direction, and when applied in the proper arrangements, can perform multi-task control functions and will help reduce the size, cost, and complexity of integrated manifold systems.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Low leakage design
• High flow capacity
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• Fixed pump unloading
• High flow pressure compensation
• Load-sense unloading
• Priority steering/braking
• Winch control

Additional Technical Insight:
Logic elements are commonly used in conjunction with smaller, low flow solenoid or pilot valves in order to provide pilot pressure to the logic element for higher flow applications.

Related Documents

×
Products Maximum Flow Rate Configuration Flow Direction Switching Pressure Dampening Orifice Included Seal Material
16SLC2-B-75V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR Yes Fluorocarbon
16SLC2-B-100 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Polyurethane EPS
16SLC2-B-100V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Fluorocarbon
16SLC2-B-150 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Polyurethane EPS
16SLC2-B-150V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Fluorocarbon
20SLC2-B-25 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Polyurethane EPS
20SLC2-B-25V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Fluorocarbon
20SLC2-B-50 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Polyurethane EPS
20SLC2-B-50V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Fluorocarbon
20SLC2-B-75 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR Yes Polyurethane EPS
20SLC2-B-75V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR Yes Fluorocarbon
20SLC2-B-100 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Polyurethane EPS
20SLC2-B-100V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Fluorocarbon
20SLC2-B-150 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Polyurethane EPS
20SLC2-B-150V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Fluorocarbon
R04F3-1.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR Yes Nitrile
R04F3-1.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR Yes Fluorocarbon
R04F3-5.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR Yes Nitrile
R04F3-5.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR Yes Fluorocarbon
R04F3-10.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR Yes Nitrile
R04F3-10.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR Yes Fluorocarbon
R04F3-15.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 215 PSI, 15 BAR Yes Nitrile
R04F3-15.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 215 PSI, 15 BAR Yes Fluorocarbon
R04F3-20.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Nitrile
R04F3-20.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Fluorocarbon
R06F3-1.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR Yes Nitrile
R06F3-1.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR Yes Fluorocarbon
R06F3-5.5N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 80 PSI, 5.5 BAR Yes Nitrile
R06F3-5.5V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 80 PSI, 5.5 BAR Yes Fluorocarbon
16SLC3-A-150 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR No Polyurethane EPS
16SLC3-A-150V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR No Fluorocarbon
R04H3-1.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR No Nitrile
R04H3-1.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR No Fluorocarbon
R04H3-5.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 73 PSI, 5 BAR No Nitrile
R04H3-5.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 73 PSI, 5 BAR No Fluorocarbon
R04H3-10.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR No Nitrile
R04H3-10.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR No Fluorocarbon
R04H3-15.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR No Nitrile
R04H3-15.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR No Fluorocarbon
R04H3-20.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR No Nitrile
R04H3-20.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR No Fluorocarbon
R06H3-1.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR No Nitrile
R06H3-1.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR No Fluorocarbon
R06H3-5.5N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 80 PSI, 5.5 BAR No Nitrile
R06H3-5.5V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 80 PSI, 5.5 BAR No Fluorocarbon
R06H3-10.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR No Nitrile
R06H3-10.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR No Fluorocarbon
R06H3-15.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR No Nitrile
R06H3-15.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR No Fluorocarbon
R06H3-20.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR No Nitrile
R06H3-20.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR No Fluorocarbon
10SLC3-B-25 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR Yes Polyurethane EPS
10SLC3-B-25V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR Yes Fluorocarbon
10SLC3-B-50 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR Yes Polyurethane EPS
10SLC3-B-50V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR Yes Fluorocarbon
10SLC3-B-75 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR Yes Polyurethane EPS
10SLC3-B-75V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR Yes Fluorocarbon
10SLC3-B-100 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR Yes Polyurethane EPS
10SLC3-B-100V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR Yes Fluorocarbon
10SLC3-B-150 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR Yes Polyurethane EPS
10SLC3-B-150V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR Yes Fluorocarbon
R06F3-10.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR Yes Nitrile
R06F3-10.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR Yes Fluorocarbon
R06F3-15.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR Yes Nitrile
R06F3-15.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR Yes Fluorocarbon
R06F3-20.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Nitrile
R06F3-20.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Fluorocarbon
R08F3-5.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR Yes Nitrile
R08F3-5.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR Yes Fluorocarbon
R08F3-10.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR Yes Nitrile
R08F3-10.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR Yes Fluorocarbon
R08F3-15.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR Yes Nitrile
R08F3-15.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR Yes Fluorocarbon
R08F3-20.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Nitrile
R08F3-20.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Fluorocarbon
10SLC3-A-25 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR No Polyurethane EPS
10SLC3-A-25V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR No Fluorocarbon
10SLC3-A-50 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR No Polyurethane EPS
10SLC3-A-50V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR No Fluorocarbon
10SLC3-A-75 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR No Polyurethane EPS
10SLC3-A-75V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR No Fluorocarbon
10SLC3-A-100 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR No Polyurethane EPS
10SLC3-A-100V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR No Fluorocarbon
10SLC3-A-150 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR No Polyurethane EPS
10SLC3-A-150V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR No Fluorocarbon
16SLC3-A-25 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR No Polyurethane EPS
16SLC3-A-25V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR No Fluorocarbon
16SLC3-A-50 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR No Polyurethane EPS
16SLC3-A-50V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR No Fluorocarbon
16SLC3-A-75 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR No Polyurethane EPS
16SLC3-A-75V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR No Fluorocarbon
16SLC3-A-100 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR No Polyurethane EPS
16SLC3-A-100V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR No Fluorocarbon
16SLC3-B-25 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR Yes Polyurethane EPS
16SLC3-B-25V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR Yes Fluorocarbon
16SLC3-B-50 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR Yes Polyurethane EPS
16SLC3-B-50V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR Yes Fluorocarbon
16SLC3-B-75 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR Yes Polyurethane EPS
16SLC3-B-75V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 75 PSI, 5.2 BAR Yes Fluorocarbon
16SLC3-B-100 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR Yes Polyurethane EPS
16SLC3-B-100V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR Yes Fluorocarbon
16SLC3-B-150 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR Yes Polyurethane EPS
16SLC3-B-150V 50 GAL/MIN, 189 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR Yes Fluorocarbon
R04G3-1.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR Yes Nitrile
R04G3-1.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR Yes Fluorocarbon
R04G3-5.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 73 PSI, 5 BAR Yes Nitrile
R04G3-5.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 73 PSI, 5 BAR Yes Fluorocarbon
R04G3-10.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR Yes Nitrile
R04G3-10.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR Yes Fluorocarbon
R04G3-15.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR Yes Nitrile
R04G3-15.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR Yes Fluorocarbon
R04G3-20.0N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR Yes Nitrile
R04G3-20.0V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR Yes Fluorocarbon
R06G3-1.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR Yes Nitrile
R06G3-1.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 14.5 PSI, 1 BAR Yes Fluorocarbon
R06G3-5.5N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 80 PSI, 5.5 BAR Yes Nitrile
R06G3-5.5V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 80 PSI, 5.5 BAR Yes Fluorocarbon
R06G3-10.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR Yes Nitrile
R06G3-10.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 145 PSI, 10 BAR Yes Fluorocarbon
R06G3-15.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR Yes Nitrile
R06G3-15.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR Yes Fluorocarbon
R06G3-20.0N 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR Yes Nitrile
R06G3-20.0V 42 GAL/MIN, 160 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR Yes Fluorocarbon
10SLC2-A-25 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Polyurethane EPS
10SLC2-A-25V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Fluorocarbon
R04E3-5.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR No Fluorocarbon
R04E3-10.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR No Nitrile
R04E3-10.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR No Fluorocarbon
R04E3-15.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 215 PSI, 15 BAR No Nitrile
R04E3-15.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 215 PSI, 15 BAR No Fluorocarbon
R04E3-20.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Nitrile
R04E3-20.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Fluorocarbon
R06E3-1.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR No Nitrile
R06E3-1.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR No Fluorocarbon
R06E3-5.5N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 80 PSI, 5.5 BAR No Nitrile
R06E3-5.5V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 80 PSI, 5.5 BAR No Fluorocarbon
R06E3-10.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR No Nitrile
R06E3-10.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR No Fluorocarbon
R06E3-15.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR No Nitrile
R06E3-15.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR No Fluorocarbon
R06E3-20.0N 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Nitrile
R06E3-20.0V 106 GAL/MIN, 400 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Fluorocarbon
R08E3-5.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR No Nitrile
R08E3-5.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR No Fluorocarbon
R08E3-10.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR No Nitrile
R08E3-10.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 145 PSI, 10 BAR No Fluorocarbon
R08E3-15.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR No Nitrile
R08E3-15.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR No Fluorocarbon
R08E3-20.0N 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Nitrile
R08E3-20.0V 132 GAL/MIN, 500 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Fluorocarbon
10SLC2-B-25 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Polyurethane EPS
10SLC2-B-25V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Fluorocarbon
10SLC2-B-50 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Polyurethane EPS
10SLC2-B-50V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Fluorocarbon
10SLC2-B-75 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR Yes Polyurethane EPS
10SLC2-B-75V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR Yes Fluorocarbon
10SLC2-B-100 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Polyurethane EPS
10SLC2-B-100V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Fluorocarbon
10SLC2-B-150 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Polyurethane EPS
10SLC2-B-150V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Fluorocarbon
16SLC2-B-25 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Polyurethane EPS
16SLC2-B-25V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Fluorocarbon
16SLC2-B-50 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Polyurethane EPS
16SLC2-B-50V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Fluorocarbon
16SLC2-B-75 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR Yes Polyurethane EPS
10SLC2-A-50 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Polyurethane EPS
10SLC2-A-50V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Fluorocarbon
10SLC2-A-75 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR No Polyurethane EPS
10SLC2-A-75V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR No Fluorocarbon
10SLC2-A-100 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Polyurethane EPS
10SLC2-A-100V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Fluorocarbon
10SLC2-A-150 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Polyurethane EPS
10SLC2-A-150V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Fluorocarbon
16SLC2-A-25 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Polyurethane EPS
16SLC2-A-25V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Fluorocarbon
16SLC2-A-50 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Polyurethane EPS
16SLC2-A-50V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Fluorocarbon
16SLC2-A-75 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR No Polyurethane EPS
16SLC2-A-75V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR No Fluorocarbon
16SLC2-A-100 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Polyurethane EPS
16SLC2-A-100V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Fluorocarbon
16SLC2-A-150 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Polyurethane EPS
16SLC2-A-150V 50 GAL/MIN, 189 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Fluorocarbon
20SLC2-A-25 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Polyurethane EPS
20SLC2-A-25V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Fluorocarbon
20SLC2-A-50 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Polyurethane EPS
20SLC2-A-50V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Fluorocarbon
20SLC2-A-75 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR No Polyurethane EPS
20SLC2-A-75V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 75 PSI, 5.2 BAR No Fluorocarbon
20SLC2-A-100 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Polyurethane EPS
20SLC2-A-100V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Fluorocarbon
20SLC2-A-150 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Polyurethane EPS
20SLC2-A-150V 80 GAL/MIN, 303 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Fluorocarbon
R04E3-1.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR No Nitrile
R04E3-1.0V 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 14.5 PSI, 1 BAR No Fluorocarbon
R04E3-5.0N 45 GPM, 170 L/MIN Normally Closed Nose to Side (1-2) 73 PSI, 5 BAR No Nitrile
LE102A01 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No D-Ring (Standard)
LE102A05 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No D-Ring (Standard)
LE102A07 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No D-Ring (Standard)
LE102A10 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No D-Ring (Standard)
LE102A15 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR No D-Ring (Standard)
LE102A20 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No D-Ring (Standard)
LE102B01 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes D-Ring (Standard)
LE102B05 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes D-Ring (Standard)
LE102B07 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes D-Ring (Standard)
LE102B10 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes D-Ring (Standard)
LE102B15 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR Yes D-Ring (Standard)
LE102B20 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes D-Ring (Standard)
LE103A01 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR No D-Ring (Standard)
LE103A05 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR No D-Ring (Standard)
LE103A07 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR No D-Ring (Standard)
LE103A10 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR No D-Ring (Standard)
LE103A15 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR No D-Ring (Standard)
LE103A20 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR No D-Ring (Standard)
LE103B01 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR Yes D-Ring (Standard)
LE103B05 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR Yes D-Ring (Standard)
LE103B07 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR Yes D-Ring (Standard)
LE103B10 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR Yes D-Ring (Standard)
LE103B15 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR Yes D-Ring (Standard)
LE103B20 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR Yes D-Ring (Standard)
LE102A01N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Nitrile
LE102A01V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR No Fluorocarbon
LE102A05N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Nitrile
LE102A05V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR No Fluorocarbon
LE102A07N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Nitrile
LE102A07V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR No Fluorocarbon
LE102A10N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Nitrile
LE102A10V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR No Fluorocarbon
LE102A15N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR No Nitrile
LE102A15V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR No Fluorocarbon
LE102A20N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Nitrile
LE102A20V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR No Fluorocarbon
LE102B01N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Nitrile
LE102B01V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 25 PSI, 1.7 BAR Yes Fluorocarbon
LE102B05N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Nitrile
LE102B05V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 50 PSI, 3.5 BAR Yes Fluorocarbon
LE102B07N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Nitrile
LE102B07V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 100 PSI, 6.9 BAR Yes Fluorocarbon
LE102B10N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Nitrile
LE102B10V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 150 PSI, 10.3 BAR Yes Fluorocarbon
LE102B15N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR Yes Nitrile
LE102B15V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 218 PSI, 15 BAR Yes Fluorocarbon
LE102B20N 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Nitrile
LE102B20V 15 GAL/MIN, 57 L/MIN Normally Closed Nose to Side (1-2) 290 PSI, 20 BAR Yes Fluorocarbon
LE103A01N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR No Nitrile
LE103A01V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR No Fluorocarbon
LE103A05N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR No Nitrile
LE103A05V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR No Fluorocarbon
LE103A07N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR No Nitrile
LE103A07V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR No Fluorocarbon
LE103A10N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR No Nitrile
LE103A10V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR No Fluorocarbon
LE103A15N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR No Nitrile
LE103A15V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR No Fluorocarbon
LE103A20N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR No Nitrile
LE103A20V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR No Fluorocarbon
LE103B01N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR Yes Nitrile
LE103B01V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 25 PSI, 1.7 BAR Yes Fluorocarbon
LE103B05N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR Yes Nitrile
LE103B05V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 50 PSI, 3.5 BAR Yes Fluorocarbon
LE103B07N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR Yes Nitrile
LE103B07V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 100 PSI, 6.9 BAR Yes Fluorocarbon
LE103B10N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR Yes Nitrile
LE103B10V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 150 PSI, 10.3 BAR Yes Fluorocarbon
LE103B15N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR Yes Nitrile
LE103B15V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 218 PSI, 15 BAR Yes Fluorocarbon
LE103B20N 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR Yes Nitrile
LE103B20V 15 GAL/MIN, 57 L/MIN Normally Open Side to Nose (2-1) 290 PSI, 20 BAR Yes Fluorocarbon

688368
687505