Parker hesabınızı hemen bugün edinin.
Alışveriş tercihlerinizden uygulama erişimine kadar Parker ile ilgili yaptığınız her şeyi yönetmek için bir hesap oluşturun.
Alışveriş tercihlerinizden uygulama erişimine kadar Parker ile ilgili yaptığınız her şeyi yönetmek için bir hesap oluşturun.
Parker's chrome plated brass ball valves are designed to provide years of service at an economical price and are available in various end configurations and options.
| Product Demos & Tutorials |
|---|
| How To Lock Parker's Ball Valves |
| How To Operate Parker's Ball Valves |
| Communities, Blogs & Industry Links |
|---|
| Parker Ball Valves: Made to the Highest Standards |
| Ürün | Maksimum Çalışma Basıncı (bar) | Tarz | Tutacak | Vacuum Rating (inch of Hg) | Maximum Working Pressure (psi) | Bağlantı 1 Diş Boyutu (in) | Bağlantı 1 Diş Stili | Bağlantı 2 Diş Boyutu (in) | Bağlantı 2 Diş Stili |
|---|---|---|---|---|---|---|---|---|---|
| MV200-2 | 13.7 | Female Pipe Ends | Polyamide Lever | na | 200 | 1/8 | Female Pipe | 1/8 | Female Pipe |
| MV200-4 | 13.7 | Female Pipe Ends | Polyamide Lever | na | 200 | 1/4 | Female Pipe | 1/4 | Female Pipe |
| MV200-6 | 13.7 | Female Pipe Ends | Polyamide Lever | na | 200 | 3/8 | Female Pipe | 3/8 | Female Pipe |
| MV200-8 | 13.7 | Female Pipe Ends | Polyamide Lever | na | 200 | 1/2 | Female Pipe | 1/2 | Female Pipe |
| MV608-2 | 31 | Male to Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 1/8 | Male Pipe | 1/8 | Female Pipe |
| MV608-4 | 31 | Male to Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 1/4 | Male Pipe | 1/4 | Female Pipe |
| MV608-6 | 31 | Male to Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 3/8 | Male Pipe | 3/8 | Female Pipe |
| MV608-8 | 31 | Male to Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 1/2 | Male Pipe | 1/2 | Female Pipe |
| MV609-2 | 31 | Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 1/8 | Female Pipe | 1/8 | Female Pipe |
| MV609-4 | 31 | Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 1/4 | Female Pipe | 1/4 | Female Pipe |
| MV609-6 | 31 | Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 3/8 | Female Pipe | 3/8 | Female Pipe |
| MV609-8 | 31 | Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 1/2 | Female Pipe | 1/2 | Female Pipe |
| MV609-6-4 | 31 | Female Pipe Ends | Polyamide Wedge Lever | 28 | 450 | 3/8 | Female Pipe | 1/4 | Female Pipe |