TKW306HOBZB2R1000 - Frameless Direct-Drive Torque Motors - TK Series | Türkiye

Frameless Direct-Drive Torque Motors - TK Series | #TKW306HOBZB2R1000

Click to View CAD Model
TKW306HOBZB2R1000

Frameless Direct-Drive Torque Motors - TK Series | #TKW306HOBZB2R1000

TK-series frameless direct-drive torque motor kits offer high torques at low speed and come as a separate rotor and stator, permitting direct system integration. With 400VAC windings, torques up to 21700Nm, power ratings to 207kW and speeds to 2500 min-1


Teknik Özellikler

  • Geri Bildirim Seçeneği: [B] : EnDat Encoder
  • Soğutma Yöntemi: [TKW] : Water Cooling
  • Sarım Tipi: [6HO] : 4930 Nm / 80 RPM (nominal)
  • Kasa Boyutu: [30] : 315mm Shaft Height
  • Montaj Seçeneği: [Z] : Without Transportation Bridges (Standard)
  • Kasa Boyutu: 565 mm
  • Sürekli Çıkış Gücü: 41.3 kW
  • Sürekli Tork: 4930 Nm, 43630.5 lb-inch
  • Azami Tork: 7200 Nm, 63720 lb-inch
  • Nominal Hız: 80 RPM
  • Giriş Voltajı: 400 to 480 VAC
  • Motor Kutup Sayısı: 90
  • Geri Besleme Türü: Absolute Single-turn EnDat Encoder
  • Uyumlu Parker Sürücüsü/Aktüatörü: AC890SD
  • Teknik Özelliklere Uygun: CE
  • Giriş Koruması Sınıfı: IP00
  • Tutma Freni Dâhil: No
  • Soğutma Yöntemi: Water-Cooled (standard)
  • Şaft Tipi: Hollow (ID: 420mm)
Safety Warning

Öğe Bilgileri

Delivered as separate rotor and stator components, for integration into the mechanical structure of the machine, TK series torque motors lead to simplified designs, reduced costs, and increased accuracy. TK series is distinguished from existing solutions by their exceptional robustness, making them particularly suited to harsh environments. Benefiting from Parker's unprecedented know-how in the design and manufacture of torque motors, TK series can also be delivered as complete sub-assemblies including frame, cooling system, bearings, feedback sensor.

Markets:
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Processing

Features/Benefits:
• Permanent magnet synchronous servo motor kit
• Simplified mechanical designs
• High Resistance (oil proof and coating on request)
• Reduced sizes and weights
• Increased reliability and reduced maintenance
• Increased rigidity and accuracy

Applications:
• Rotating Table
• Material Forming
• Material Handling
• Tooling Machines
• Mixer for Pulp & Paper
• Winch

Technical Specifications:
• Mounting - tapped holes on rotor and stator periphery
• Cooling - water cooling (standard) or natural convection (available with derating, consult us)
• Thermal Protection - PTC and KTY probes fitted into the stator winding
• Feedback Sensor - chosen depending upon mechanical conditions, required accuracy and drive specifics: resolver, sin/cos encoder...
• Electrical Connections - flying cables without connectors, 2m length

Devamını Oku Daha Az Göster

CAD Çizimleri + Doyalar


İlişkili Belgeler

×

Adet:
Teklif iste

Öğe, teklif sepetinize başarılı bir şekilde eklendi TEKLİF SEPETİNE GİT

x

OK

x

Distribütör Bul

Nereden Alabilirim?

Yerel İletişim

Parker Hareket ve Kontrol Sistemleri Tic. Ltd. Şti.

Kısıklı Mahallesi Hanımseti Sokak No:55

Üsküdar

İstanbul

Türkiye

34692

Telefon

+90 216 499 70 81

Parker hesabınızı hemen bugün edinin.

Alışveriş tercihlerinizden uygulama erişimine kadar Parker ile ilgili yaptığınız her şeyi yönetmek için bir hesap oluşturun.

688368
A87859