Cam Operated Directional Control Valve - D1VC, D1VD, D1VG Series | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Maximum Flow Rate

Actuation Type

Mounting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cam Operated Directional Control Valve - D1VC, D1VD, D1VG Series

Cam Operated Directional Control Valve - D1VC, D1VD, D1VG Series

Parker’s D1VC, D1VD and D1VG directional control valves are high performance, 4-chamber, direct operated, cam controlled, 4-way valves.

Technical Specifications

  • Maximum Operating Temperature: +140 °F
  • Maximum Flow Rate: 22 gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Cam Lever, Cam (90° to mounting surface), Cam (parallel to mounting surface)
  • Body Material: Grey Iron
  • Seal Material: Nitrile, Fluorocarbon
  • Valve Type: Industrial Cam Operated Directional Control Valve
  • Size: NFPA3; CETOP 3; NG6
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Mounting Type: Manifold
  • Weight: 3.2, 3.7 lb, 1.44, 1.6 kg

Full Product Description

Parker’s D1VC, D1VD and D1VG directional control valves are available in 2-position and conform to NFPA’s D03, CETOP 3 mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Short stroke option
• Two styles available (D1VC & D1VG)
• Choice of two cam roller positions (D1VC & D1VD)

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Maximum Operating Pressure Maximum Flow Rate Actuation Type Mounting Type
D1VC001BN NFPA3; CETOP 3; NG6 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001BNP05 NFPA3; CETOP 3; NG7 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001BNP10 NFPA3; CETOP 3; NG8 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001BV NFPA3; CETOP 3; NG9 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001BVP05 NFPA3; CETOP 3; NG10 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001BVP10 NFPA3; CETOP 3; NG11 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001HN NFPA3; CETOP 3; NG12 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001HNP05 NFPA3; CETOP 3; NG13 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001HNP10 NFPA3; CETOP 3; NG14 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001HV NFPA3; CETOP 3; NG15 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001HVP05 NFPA3; CETOP 3; NG16 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC001HVP10 NFPA3; CETOP 3; NG17 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002BN NFPA3; CETOP 3; NG18 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002BNP05 NFPA3; CETOP 3; NG19 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002BNP10 NFPA3; CETOP 3; NG20 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002BV NFPA3; CETOP 3; NG21 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002BVP05 NFPA3; CETOP 3; NG22 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002BVP10 NFPA3; CETOP 3; NG23 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002HN NFPA3; CETOP 3; NG24 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002HNP05 NFPA3; CETOP 3; NG25 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002HNP10 NFPA3; CETOP 3; NG26 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002HV NFPA3; CETOP 3; NG27 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002HVP05 NFPA3; CETOP 3; NG28 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC002HVP10 NFPA3; CETOP 3; NG29 3000 PSI 22 GPM Cam (90° to mounting surface) Subplate
D1VC004BN NFPA3; CETOP 3; NG30 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004BNP05 NFPA3; CETOP 3; NG31 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004BNP10 NFPA3; CETOP 3; NG32 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004BV NFPA3; CETOP 3; NG33 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004BVP05 NFPA3; CETOP 3; NG34 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004BVP10 NFPA3; CETOP 3; NG35 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004HN NFPA3; CETOP 3; NG36 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VD002BNP05 NFPA3; CETOP 3; NG103 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002BNP10 NFPA3; CETOP 3; NG104 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002BV NFPA3; CETOP 3; NG105 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002BVP05 NFPA3; CETOP 3; NG106 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002BVP10 NFPA3; CETOP 3; NG107 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002HN NFPA3; CETOP 3; NG108 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002HNP05 NFPA3; CETOP 3; NG109 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002HNP10 NFPA3; CETOP 3; NG110 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002HV NFPA3; CETOP 3; NG111 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002HVP05 NFPA3; CETOP 3; NG112 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002HVP10 NFPA3; CETOP 3; NG113 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD004BN NFPA3; CETOP 3; NG114 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004BNP05 NFPA3; CETOP 3; NG115 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004BNP10 NFPA3; CETOP 3; NG116 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004BV NFPA3; CETOP 3; NG117 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004BVP05 NFPA3; CETOP 3; NG118 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004BVP10 NFPA3; CETOP 3; NG119 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004HN NFPA3; CETOP 3; NG120 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004HNP05 NFPA3; CETOP 3; NG121 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004HNP10 NFPA3; CETOP 3; NG122 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004HV NFPA3; CETOP 3; NG123 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004HVP05 NFPA3; CETOP 3; NG124 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD004HVP10 NFPA3; CETOP 3; NG125 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008BN NFPA3; CETOP 3; NG126 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008BNP05 NFPA3; CETOP 3; NG127 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008BNP10 NFPA3; CETOP 3; NG128 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008BV NFPA3; CETOP 3; NG129 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008BVP05 NFPA3; CETOP 3; NG130 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008BVP10 NFPA3; CETOP 3; NG131 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008HN NFPA3; CETOP 3; NG132 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008HNP05 NFPA3; CETOP 3; NG133 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008HNP10 NFPA3; CETOP 3; NG134 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008HV NFPA3; CETOP 3; NG135 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008HVP05 NFPA3; CETOP 3; NG136 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD008HVP10 NFPA3; CETOP 3; NG137 3000 PSI 12 GPM Cam (parallel to mounting surface) Subplate
D1VD009BN NFPA3; CETOP 3; NG138 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009BNP05 NFPA3; CETOP 3; NG139 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009BNP10 NFPA3; CETOP 3; NG140 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009BV NFPA3; CETOP 3; NG141 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009BVP05 NFPA3; CETOP 3; NG142 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009BVP10 NFPA3; CETOP 3; NG143 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009HN NFPA3; CETOP 3; NG144 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009HNP05 NFPA3; CETOP 3; NG145 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009HNP10 NFPA3; CETOP 3; NG146 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009HV NFPA3; CETOP 3; NG147 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009HVP05 NFPA3; CETOP 3; NG148 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD009HVP10 NFPA3; CETOP 3; NG149 3000 PSI 15 GPM Cam (parallel to mounting surface) Subplate
D1VD081BN NFPA3; CETOP 3; NG150 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081BNP05 NFPA3; CETOP 3; NG151 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081BNP10 NFPA3; CETOP 3; NG152 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081BV NFPA3; CETOP 3; NG153 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081BVP05 NFPA3; CETOP 3; NG154 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081BVP10 NFPA3; CETOP 3; NG155 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081HN NFPA3; CETOP 3; NG156 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081HNP05 NFPA3; CETOP 3; NG157 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081HNP10 NFPA3; CETOP 3; NG158 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081HV NFPA3; CETOP 3; NG159 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081HVP05 NFPA3; CETOP 3; NG160 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD081HVP10 NFPA3; CETOP 3; NG161 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082BN NFPA3; CETOP 3; NG162 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082BNP05 NFPA3; CETOP 3; NG163 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082BNP10 NFPA3; CETOP 3; NG164 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082BV NFPA3; CETOP 3; NG165 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082BVP05 NFPA3; CETOP 3; NG166 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082BVP10 NFPA3; CETOP 3; NG167 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082HN NFPA3; CETOP 3; NG168 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082HNP05 NFPA3; CETOP 3; NG169 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082HNP10 NFPA3; CETOP 3; NG170 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082HV NFPA3; CETOP 3; NG171 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082HVP05 NFPA3; CETOP 3; NG172 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VD082HVP10 NFPA3; CETOP 3; NG173 3000 PSI 8 GPM Cam (parallel to mounting surface) Subplate
D1VG001BN NFPA3; CETOP 3; NG174 3000 PSI 22 GPM Cam Lever Subplate
D1VG001BNP05 NFPA3; CETOP 3; NG175 3000 PSI 22 GPM Cam Lever Subplate
D1VG001BNP10 NFPA3; CETOP 3; NG176 3000 PSI 22 GPM Cam Lever Subplate
D1VG001BV NFPA3; CETOP 3; NG177 3000 PSI 22 GPM Cam Lever Subplate
D1VG001BVP05 NFPA3; CETOP 3; NG178 3000 PSI 22 GPM Cam Lever Subplate
D1VG001BVP10 NFPA3; CETOP 3; NG179 3000 PSI 22 GPM Cam Lever Subplate
D1VG001HN NFPA3; CETOP 3; NG180 3000 PSI 22 GPM Cam Lever Subplate
D1VG001HNP05 NFPA3; CETOP 3; NG181 3000 PSI 22 GPM Cam Lever Subplate
D1VG001HNP10 NFPA3; CETOP 3; NG182 3000 PSI 22 GPM Cam Lever Subplate
D1VG001HV NFPA3; CETOP 3; NG183 3000 PSI 22 GPM Cam Lever Subplate
D1VG001HVP05 NFPA3; CETOP 3; NG184 3000 PSI 22 GPM Cam Lever Subplate
D1VG001HVP10 NFPA3; CETOP 3; NG185 3000 PSI 22 GPM Cam Lever Subplate
D1VG002BN NFPA3; CETOP 3; NG186 3000 PSI 22 GPM Cam Lever Subplate
D1VG002BNP05 NFPA3; CETOP 3; NG187 3000 PSI 22 GPM Cam Lever Subplate
D1VG002BNP10 NFPA3; CETOP 3; NG188 3000 PSI 22 GPM Cam Lever Subplate
D1VG002BV NFPA3; CETOP 3; NG189 3000 PSI 22 GPM Cam Lever Subplate
D1VG002BVP05 NFPA3; CETOP 3; NG190 3000 PSI 22 GPM Cam Lever Subplate
D1VG002BVP10 NFPA3; CETOP 3; NG191 3000 PSI 22 GPM Cam Lever Subplate
D1VG002HN NFPA3; CETOP 3; NG192 3000 PSI 22 GPM Cam Lever Subplate
D1VG002HNP05 NFPA3; CETOP 3; NG193 3000 PSI 22 GPM Cam Lever Subplate
D1VG002HNP10 NFPA3; CETOP 3; NG194 3000 PSI 22 GPM Cam Lever Subplate
D1VG002HV NFPA3; CETOP 3; NG195 3000 PSI 22 GPM Cam Lever Subplate
D1VG002HVP05 NFPA3; CETOP 3; NG196 3000 PSI 22 GPM Cam Lever Subplate
D1VG002HVP10 NFPA3; CETOP 3; NG197 3000 PSI 22 GPM Cam Lever Subplate
D1VG004BN NFPA3; CETOP 3; NG198 3000 PSI 12 GPM Cam Lever Subplate
D1VG004BNP05 NFPA3; CETOP 3; NG199 3000 PSI 12 GPM Cam Lever Subplate
D1VG004BNP10 NFPA3; CETOP 3; NG200 3000 PSI 12 GPM Cam Lever Subplate
D1VG004BV NFPA3; CETOP 3; NG201 3000 PSI 12 GPM Cam Lever Subplate
D1VG004BVP05 NFPA3; CETOP 3; NG202 3000 PSI 12 GPM Cam Lever Subplate
D1VG004BVP10 NFPA3; CETOP 3; NG203 3000 PSI 12 GPM Cam Lever Subplate
D1VG004HN NFPA3; CETOP 3; NG204 3000 PSI 12 GPM Cam Lever Subplate
D1VG004HNP05 NFPA3; CETOP 3; NG205 3000 PSI 12 GPM Cam Lever Subplate
D1VG004HNP10 NFPA3; CETOP 3; NG206 3000 PSI 12 GPM Cam Lever Subplate
D1VG004HV NFPA3; CETOP 3; NG207 3000 PSI 12 GPM Cam Lever Subplate
D1VG004HVP05 NFPA3; CETOP 3; NG208 3000 PSI 12 GPM Cam Lever Subplate
D1VG004HVP10 NFPA3; CETOP 3; NG209 3000 PSI 12 GPM Cam Lever Subplate
D1VG008BN NFPA3; CETOP 3; NG210 3000 PSI 12 GPM Cam Lever Subplate
D1VG008BNP05 NFPA3; CETOP 3; NG211 3000 PSI 12 GPM Cam Lever Subplate
D1VG008BNP10 NFPA3; CETOP 3; NG212 3000 PSI 12 GPM Cam Lever Subplate
D1VG008BV NFPA3; CETOP 3; NG213 3000 PSI 12 GPM Cam Lever Subplate
D1VG008BVP05 NFPA3; CETOP 3; NG214 3000 PSI 12 GPM Cam Lever Subplate
D1VG008BVP10 NFPA3; CETOP 3; NG215 3000 PSI 12 GPM Cam Lever Subplate
D1VG008HN NFPA3; CETOP 3; NG216 3000 PSI 12 GPM Cam Lever Subplate
D1VG008HNP05 NFPA3; CETOP 3; NG217 3000 PSI 12 GPM Cam Lever Subplate
D1VG008HNP10 NFPA3; CETOP 3; NG218 3000 PSI 12 GPM Cam Lever Subplate
D1VG008HV NFPA3; CETOP 3; NG219 3000 PSI 12 GPM Cam Lever Subplate
D1VG008HVP05 NFPA3; CETOP 3; NG220 3000 PSI 12 GPM Cam Lever Subplate
D1VG008HVP10 NFPA3; CETOP 3; NG221 3000 PSI 12 GPM Cam Lever Subplate
D1VG009BN NFPA3; CETOP 3; NG222 3000 PSI 15 GPM Cam Lever Subplate
D1VG009BNP05 NFPA3; CETOP 3; NG223 3000 PSI 15 GPM Cam Lever Subplate
D1VG009BNP10 NFPA3; CETOP 3; NG224 3000 PSI 15 GPM Cam Lever Subplate
D1VG009BV NFPA3; CETOP 3; NG225 3000 PSI 15 GPM Cam Lever Subplate
D1VG009BVP05 NFPA3; CETOP 3; NG226 3000 PSI 15 GPM Cam Lever Subplate
D1VG009BVP10 NFPA3; CETOP 3; NG227 3000 PSI 15 GPM Cam Lever Subplate
D1VG009HN NFPA3; CETOP 3; NG228 3000 PSI 15 GPM Cam Lever Subplate
D1VG009HNP05 NFPA3; CETOP 3; NG229 3000 PSI 15 GPM Cam Lever Subplate
D1VG009HNP10 NFPA3; CETOP 3; NG230 3000 PSI 15 GPM Cam Lever Subplate
D1VG009HV NFPA3; CETOP 3; NG231 3000 PSI 15 GPM Cam Lever Subplate
D1VG009HVP05 NFPA3; CETOP 3; NG232 3000 PSI 15 GPM Cam Lever Subplate
D1VG009HVP10 NFPA3; CETOP 3; NG233 3000 PSI 15 GPM Cam Lever Subplate
D1VG081BN NFPA3; CETOP 3; NG234 3000 PSI 8 GPM Cam Lever Subplate
D1VG081BNP05 NFPA3; CETOP 3; NG235 3000 PSI 8 GPM Cam Lever Subplate
D1VG081BNP10 NFPA3; CETOP 3; NG236 3000 PSI 8 GPM Cam Lever Subplate
D1VG081BV NFPA3; CETOP 3; NG237 3000 PSI 8 GPM Cam Lever Subplate
D1VG081BVP05 NFPA3; CETOP 3; NG238 3000 PSI 8 GPM Cam Lever Subplate
D1VG081BVP10 NFPA3; CETOP 3; NG239 3000 PSI 8 GPM Cam Lever Subplate
D1VG081HN NFPA3; CETOP 3; NG240 3000 PSI 8 GPM Cam Lever Subplate
D1VG081HNP05 NFPA3; CETOP 3; NG241 3000 PSI 8 GPM Cam Lever Subplate
D1VG081HNP10 NFPA3; CETOP 3; NG242 3000 PSI 8 GPM Cam Lever Subplate
D1VG081HV NFPA3; CETOP 3; NG243 3000 PSI 8 GPM Cam Lever Subplate
D1VG081HVP05 NFPA3; CETOP 3; NG244 3000 PSI 8 GPM Cam Lever Subplate
D1VG081HVP10 NFPA3; CETOP 3; NG245 3000 PSI 8 GPM Cam Lever Subplate
D1VG082BN NFPA3; CETOP 3; NG246 3000 PSI 8 GPM Cam Lever Subplate
D1VG082BNP05 NFPA3; CETOP 3; NG247 3000 PSI 8 GPM Cam Lever Subplate
D1VG082BNP10 NFPA3; CETOP 3; NG248 3000 PSI 8 GPM Cam Lever Subplate
D1VG082BV NFPA3; CETOP 3; NG249 3000 PSI 8 GPM Cam Lever Subplate
D1VG082BVP05 NFPA3; CETOP 3; NG250 3000 PSI 8 GPM Cam Lever Subplate
D1VG082BVP10 NFPA3; CETOP 3; NG251 3000 PSI 8 GPM Cam Lever Subplate
D1VG082HN NFPA3; CETOP 3; NG252 3000 PSI 8 GPM Cam Lever Subplate
D1VG082HNP05 NFPA3; CETOP 3; NG253 3000 PSI 8 GPM Cam Lever Subplate
D1VG082HNP10 NFPA3; CETOP 3; NG254 3000 PSI 8 GPM Cam Lever Subplate
D1VG082HV NFPA3; CETOP 3; NG255 3000 PSI 8 GPM Cam Lever Subplate
D1VG082HVP05 NFPA3; CETOP 3; NG256 3000 PSI 8 GPM Cam Lever Subplate
D1VG082HVP10 NFPA3; CETOP 3; NG257 3000 PSI 8 GPM Cam Lever Subplate
D1VC004HNP05 NFPA3; CETOP 3; NG37 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004HNP10 NFPA3; CETOP 3; NG38 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004HV NFPA3; CETOP 3; NG39 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004HVP05 NFPA3; CETOP 3; NG40 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC004HVP10 NFPA3; CETOP 3; NG41 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008BN NFPA3; CETOP 3; NG42 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008BNP05 NFPA3; CETOP 3; NG43 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008BNP10 NFPA3; CETOP 3; NG44 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008BV NFPA3; CETOP 3; NG45 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008BVP05 NFPA3; CETOP 3; NG46 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008BVP10 NFPA3; CETOP 3; NG47 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008HN NFPA3; CETOP 3; NG48 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008HNP05 NFPA3; CETOP 3; NG49 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008HNP10 NFPA3; CETOP 3; NG50 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008HV NFPA3; CETOP 3; NG51 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008HVP05 NFPA3; CETOP 3; NG52 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC008HVP10 NFPA3; CETOP 3; NG53 3000 PSI 12 GPM Cam (90° to mounting surface) Subplate
D1VC009BN NFPA3; CETOP 3; NG54 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009BNP05 NFPA3; CETOP 3; NG55 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009BNP10 NFPA3; CETOP 3; NG56 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009BV NFPA3; CETOP 3; NG57 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009BVP05 NFPA3; CETOP 3; NG58 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009BVP10 NFPA3; CETOP 3; NG59 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009HN NFPA3; CETOP 3; NG60 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009HNP05 NFPA3; CETOP 3; NG61 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009HNP10 NFPA3; CETOP 3; NG62 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009HV NFPA3; CETOP 3; NG63 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009HVP05 NFPA3; CETOP 3; NG64 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC009HVP10 NFPA3; CETOP 3; NG65 3000 PSI 15 GPM Cam (90° to mounting surface) Subplate
D1VC081BN NFPA3; CETOP 3; NG66 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081BNP05 NFPA3; CETOP 3; NG67 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081BNP10 NFPA3; CETOP 3; NG68 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081BV NFPA3; CETOP 3; NG69 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081BVP05 NFPA3; CETOP 3; NG70 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081BVP10 NFPA3; CETOP 3; NG71 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081HN NFPA3; CETOP 3; NG72 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081HNP05 NFPA3; CETOP 3; NG73 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081HNP10 NFPA3; CETOP 3; NG74 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081HV NFPA3; CETOP 3; NG75 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081HVP05 NFPA3; CETOP 3; NG76 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC081HVP10 NFPA3; CETOP 3; NG77 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082BN NFPA3; CETOP 3; NG78 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082BNP05 NFPA3; CETOP 3; NG79 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082BNP10 NFPA3; CETOP 3; NG80 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082BV NFPA3; CETOP 3; NG81 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082BVP05 NFPA3; CETOP 3; NG82 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082BVP10 NFPA3; CETOP 3; NG83 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082HN NFPA3; CETOP 3; NG84 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082HNP05 NFPA3; CETOP 3; NG85 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082HNP10 NFPA3; CETOP 3; NG86 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082HV NFPA3; CETOP 3; NG87 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082HVP05 NFPA3; CETOP 3; NG88 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VC082HVP10 NFPA3; CETOP 3; NG89 3000 PSI 8 GPM Cam (90° to mounting surface) Subplate
D1VD001BN NFPA3; CETOP 3; NG90 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001BNP05 NFPA3; CETOP 3; NG91 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001BNP10 NFPA3; CETOP 3; NG92 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001BV NFPA3; CETOP 3; NG93 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001BVP05 NFPA3; CETOP 3; NG94 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001BVP10 NFPA3; CETOP 3; NG95 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001HN NFPA3; CETOP 3; NG96 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001HNP05 NFPA3; CETOP 3; NG97 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001HNP10 NFPA3; CETOP 3; NG98 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001HV NFPA3; CETOP 3; NG99 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001HVP05 NFPA3; CETOP 3; NG100 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD001HVP10 NFPA3; CETOP 3; NG101 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate
D1VD002BN NFPA3; CETOP 3; NG102 3000 PSI 22 GPM Cam (parallel to mounting surface) Subplate

687912
687505