LORD® 7550-A/C Urethane Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 7550-A/C Urethane Adhesive LORD® 7550-A/C Urethane Adhesive

LORD® 7550-A/C Urethane Adhesive

LORD® 7550-A/C adhesive is an equal-mix, clear urethane adhesive system used to bond Lexan, ABS, polycarbonate and other plastics. This adhesive will also bond primed metals.

Technical Specifications

  • Handling Time: 1 Hours @ 77°F (25°C)
  • Working Time: 3 to 5 min @ 75°F (24°C)
  • Color: Clear to Clear Yellow Liquid
  • Mix Ratio: 1:1 by Volume

Full Product Description

LORD® 7550 adhesive is an equal-mix, two-component clear urethane adhesive system used to bond Lexan, ABS, polycarbonate and other plastics. This adhesive will also bond primed metals.

Features and Benefits:

• Non-Flammable – does not require explosion-proof equipment.
• Environmentally Recommended – does not contain ozone depleting chemicals.
• Environmentally Resistant – resists weathering, humidity and salt spray; UV resistant.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Self-Leveling – flows into hard-to-reach spaces; excellent for bonding parts with tight tolerances.

Shelf Life/Storage:

Shelf life is six months when stored in a clean, dry environment at 70-80°F (21-27°C) in original, unopened container.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Related Documents

×
Products Package Type
3003953 50 mL - LORD 7550-A/C

687912
1A0MGR