Solenoid Operated Directional Control Valve - D3DW Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Operated Directional Control Valve - D3DW Series

Solenoid Operated Directional Control Valve - D3DW Series

Parker’s D3DW directional control valves are high performance, 5-chamber, direct operated, wet armature, solenoid controlled, 3 or 4-way valves.

Technical Specifications

  • Maximum Operating Temperature: +140 °F
  • Maximum Flow Rate: Up to 33 depending on spool gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Grey Iron
  • Seal Material: Nitrile, Fluorocarbon
  • Valve Type: 5-Chamber Body Solenoid Operated Directional Control Valve
  • Size: NFPA D05; CETOP 5; NG 10
  • Mounting Type: Subplate
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Weight: 16, 11.6 lb, 7.3, 5.3 kg
  • Additional Options: Consult catalog for other available features

Full Product Description

Parker’s D3DW directional control valves are available in 2 or 3-position and conform to NFPA’s D05, CETOP 5 mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• CSA approved
• Monitor switch available
• Easy access mounting bolts
• High pressure tank line capability
• No tools required for coil removal
• DC surge suppression available to protect electrical equipment

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products
D3DW11CNJW
D3DW11CNYWZ
D3DW11KNYPZ
D3DW12CNJP
D3DW14CNYPZ
D3DW14CNYWZ
D3DW14ENJW
D3DW15CNJW
D3DW1CNDP
D3DW1CNDP5
D3DW1CNDW
D3DW1CNJP
D3DW1CNJP4
D3DW1CNJP5
D3DW1CNJW
D3DW1CNJW4
D3DW1CNKP
D3DW1CNKP5
D3DW1CNKW
D3DW1CNTPZ
D3DW1CNYPPZ
D3DW1CNYPZ
D3DW1CNYPZ4
D3DW1CNYPZ5
D3DW1CNYWZ
D3DW1CNYWZ4
D3DW1CVJP4
D3DW1CVJP5
D3DW1CVJW
D3DW1CVJW4
D3DW1CVJWPV
D3DW1CVYWZ4
D3DW1ENJW
D3DW1ENYPZ
D3DW1ENYPZI7
D3DW1ENYWZ
D3DW1ENYWZ4
D3DW1ENYWZI7
D3DW1EVJP
D3DW1EVYPZ
D3DW1EVYPZ5
D3DW1FNYWZ4
D3DW1KNJP
D3DW1KNJW
D3DW1KNKP
D3DW1KNYWZ
D3DW1KVYPZ5
D3DW20BNDP
D3DW20BNDW
D3DW20BNJP
D3DW20BNJP4
D3DW20BNJP5
D3DW20BNJPP5
D3DW20BNJW
D3DW20BNKP
D3DW20BNYPZ
D3DW20BNYPZ4
D3DW20BNYPZ5
D3DW20BNYWZ
D3DW20BNYWZ4
D3DW20BNYWZI7
D3DW20BVJP
D3DW20BVJP5
D3DW20BVJW
D3DW20BVJWPVI7
D3DW20BVJWVI7
D3DW20BVKW
D3DW20BVTPZ
D3DW20BVTWZ
D3DW20BVUP
D3DW20BVYWZ
D3DW20BVZP
D3DW20DNJP
D3DW20DNJP45
D3DW20DNJP5
D3DW20DNJW
D3DW20DNYPZ
D3DW20DNYPZ5
D3DW20DNYWZ
D3DW20DNZW
D3DW20DVTPZ5
D3DW20DVYPZ
D3DW20DVYWZ
D3DW20HNJP
D3DW20HNJP45
D3DW20HNJP5
D3DW20HNJW
D3DW20HNKW
D3DW20HNTWZ
D3DW20HNYPZ
D3DW20HNYWZ
D3DW20HNYWZ4
D3DW20HNYWZI7
D3DW20HVYPZ
D3DW20HVYWZ4
D3DW22KVJW
D3DW26BVJP5
D3DW26HNJP
D3DW26HNJPI7
D3DW2CNJP
D3DW2CNJP5
D3DW2CNJW
D3DW2CNKW4
D3DW2CNYPZ
D3DW2CNYWZ
D3DW2CNYWZ4
D3DW2CVDPP
D3DW2CVYPZ
D3DW2ENJP
D3DW2ENJW
D3DW2ENYPZ
D3DW2ENYWZ
D3DW2KNKW
D3DW2KNYWZ
D3DW30BNJW
D3DW30BNYPZ
D3DW30BNYPZ5
D3DW30BNYWZ
D3DW30BVJP
D3DW30DNJP
D3DW30DNJW
D3DW30DNYPZ5
D3DW30DNYWZ
D3DW30DVYPZ5
D3DW30HNJW
D3DW30HNTPZ
D3DW30HNYPZ
D3DW30HNYPZ5
D3DW30HNYWZ
D3DW3CNKW
D3DW3CNYPZ
D3DW3CNYWZ
D3DW3CVYPZ5
D3DW3ENJW
D3DW3FNJP
D3DW3FNJPVI7
D3DW3FNYPZI7
D3DW4CNDP
D3DW4CNDP5
D3DW4CNDW4
D3DW4CNJP
D3DW4CNJP45
D3DW4CNJP5
D3DW4CNJPP5
D3DW4CNJW
D3DW4CNJW4
D3DW4CNKP
D3DW4CNKW
D3DW4CNYPZ
D3DW4CNYPZ4
D3DW4CNYPZ5
D3DW4CNYWZ
D3DW4CNYWZ4
D3DW4CVJW
D3DW4CVKW
D3DW4CVUW
D3DW4CVYPZ
D3DW4CVYPZ5
D3DW4CVYWZ
D3DW4CVYWZ4
D3DW4ENDP
D3DW4ENJP5
D3DW4EVJW
D3DW4KNJWI7
D3DW6CNDW
D3DW6CNJP
D3DW6CNJP5
D3DW6CNYPZ5
D3DW6CNYWZ
D3DW6CVJP
D3DW6ENJW
D3DW7CNDW
D3DW7KNYWZ
D3DW82CNJW
D3DW8CNJP
D3DW8CNJW
D3DW8CNKP
D3DW8CNKWP
D3DW8CNYPZ
D3DW8CNYPZ5
D3DW8CNYWZ
D3DW8ENYPZ
D3DW8ENYWZ
D3DW8KNKP
D3DW8KNYPZ
D3DW9CNDP
D3DW9CNJP
D3DW9CNJP5
D3DW9CNJW
D3DW9CNKP5
D3DW9CNKW
D3DW9CNTWZ
D3DW9CNYPZ
D3DW9CNYWZ
D3DW9CVJPP5
D3DW9ENJW
D3DW9KNYPZ5

687912
687505