CTS Micro Diaphragm Pump | Parker NA
687821
687821

CTS Micro Diaphragm Pump

Parker's CTS Micro Diaphragm Pump Model delivers up to 2.5 slpm of flow into a compact 20 mm wide package. Configurable with three different motors to meet your application's specific needs and life expectations.

Use our configurator to build the right part for your application.
Product Overview
Description
    Parkers CTS Micro Diaphragm Pump is a compact 20 mm wide pump that delivers up to 2.5 slpm of flow with three motor configurations options to meet application needs. Compact size, high life expectancy, and lightweight design make this pump the ideal choice for portable applications. Parker’s CTS series pumps are specifically balanced to minimize noise and vibration for low noise applications, such as patient monitoring and wound therapy. 

    Markets:
    Patient Gas Analyzer
    Hand-held Diagnostics
    Point of Care Testing

    Features/Benefits:
    CTS Series Pumps set the highest benchmark for service free life expectancy with our advanced proprietary diaphragm elastomer.
    CTS Series Pumps have a unique, compact, and lightweight design making it ideal for portable applications.
    Our 100% oil and grease-free pump and compressor design maintains the purity of your system and are commonly used in FDA-approved systems.
    CTS Series Pumps are uniquely balanced to minimize noise and vibration and to maximize life.
    RoHS compliant

    Applications:
    Gas Analyzers
    Patient Monitoring
    CO₂ Monitors
    Compression Therapy
    Negative Pressure Wound Therapy
    Surgical Instruments
    Medical Consumer Devices
Tech Specifications
Description

Performance Characteristics

Product Type

Diaphragm Pump

For Fluid Type

Air
Gas

Industry Application

Gas Analyzers
Patient Monitoring
Compression Therapy
Negative Pressure Wound Therapy

Flow Rate

2.5 L/min

Weight

48 to 62 g

Operating Pressure

24 psi
1.65 bar

Length

1.74 to 1.98 inch
44.2 to 50.2 mm

Maximum Continuous Pressure

24 psi
1.65 bar

Width

0.80 inch
20.3 mm

Vacuum Pressure Rating

-4.9 psi
-508 mm-Hg

Height

1.27 inch
32.2 mm

Maximum Continuous Vacuum Pressure

-4.9 psi
-508 mm-Hg

Motor Type

Iron Core Brush
Coreless Brush
Brushless Slotless

Operational Life

10000 Hours

Body Material

PSU to Polysulphone

Diaphragm Material

EPDM
AEPDM

Noise Level

45 dBA

Operating Temperature

5 to 50 °C

Product Support

contact us