Hose Reel Racks | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Reel Racks

Hose Reel Racks

Parker's Reel Racks are a convenient way of storing and dispensing large reels of hose to keep them compact and organized.

Full Product Description

Parker's Reel Racks are a convenient way of storing and dispensing large reels of hose to keep them compact and organized. The Reel Racks are supplied with heavy-duty casters, which allow for ease of turning, even when fully loaded. Choose from two different models of Reel Racks:

Rotary Reel Rack:
Parker's Rotary Reel Rack features a 16 hose reel capacity that can be fit into compact areas. The heavy-duty casters allow for ease of turning, even if the Reel Rack is fully loaded. It comes with an optional overhead crane if needed. The standard Rotary Reel Rack is 104” tall, 67” wide, and 67” long.

¾ Reel Rack:
Parker's ¾ Reel Rack is a compact, standard reel rack that holds 3 sets of hose reels. An optional extension with wall anchor mounts is available for a 4th reel of hose if needed. The wall anchor mounts provide stability and support for the rack. The standard ¾ Reel Rack is 59” tall, 27 ¾” wide, and 27 ½” long.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Keeps hose reels rolled and organized
• Durable casters allow for ease of turning
• Holds and stores excess hose reels

Applications:
• Storage and organization applications
Products

687PDC
687583