MPT® II NONCONDUCTIVE MULTIPURPOSE OIL RESISTANT HOSE | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Color

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MPT® II NONCONDUCTIVE MULTIPURPOSE OIL RESISTANT HOSE

MPT® II NONCONDUCTIVE MULTIPURPOSE OIL RESISTANT HOSE

MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi

Technical Specifications

  • Cover Color: Black, Red
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Inside Diameter: 1/4 to 1-1/2 inch, 6.4 to 31.8 mm
  • Maximum Operating Temperature: 100 °C (Other Media), 70 °C (Air), 158 °F (Air), 212 °F (Other Media)
  • Application: Air, Multipurpose, Non-conductive
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Minimum Bend Radius: 2 to 10 inch, 50.8 to 254 mm
  • Outside Diameter: 0.50 to 2.03 inch, 12.7 to 51.6 mm
  • Size: -4 to -24
  • Hose Inner Tube Material: Black (ARPM Class A Oil Resistance), Nitrile (ARPM Class A Oil Resistance)
  • Cover Material: Chloroprene Rubber (CR)
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Nominal Hose Inside Diameter: 8 to 40 mm
  • Weight: 0.10 to 0.90 lb/ft, 0.18 to 10.34 kg/m
  • Maximum Operating Pressure: 200 to 300 psi, 13.8 to 20.7 bar, 1.4 to 2.1 MPa

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's MPT II Nonconductive Multipurpose Oil Resistant Hose provides excellent service across multiple applications. The hose is electrically nonconductive, protecting operators from electrical shock. The red cover is easily identified and is resistant to abrasion, oil and weathering to provide maximum performance. MPT II hose is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites. The hose is qualified with permanent crimp couplings for a safe and secure connection and is a versatile hose for many common industrial applications.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Black nitrile for oil compatibility and versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black or red chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Oil
• Mild chemicals
• Water
• Air compressors and pneumatic tools, including those subject to light oil mists for lubrication
• Lubrication systems
• General transfer

Safety/Technical:
• Design Factor 4:1
• Do not use with biodiesel, diesel fuel or gasoline.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• The user must determine if the hose is suitable for applications subject to electrical hazard. Contact us for additional information.
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Color Packaging
7094-100200 1 200 Red Reels
7094-100304 1 300 Red Reels
7094-125204 1-1/4 200 Red Reels
7094-150204 1-1/2 200 Red Reels
7094-25200 1/4 200 Red Reels
7094-25300 1/4 300 Red Reels
7094-31300 5/16 300 Red Reels
7094-38200 3/8 200 Red Reels
7094-38300 3/8 300 Red Reels
7094-3830050 3/8 300 Red Cartons
7094-50200 1/2 200 Red Reels
7094-50250 1/2 250 Red Reels
7094-50304 1/2 300 Red Reels
7094-63304 5/8 300 Red Reels
7094-75200 3/4 200 Red Reels
7094-7520050 3/4 200 Red Cartons
7094-75304 3/4 300 Red Reels
7094-7530450 3/4 300 Red Cartons
7095-100200 1 200 Black Reels
7095-100304 1 300 Black Reels
7095-125204 1-1/4 200 Black Reels
7095-150204 1-1/2 200 Black Reels
7095-25200 1/4 200 Black Reels
7095-25300 1/4 300 Black Reels
7095-31300 5/16 300 Black Reels
7095-38200 3/8 200 Black Reels
7095-38300 3/8 300 Black Reels
7095-3830050 3/8 300 Black Cartons
7095-50200 1/2 200 Black Reels
7095-50250 1/2 250 Black Reels
7095-50304 1/2 300 Black Reels
7095-63304 5/8 300 Black Reels
7095-75200 3/4 200 Black Reels
7095-7520050 3/4 200 Black Cartons
7095-75304 3/4 300 Black Reels
7095-7530450 3/4 300 Black Cartons

687PDC
687583