CHO-FORM 5541 Ni/C Thermal Cure One Component Form-In-Place Silicone EMI Gasketing | Parker NA
179336
179336

CHO-FORM 5541 Ni/C Thermal Cure One Component Form-In-Place Silicone EMI Gasketing

Parker Chomerics CHO-FORM® 5541 form-in-place EMI gasket is a thermal cure silicone system with >65 dB shielding effectiveness, good galvanic corrosion resistance and superb adhesion properties.

Weight (g):
650
19-26-5541-0650
 Part(s)
Product Overview
Description
    Parker Chomerics CHO-FORM® family of conductive form-in-place gasket materials are ideal for densely populated electronics packaging, especially where intercompartmental isolation is required. The form-in-place characteristics mean that CHO-FORM® can be used in rapid prototyping applications on substrates such as castings, machined metal, conductive plastic housings, and at board level.

    Parker Chomerics CHO-FORM® 5541 form-in-place EMI gasket is a one-component, thermal cure silicone system with greater than 65 dB shielding effectiveness as well as good galvanic corrosion resistance on mated aluminum surfaces and superb adhesion properties. CHO-FORM® 5541 consists of a Ni/Graphite particle filler and utilizes a thermal cure technology which allows for a minimal cure cycle of only 30 minutes at 150°C.

    Features and Benefits:
    • Up to 60% reduced installation cost and nominal cost for production scale-up
    • Up to 60% space savings within enclosures (gasketing available for flanges as narrow as 0.025 in)
    • Excellent adhesion to common housing substrates (4-12 N/cm adhesion)
    • Highly compressible gaskets, ideal for low closure force housings
    • Quick turn-around of prototypes and samples

    Parker Chomerics Capabilities:
    • Fully programmable 3 axis application technology
    • Tight dimensional control and bead termination (0.001-inch tolerance of bead size)
    • Automated dimensional verification of gasket bead placement using optical measuring technology

    Typical Applications:
    • Densely populated electronics packaging
    • PCB inter-compartmental isolation with thin wall boundaries
    • Castings, machined metal, and conductive plastic enclosures
    • Transportation/Automotive sensor housing
    • Military and Aerospace electronics
    • Telecom
    • Life Science
Tech Specifications
Description

Performance Characteristics

Storage Temperature

-10 °C

Package Type

12 Fluid Ounce Aluminum Cartridge

Operating Features

Corrosion Resistant, High Temp

Filler Material

Ni/C

Polymer Material Options

Silicone

Product Type

Thermal

Durometer

75 Shore A

Tensile Strength

3.5

Specific Gravity

2.4

Volume Resistivity

0.030 Ω-cm

Specifications Met

UL 94 V-0

Noise Shielding Level

> 65 dB

Shelf Life

6 Months

Product Support

contact us