Conductive Elastomer Jam Nut EMI Seals | Parker NA
179336
179336

Conductive Elastomer Jam Nut EMI Seals

Parker Chomerics Jam Nut Seals are available in various CHO-SEAL conductive elastomer materials which provide a moisture and pressure seal with the added benefit of EMI shielding.  Directly interchangeable with standard Mil Spec sizing.

Parker Chomerics Jam Nut Seals are available in various CHO-SEAL conductive elastomer materials which provide a moisture and pressure seal with the added benefit of EMI shielding. Directly interchangeable with standard Mil Spec sizing.

Select attributes to refine your product search.
Product Overview
Description

    Parker Chomerics Jam Nut Seals are available in various CHO-SEAL conductive elastomer materials which provide a moisture and pressure seal with the added benefit of EMI shielding.  Directly interchangeable with standard Mil Spec sizing.

    Environmental sealing is not compromised for EMI shielding as these jam nut seals provide a superb weather seal.

    Features and Benefits:
    • Available in many  CHO-SEAL® conductive elastomer materials
    • Interchangeable with industry standard sized non-conductive o-rings
    • Inside diameter tolerances to within 0.010 inches
    • Cross section diameter tolerances to within 0.004 inches
    • Matches MIL-C-2899, MIL-C 26482, and MIL-C-81511     

CAD
Please configure part to display CAD
Product Support

contact us