EMI Shielding Paints

Filter by

No filters selected

Product Type

Minimum Operating Temperature

Maximum Operating Temperature

Surface Resistivity

Specific Gravity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

EMI Shielding Paints


EMI Shielding Paints

Parker Chomerics' EMI shielding paint safeguards many crucial airframe and aircraft components, providing flexible and dependable EMI/RFI protection.


Parker Chomerics PRO-SHIELD® 7100 is a nickel filled acrylic, electrically conductive paint providing cost-effective EMI shielding for plastic parts or electronic enclosures.

Viewing 10 of 2

Parker Chomerics PRO-SHIELD® 7103 is a silver-plated copper paint providing good EMI shielding at a reasonable price.

Viewing 10 of 3

Parker Chomerics PRO-SHIELD® 7108 is a silver filled, electrically conductive high performance coating designed to provide premier EMI shielding and surface conductivity for plastic parts and enclosures.

Viewing 10 of 3

Parker Chomerics PRO-SHIELD® 7113 is a two component electrically conductive epoxy coating which provides good adhesion to a variety of substrates.

Viewing 10 of 3

Parker Chomerics PRO-SHIELD® 7118 is a silver filled electrically conductive two component epoxy coating designed to provide the highest level of EMI shielding and grounding for electronics.

Viewing 10 of 3

Parker Chomerics PRO-SHIELD 7128 is a silver-filled, high performance polyester coating that provides superb EMI shielding and a very thin dry film thickness.

Viewing 10 of 2

Parker Chomerics CHO-SHIELD® 2044 EMI coating is a one-component, nickel-filled acrylic coating that provides modest EMI shielding and a highly durable coating on plastic housings

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 2056 EMI coating is a one-component, silver and silver-plated copper filled acrylic paint designed for high levels of EMI shielding on plastic substrates

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 2040 EMI coating is a one-component, silver-filled conductive acrylic coating that is specially formulated to provide premium EMI shielding on plastic substrates

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 610 EMI coating is a three-component, silver-plated copper filled conductive epoxy that provides a cost effective and environmentally stable EMI shield on plastics and composite substrates

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 568 conductive coating is a two-component, nickel-filled epoxy specially formulated to accept an electrolytic plating layer

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 576 conductive coating is a two-component, silver-filled epoxy specially formulated to accept an electrolytic plating layer

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 579 EMI coating is a two-component, silver-filled conductive epoxy that adheres well to chemical resistant plastic sand provides the added benefit of low volatile organic compounds (VOCs)

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 596 EMI coating is a two-component, silver-filled conductive epoxy that adheres well to chemical resistant plastics and other hard to adhere to substrates

Viewing 10 of 2

Parker Chomerics CHO-SHIELD® 608 EMI coating is a one-component, silver-filler conductive polyester coating that provides superb EMI shielding and a very thin dry film thickness

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 604 is a highly conductive, flexible, advanced coating developed for high volume, precise spray applications on circuit boards and semiconductor packages.

Viewing 10 of 1

Parker Chomerics CHO-SHIELD® 4994 conductive coating is a very smooth, highly conductive, silver-filled polyurethane designed for military/aerospace airframe applications

Viewing 10 of 2

Parker Chomerics CHO-SHIELD® 2000 Series electrically conductive coatings provide a corrosion resistant conductive surface coating on aluminum or composite substrates.

Viewing 10 of 12

Parker Chomerics CHO-SHIELD® 1091 primer is an air-drying liquid coating for enhancing the adhesion of CHO-SHIELD® 2000 series electrically conductive coatings and CHO-BOND® 2165 to chemically treated aluminum, and most composite surfaces.

Viewing 10 of 2

Parker Chomerics CHO-SHIELD® 571 is a highly conductive, advanced coating developed for high volume, precise spray application on circuit boards and semiconductor packages.

Viewing 10 of 1

687PDC
687PDC