Parker Chomerics offers state-of-the-art manufacturing capabilities to facilitate metal replacement technology in the form of specially formulated polymers for EMI shielding and weight/cost savings.
Parker Chomerics can offer advanced engineering support and state-of-the-art manufacturing capabilities to facilitate metal replacement technology in the form of specially formulated polymers for EMI shielding, chemical resistance, excellent thermal properties, and weight/cost savings.
Advanced Engineering Partnership: • Experts in plastic injection molding technology for thermoplastics that meet design requirements • Thorough knowledge of FEA technology to plan out physical stress requirements • Able to facilitate simplification of parts for manufacturing flexibility and cost reduction • Mold flow analysis for raw material use optimization
State-of-the-Art Manufacturing Capabilities: • 75,000 square foot purpose-built plastic injection molding facility • Advanced Certifications (ISO 9001 and 14001, TS16949) • More than 40 injection molding presses • Closed loop central material feed system for lean manufacturing • Cellular manufacturing with automated assembly and testing • Value added services • ultrasonic welding, hot stamping, testing, press fitting, assembly • Insert, Two-Shot, and Vertical molding capabilities • Able to process 300 grades of resin
Typical Markets/Applications: • Automotive/Transportation (Accumulator pistons, cylinder head covers, lumbar support, vent caps, wiper pivot housings) • Telecom/IT (Infrastructure, power supply housings, routers, servers) • Consumer Appliance (Home security, hand tools) • Industrial/Safety/Electronics • Military/Aerospace • Life Science/Medical