SOFT-SHIELD 4800 Electrically Conductive Foam EMI Shielding Gaskets | Parker NA
179336
179336

[ ]

  1. Home
  2. Chomerics Division


SOFT-SHIELD 4800 Electrically Conductive Foam EMI Shielding Gaskets

Email Print

Email This Page

Please enter your information below.

Email to:
Myself Colleague

* Required Information

To:

From:




You will receive a copy of this email.


View our Privacy Policy

Click for Larger View

Parker Chomerics SOFT-SHIELD® 4800 conductive, Z axis foam consists of silver-plated fibers embedded into UL 94 HF-1 low density open cell urethane foam for stable electrical performance as well as superb conductivity with extremely short ground paths.

[SpotForConfigureParts]
Select attributes to refine your product search.
[ { "catentry_id" : "3168419", "partNumber" : "4800-10-0610-0150", "partName" : "4800-10-0610-0150", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-10-0610-0150", "Attributes" : { "Thickness_0.059 in (1.5 mm)":"1" , "Adhesive Type_No Pressure Sensitive Adhesive (PSA)":"2" } , "prodAttributes" : { "Adhesive Type_No Pressure Sensitive Adhesive (PSA)":"1" , "Adhesive Type_Cross Hatch PSA":"1" , "Thickness_0.039 in (1 mm)":"2" , "Thickness_0.059 in (1.5 mm)":"2" , "Thickness_0.079 in (2 mm)":"2" , "Thickness_0.118 in (3 mm)":"2" , "Thickness_0.157 in (4 mm)":"2" , "Thickness_0.197 in (5 mm)":"2" } }, { "catentry_id" : "3168420", "partNumber" : "4800-10-0610-0200", "partName" : "4800-10-0610-0200", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-10-0610-0200", "Attributes" : { "Thickness_0.079 in (2 mm)":"1" , "Adhesive Type_No Pressure Sensitive Adhesive (PSA)":"2" } }, { "catentry_id" : "3168421", "partNumber" : "4800-10-0610-0300", "partName" : "4800-10-0610-0300", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-10-0610-0300", "Attributes" : { "Thickness_0.118 in (3 mm)":"1" , "Adhesive Type_No Pressure Sensitive Adhesive (PSA)":"2" } }, { "catentry_id" : "3168422", "partNumber" : "4800-10-0610-0400", "partName" : "4800-10-0610-0400", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-10-0610-0400", "Attributes" : { "Thickness_0.157 in (4 mm)":"1" , "Adhesive Type_No Pressure Sensitive Adhesive (PSA)":"2" } }, { "catentry_id" : "3168423", "partNumber" : "4800-10-0610-0500", "partName" : "4800-10-0610-0500", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-10-0610-0500", "Attributes" : { "Thickness_0.197 in (5 mm)":"1" , "Adhesive Type_No Pressure Sensitive Adhesive (PSA)":"2" } }, { "catentry_id" : "3168424", "partNumber" : "4800-11-0610-0100", "partName" : "4800-11-0610-0100", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-11-0610-0100", "Attributes" : { "Thickness_0.039 in (1 mm)":"1" , "Adhesive Type_Cross Hatch PSA":"2" } }, { "catentry_id" : "3168425", "partNumber" : "4800-11-0610-0150", "partName" : "4800-11-0610-0150", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-11-0610-0150", "Attributes" : { "Thickness_0.059 in (1.5 mm)":"1" , "Adhesive Type_Cross Hatch PSA":"2" } }, { "catentry_id" : "3168426", "partNumber" : "4800-11-0610-0200", "partName" : "4800-11-0610-0200", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-11-0610-0200", "Attributes" : { "Thickness_0.079 in (2 mm)":"1" , "Adhesive Type_Cross Hatch PSA":"2" } }, { "catentry_id" : "3168427", "partNumber" : "4800-11-0610-0300", "partName" : "4800-11-0610-0300", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-11-0610-0300", "Attributes" : { "Thickness_0.118 in (3 mm)":"1" , "Adhesive Type_Cross Hatch PSA":"2" } }, { "catentry_id" : "3168428", "partNumber" : "4800-11-0610-0400", "partName" : "4800-11-0610-0400", "inventory" : "0.0", "offerPrice" : "", "buyable" : "0", "productBuyable" : "0", "partDetailDisplayUrl" : "https://ph.parker.com/us/17051/en/soft-shield-4800-multi-planar-emi-gaskets/4800-11-0610-0400", "Attributes" : { "Thickness_0.157 in (4 mm)":"1" , "Adhesive Type_Cross Hatch PSA":"2" } } ]
[ ]
Reset Attributes
  • Get a Quote
  • Where To Buy
  • Product Overview
  • Tech Specifications
  • Product Support
Product Overview
  • Print Product Overview
Description

    Parker Chomerics SOFT-SHIELD® 4800 series multiplanar, conductive, Z axis foam consist of silver-plated fibers embedded into low density open cell urethane foam and provide stable electrical performance as well as superb z-axis conductivity with extremely short ground paths. The optimized conductive fiber construction allows for exceptional physical and mechanical properties. Manufactured in rolls, SOFT-SHIELD® 4800 can be easily die cut or slit into rectangular/square strip gasket seals.

    Features and Benefits:
    • Excellent through resistance (< 10 milliohm at 50% gasket deflection)
    • Option of unique selectively coated pressure sensitive adhesive (PSA) optimizes adhesion
    • Excellent compression set properties
    • Very low closure force
    • Non-nickel bearing material
    • Non-Bromine bearing material (ROHS compliant)
    • Roll form compatible with high speed/low cost part conversion
    • Compartmental shielding or easy “peel-and-stick” grounding application

    Typical Applications:
    • I/O panels
    • Backplanes
    • Connectors
    • Access panels

  • Print Product Overview
Tech Specifications
  • Print Tech Specifications
Description

Performance Characteristics

Length

50 ft
15240 mm

Width

24 inch
609.6 mm

Fabric Material

Silver-Plated Fibers into Urethane Foam

Shape

Bulk Roll

Noise Shielding Level

95 dB (Avg) 20 MHz to 10 GHz
91 to 100 dB (Avg)

Operating Temperature

-40 to 70 °C
-40 to 158 °F

Deflection at Pressure

15 %

Flammability Rating

UL 94 HF-1

Product Series

SOFT-SHIELD 4800

Product Type

Bulk Roll

  • Print Tech Specifications
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
View more
Product Support
  • Literature and Reference Materials

  • Datasheet: SOFT-SHIELD® 4800
  • Parker Chomerics North America Terms and Conditions of Sale
  • Parker Chomerics Shelf Life Re-certification for Laminated Materials
  • Contact & Support Information

  • Request a Chomerics Product Sample
  • Find Your Local Parker Chomerics Sales Rep or Distributor
  • Request a Quote
  • Brochure: EMI/EMC and Product Safety Compliance Testing Services
  • Compliance, Certifications & Safety

  • Parker Chomerics Safety Data Sheets (SDS)
  • Product Compliance: China RoHS Compliant
  • Product Compliance: EU PFOS Compliant
  • Product Compliance: EU RoHS Compliant
  • Product Compliance: REACH SVHC Meets Requirements
  • Product Demos & Tutorials

  • Parker Chomerics Product Case Studies
  • Parker Chomerics Upcoming Webinars & On Demand Webinars
  • Selector Guides

  • SOFT-SHIELD Conductive Foam Brochure
  • Finding the Right SOFT-SHIELD EMI Gasket For You
  • Please choose from the product attributes to continue.

    Select attributes to see if your product is available for Quote Request.

    Use the Custom Configurator to determine if your product is available for online purchase.

    [RightSideBarAds]
    [CategoryPageRecommendations]

    Recommended

    • SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets
      SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets

    Follow Us

    Follow Parker Hannifin on social media:
    RSS FEED Facebook GooglePlus LinkedIn Twitter Sina Weibo WeChat Xing Kununu Youtube

    contact us

    EMAIL PARKER

    Company Information Company Information

    • About Parker
    • Investors
    • Community
    • Careers
    • Newsroom
    • Event Calendar
    • Working with Parker
    • Product Brands
    • History

    Global Operations Global Operations

    • Divisions
    • Sales Companies
    • Worldwide Locations
    • Distribution Network
    • ParkerStore™ Network

    Help & Support Help & Support

    • CAD Files
    • Request a Catalog
    • Cross-Reference Tool
    • Where to Buy

    Global Support Center Global Support Center

    • Support
    • CAD
    • Where to Buy
    • Contact Parker
    • Manage Online Orders
    Engineering your success
    • Site Map
    • Safety
    • Privacy Policies
    • Terms and Conditions
    © Parker Hannifin Corp 2023
    Close [ x ]
    Full Screen
    x
    SpotForConfigureParts
    x
    RightSideBarAds
    x
    CategoryPageRecommendations
    x
    No image available
    No image available
    Your request is being processed.
    Product Comparison x
    Product Comparison
    The maximum number of products that can be compared is 4. Please refine your selection.
    OK
    Inactivity Warning Dialog x
    CLOSE
    Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 600 minutes.