Solid-O Shape Electrically Conductive Elastomer Extruded Gaskets | Parker NA
179336
179336

Solid-O Shape Electrically Conductive Elastomer Extruded Gaskets

Parker Chomerics Solid-O Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® materials. Click into this product and select your desired part number.

Select attributes to refine your product search.
Product Overview
Description

    Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.


    Parker Chomerics Solid-O Shape Rectangle Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.


    This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.


    CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing.


    Standard Extruded Materials:
    •CHO-SEAL 6502 (nickel-aluminum filled silicone)
    •CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
    •CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
    •CHO-SEAL 1285 (silver-aluminum filled silicone)
    •CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
    •CHO-SEAL 1215 (silver-copper filled silicone)
    •CHO-SEAL 1217 (silver-copper filled fluorosilicone)
    •CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
    •CHO-SEAL 6308 (nickel-graphite filled silicone)
    •CHO-SEAL 6370 (nickel-graphite filled silicone) UL 94 V-0
    •CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
    •CHO-SEAL 1350 (silver-glass filled silicone)
    •CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
    •CHO-SEAL 1401 (silver filled silicone)
    •CHO-SEAL 6452 (nickel-graphite filled EPDM)


    Parker Chomerics Solid-O Shape Electrically Conductive Elastomer Extruded Gaskets Standard Tolerances (in):
    • <0.200: ± 0.005
    • 0.200 to 0.349: ± 0.008
    • 0.350 to 0.500: ± 0.010
    • >0.500: ± 3% Nominal Dimension


    Features/Benefits:
    • Superior reliability
    • Cost effective
    • Flexible design
    • Co-extruded (with weather seals) options available


    Typical Applications:
    • Defense
    • Aerospace
    • Consumer electronics
    • Telecom
    • Industrial
    • Automotive
    • Life science

Tech Specifications
Description

Performance Characteristics

Filler Material

Nickel-Aluminum
Silver-Aluminum
Silver-Copper
Nickel-Graphite
Silver-Glass
Silver

Elastomer

Silicone
Fluorosilicone
EPDM

Durometer

45 to 75 Shore A

Specific Gravity

1.6 to 4.0

Tensile Strength

150 to 200 psi
1.03 to 1.38 MPa

Maximum Operating Temperature

100 to 200 °C

Thermal Conductivity

0.9 to 2.2 W/m-K

Noise Shielding Level

90 to 120 dB @ 2 GHz

Shape

Solid-O

CAD
Please configure part to display CAD
Product Support

contact us