Thermally Conductive Gels

Filter by

No filters selected

Division

Thermal Conductivity

Polymer Material Options

Durometer

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Thermally Conductive Gels


Thermally Conductive Gels

Discover which Parker Chomerics THERM-A-GAP™ GEL is best for your application. These single component dispensable thermal gap fillers require no curing and can be dispensed over a heat generating component for effective cooling. THERM-A-GAP GELs eliminate multiple thermal gap filler pad part sizes and their cross-linked gel structure provides superior long-term thermal stability and performance.


Parker Chomerics THERM-A-GAP™ GEL 20 is a dispensable gel that has 2.4 W/m-K Thermal Conductivity as a one component fully cured system.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP™ GEL 25NS is a single component, non-silicone, dispensable gel with 2.1 W/m-K thermal conductivity.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP™ Gel 30 is a single-component, fully cured, dispensable gel with 3.5 W/m-K Thermal Conductivity

Viewing 10 of 5

Parker Chomerics THERM-A-GAP™ GEL 30G is a 3.5 W-m/K, fully cured dispensable thermal interface gel with added glass beads for bondline thickness control.

Viewing 10 of 5

Parker Chomerics THERM-A-GAP GEL 35VT is a one-component, dispensable thermal interface gel material with 3.5 W/m-K thermal conductivity.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP™ GEL 37 is a single-component, fully cured, dispensable thermal gel with 3.7 W/m-K Thermal Conductivity, designed for more consistent and repeatable dispensing by minimizing batch-to-batch flow rate variations.

Viewing 10 of 5

Parker Chomerics THERM-A-GAP™ GEL 40NS is a single-component, non-silicone, fully cured, dispensable gel with 4.0 W/m-K thermal conductivity.

Viewing 10 of 7

Parker Chomerics THERM-A-GAP™ Gel 45 is a single-component, fully cured, dispensable gel with 4.5 W/m-K Thermal Conductivity

Viewing 10 of 5

Parker Chomerics THERM-A-GAP™ GEL 50TBL is a single-component, fully cured, dispensable gel with 5.0 W/m-K thermal conductivity.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP™ GEL 50VT is a high performance, one-component, dispensable thermal interface gel material with 5.2 W/m-K thermal conductivity.

Viewing 10 of 5

Parker Chomerics THERM-A-GAP™ GEL 60HF is a single-component, fully cured, dispensable gel with 6.2 W/m-K thermal conductivity.

Viewing 10 of 12

Parker Chomerics THERM-A-GAP™ GEL 75 fully cured dispensable gel has 7.5 W/m-K Thermal Conductivity as a one component fully cured system.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP™ GEL 75VT is a high performance, one-component, dispensable thermal interface gel material with 7.5 W/m-K thermal conductivity.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP™ GEL 120 is a high performance, one-component, dispensable thermal interface gel material with 12.0 W/m-K thermal conductivity.

Viewing 10 of 5

Parker Chomerics THERM-A-GAP™ Gel 8010 is a single-component, fully cured, thin bond line, dispensable gel with 3.0 W/m-K Thermal Conductivity

Viewing 10 of 4

Parker Chomerics THERM-A-GAP™ Gel T630 is a highly conformable, pre-cured, single-component compound with 0.7 W/m-K Thermal Conductivity.

Viewing 10 of 5

Parker Chomerics THERM-A-GAP™ Gel T635 is a highly conformable, pre-cured, single-component compound with 1.7 W/m-K Thermal Conductivity.

Viewing 10 of 4

Parker Chomerics THERM-A-GAP™ Gel T636 is a highly conformable, pre-cured, single-component compound with 2.4 W/m-K Thermal Conductivity.

Viewing 10 of 3

Parker Chomerics THERM-A-GAP™ TC50 is a single-component, fully cured, dispensable putty with 5.0 W/m-K Thermal Conductivity

Viewing 10 of 5

Parker Chomerics THERM-A-GAP® CIP 35 is two component dispensable thermal compound with 2.5 W/m-K thermal conductivity.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP® CIP 35E is a two-component (2k) dispensable thermal gap filler and cure-in-place material with 3.5 W/m-K thermal conductivity.

Viewing 10 of 6

Parker Chomerics THERM-A-GAP CIP 60 is a two-component (2k) dispensable thermal gap filler and cure-in-place material with 6.0 W/m-K thermal conductivity.

Viewing 10 of 6

CoolTherm® MG-120 thermally conductive gel is a one-component, silicone interface material that exhibits low thermal resistance properties of a grease while possessing the integrity of a gel.

Viewing 10 of 1

CoolTherm® MG-121 thermally conductive gel is a one-component, silicone interface material that exhibits very low thermal resistance properties compared to other thermal interface materials. It is formulated to provide good HAST resistance.

Viewing 10 of 1

CoolTherm® MG-122 thermally conductive gel is a one-component, silicone interface material that exhibits low thermal resistance properties of a grease while possessing the integrity of a gel. It is specifically developed for excellent HAST resistance.

Viewing 10 of 1

687PDC
687PDC