Performance Characteristics
Exceptional
Polycarbonate or Acrylic
Black Border
Full Display
Hardcoat
Anti-Glare (AG)
Anti-Glare (AG) /Anti-Reflective (AR)
Anti-Reflective (AR)
Yes
1.1 mm
2.1 mm
3.2 mm
4.3 to 12.1 inch
U Bus
U Bus (w/step)
L Bus
Z Bus
4:3
16:9
Anti-Glare
Anti-Reflective
Clear Gloss
Anti-Glare
Anti-Reflective
Clear Gloss
Environmental Seal
None
CHO-FOIL® Copper Tape
SOFT-SHIELD® Fabric Over Foam
CHO-SEAL® Conductive Elastomers
Pressure Sensitive Adhesive (PSA)