AC Variable Frequency Drives, HP Rated - AC10 Series | Product Series

Filter by

    No filters selected

IP Rating

Input Voltage

Output HP Rating (Normal Duty)

Brake Switch Option

EMC Filter Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Variable Frequency Drives, HP Rated - AC10 Series

AC Variable Frequency Drives, HP Rated - AC10 Series

The AC10 drive is a simple, small, and reliable variable speed drive and offers a low cost, compact solution for simple AC induction motor control in applications up to 250 HP

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: AC10
  • Input Voltage: 1*230 VAC, 3*230 VAC, 3*380 to 480 VAC
  • Output Power: 0.25 to 250 HP (IP20), 0.5 to 20 HP (IP66)
  • Compatible Motor Type: Induction
  • Modes of Control: V/Hz, Sensorless Vector
  • Communication Interface: RS232/RS485, Modbus
  • Operating Temperature: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), Overvoltage Category III
Safety Warning

Full Product Description

The AC10 variable speed drive (VFD) is a simple, reliable and economical solution to every-day motor control applications requiring speed or torque control within the power range of 0.25 HP to 250 HP. Having compact dimensions and features normally only associated with higher specification drives, including, sensorless vector mode, output frequency up to 590 Hz, 3 phase 480 VAC supplies in all frame sizes and a full 150 % overload at 0.5 Hz for 1 minute, AC10 provides an optimized solution for OEM machine builders looking for a compact, cost-effective, UL listed drive without compromising on performance.

Markets:
• Markets
• Industrial Markets
• Pulp and Paper
• Food Processing
• Packaging
• Printing
• Test Stands

Features/Benefits:
- Simplicity : AC10 is designed to reduce the time and effort required to install, setup and commission through its easy to use integrated keypad. Minimal wiring requirements and two easily accessed terminal rails make AC10 fast and simple to install, having you up and running in no time at all. Auto-tuning sensorless vector mode takes AC10 beyond simple V/Hz control allowing users requiring greater dynamic speed or torque control for their application to benefit from the drives enhanced 0.5% speed and 5% torque accuracy.

- Reliability : Proven technology and manufacturing techniques ensure AC10 has been engineered and built to deliver consistently outstanding levels of performance day in, day out ensuring maximum uptime and productivity. Thanks to its conformally coated PCBs, AC10 is able to withstand even the most arduous class 3C3 environment which many other drives in this class would struggle with, allowing you to operate AC10 with the utmost confidence in more applications

- Control At Your Fingertips : AC10 comes complete with an ergonomic operator keypad as standard featuring 4 LED drive status indicators, a 4 digit 7 segment LED display and a tactile membrane style keypad. In addition to displaying status and running information, the LED display is also used to access drive configuration parameters which can be quickly and easily changed via the keypad. The keypad can also be used to take local control of the motor to start, stop, increase or decrease motor speed. An optional keypad is also available and can be mounted remotely from the drive.

- IP20 (0.25 - 250 HP) or IP66/NEMA 4X indoor (0.5 - 30 HP) : The IP66 enclosure enables use in applications where environmental conditions may be a concern, such as wash-down areas in food and beverage facilities and use in wastewater plants.

Applications:
AC10 provides a simple approach to general purpose industrial motor control applications across a wide range of industries, giving users the benefits of the inherent energy-saving properties of using a variable speed drive, as well as the improved reliability and extended service life benefits associated with smoother starting and stopping of regularly cycling loads. Typical applications for AC10 include :
• Conveyors
• Pumps
• Fans
• Mixers
• Packaging Machines
• Textile Machines
• Strapping Machines
• Labelling Machines
• Industrial Washing Machines
• Machine Tool Spindles
• Roller Doors

Related Documents

×
Products IP Rating Input Voltage Output HP Rating (Normal Duty) Brake Switch Option EMC Filter Included
10G-11-0015-BN IP20 1*230VAC 0.25 Yes No
10G-11-0015-BF IP20 1*230VAC 0.25 Yes Yes
10G-11-0025-BN IP20 1*230VAC 0.5 Yes No
10G-11-0025-BF IP20 1*230VAC 0.5 Yes Yes
10G-11-0035-BN IP20 1*230VAC 0.75 Yes No
10G-11-0035-BF IP20 1*230VAC 0.75 Yes Yes
10G-11-0045-BN IP20 1*230VAC 1 Yes No
10G-11-0045-BF IP20 1*230VAC 1 Yes Yes
10G-12-0050-BN IP20 1*230VAC 1.5 Yes No
10G-12-0050-BF IP20 1*230VAC 1.5 Yes Yes
10G-12-0070-BN IP20 1*230VAC 2 Yes No
10G-12-0070-BF IP20 1*230VAC 2 Yes Yes
10G-12-0100-BN IP20 1*230VAC 3 Yes No
10G-12-0100-BF IP20 1*230VAC 3 Yes Yes
10G-31-0015-BN IP20 3*230VAC 0.25 Yes No
10G-31-0015-BF IP20 3*230VAC 0.25 Yes Yes
10G-31-0025-BN IP20 3*230VAC 0.5 Yes No
10G-31-0025-BF IP20 3*230VAC 0.5 Yes Yes
10G-31-0035-BN IP20 3*230VAC 0.75 Yes No
10G-31-0035-BF IP20 3*230VAC 0.75 Yes Yes
10G-31-0045-BN IP20 3*230VAC 1 Yes No
10G-31-0045-BF IP20 3*230VAC 1 Yes Yes
10G-32-0050-BN IP20 3*230VAC 1.5 Yes No
10G-32-0050-BF IP20 3*230VAC 1.5 Yes Yes
10G-32-0070-BN IP20 3*230VAC 2 Yes No
10G-32-0070-BF IP20 3*230VAC 2 Yes Yes
10G-32-0100-BN IP20 3*230VAC 3 Yes No
10G-32-0100-BF IP20 3*230VAC 3 Yes Yes
10G-41-0006-BN IP20 3*480VAC 0.25 Yes No
10G-41-0006-BF IP20 3*480VAC 0.25 Yes Yes
10G-41-0010-BN IP20 3*480VAC 0.5 Yes No
10G-41-0010-BF IP20 3*480VAC 0.5 Yes Yes
10G-41-0015-BN IP20 3*480VAC 0.75 Yes No
10G-41-0015-BF IP20 3*480VAC 0.75 Yes Yes
10G-42-0020-BN IP20 3*480VAC 1 Yes No
10G-42-0020-BF IP20 3*480VAC 1 Yes Yes
10G-42-0030-BN IP20 3*480VAC 1.5 Yes No
10G-42-0030-BF IP20 3*480VAC 1.5 Yes Yes
10G-42-0040-BN IP20 3*480VAC 2 Yes No
10G-42-0040-BF IP20 3*480VAC 2 Yes Yes
10G-42-0065-BN IP20 3*480VAC 3 Yes No
10G-42-0065-BF IP20 3*480VAC 3 Yes Yes
10G-43-0090-BN IP20 3*480VAC 5 Yes No
10G-43-0090-BF IP20 3*480VAC 5 Yes Yes
10G-43-0120-BN IP20 3*480VAC 7.5 Yes No
10G-43-0120-BF IP20 3*480VAC 7.5 Yes Yes
10G-44-0170-BN IP20 3*480VAC 10 Yes No
10G-44-0170-BF IP20 3*480VAC 10 Yes Yes
10G-44-0230-BN IP20 3*480VAC 15 Yes No
10G-44-0230-BF IP20 3*480VAC 15 Yes Yes
10G-45-0320-BN IP20 3*480VAC 20 Yes No
10G-45-0320-BF IP20 3*480VAC 20 Yes Yes
10G-45-0380-BN IP20 3*480VAC 25 Yes No
10G-45-0380-BF IP20 3*480VAC 25 Yes Yes
10G-45-0440-BN IP20 3*480VAC 30 Yes No
10G-45-0440-BF IP20 3*480VAC 30 Yes Yes
10G-46-0600-BN IP20 3*480VAC 40 Yes No
10G-46-0600-BF IP20 3*480VAC 40 Yes Yes
10G-47-0750-BN IP20 3*480VAC 50 Yes No
10G-47-0750-BF IP20 3*480VAC 50 Yes Yes
10G-47-0900-BN IP20 3*480VAC 60 Yes No
10G-47-0900-BF IP20 3*480VAC 60 Yes Yes
10G-48-1100-BN IP20 3*480VAC 75 Yes No
10G-48-1100-BF IP20 3*480VAC 75 Yes Yes
10G-48-1500-BN IP20 3*480VAC 100 Yes No
10G-48-1500-BF IP20 3*480VAC 100 Yes Yes
10G-49-1800-BN IP20 3*480VAC 125 Yes No
10G-49-1800-BF IP20 3*480VAC 125 Yes Yes
10G-49-2200-BN IP20 3*480VAC 150 Yes No
10G-49-2200-BF IP20 3*480VAC 150 Yes Yes
10G-410-2650-BN IP20 3*480VAC 200 Yes No
10G-410-2650-BF IP20 3*480VAC 200 Yes Yes
10G-411-3200-BN IP20 3*480VAC 225 Yes No
10G-411-3200-BF IP20 3*480VAC 225 Yes Yes
10G-411-3600-BN IP20 3*480VAC 250 Yes No
10G-411-3600-BF IP20 3*480VAC 250 Yes Yes
16G-11-0025-BN IP66 1*230VAC 0.5 Yes No
16G-11-0025-BF IP66 1*230VAC 0.5 Yes Yes
16G-11-0045-BN IP66 1*230VAC 1 Yes No
16G-11-0045-BF IP66 1*230VAC 1 Yes Yes
16G-11-0070-BN IP66 1*230VAC 2 Yes No
16G-11-0070-BF IP66 1*230VAC 2 Yes Yes
16G-11-0100-BN IP66 1*230VAC 3 Yes No
16G-11-0100-BF IP66 1*230VAC 3 Yes Yes
16G-31-0025-BN IP66 3*230VAC 0.5 Yes No
16G-31-0025-BF IP66 3*230VAC 0.5 Yes Yes
16G-31-0045-BN IP66 3*230VAC 1 Yes No
16G-31-0045-BF IP66 3*230VAC 1 Yes Yes
16G-31-0070-BN IP66 3*230VAC 2 Yes No
16G-31-0070-BF IP66 3*230VAC 2 Yes Yes
16G-31-0100-BN IP66 3*230VAC 3 Yes No
16G-31-0100-BF IP66 3*230VAC 3 Yes Yes
16G-41-0020-BN IP66 3*480VAC 1 Yes No
16G-41-0020-BF IP66 3*480VAC 1 Yes Yes
16G-41-0040-BN IP66 3*480VAC 2 Yes No
16G-41-0040-BF IP66 3*480VAC 2 Yes Yes
16G-41-0065-BN IP66 3*480VAC 3 Yes No
16G-41-0065-BF IP66 3*480VAC 3 Yes Yes
16G-41-0090-BN IP66 3*480VAC 5 Yes No
16G-41-0090-BF IP66 3*480VAC 5 Yes Yes
16G-42-0120-BN IP66 3*480VAC 7.5 Yes No
16G-42-0120-BF IP66 3*480VAC 7.5 Yes Yes
16G-42-0170-BN IP66 3*480VAC 10 Yes No
16G-42-0170-BF IP66 3*480VAC 10 Yes Yes
16G-43-0230-BN IP66 3*480VAC 15 Yes No
16G-43-0230-BF IP66 3*480VAC 15 Yes Yes
16G-43-0320-BN IP66 3*480VAC 20 Yes No
16G-43-0320-BF IP66 3*480VAC 20 Yes Yes
10G-33-0170-BN IP20 3*230VAC 5 Yes No
10G-33-0170-BF IP20 3*230VAC 5 Yes Yes
10G-34-0210-BN IP20 3*230VAC 7.5 Yes No
10G-34-0210-BF IP20 3*230VAC 7.5 Yes Yes
10G-35-0300-BN IP20 3*230VAC 10 Yes No
10G-35-0300-BF IP20 3*230VAC 10 Yes Yes
10G-35-0400-BN IP20 3*230VAC 15 Yes No
10G-35-0400-BF IP20 3*230VAC 15 Yes Yes
10G-36-0550-BN IP20 3*230VAC 20 Yes No
10G-36-0550-BF IP20 3*230VAC 20 Yes Yes
16G-44-0380-BN IP66 3*480VAC 25 Yes No
16G-44-0380-BF IP66 3*480VAC 25 Yes Yes
16G-44-0440-BN IP66 3*480VAC 30 Yes No
16G-44-0440-BF IP66 3*480VAC 30 Yes Yes
16G-44-0600-BN IP66 3*480VAC 40 Yes No
16G-44-0600-BF IP66 3*480VAC 40 Yes Yes
16G-45-0750-BN IP66 3*480VAC 50 Yes No
16G-45-0750-BF IP66 3*480VAC 50 Yes Yes
16G-45-0900-BN IP66 3*480VAC 60 Yes No
16G-45-0900-BF IP66 3*480VAC 60 Yes Yes
16G-45-1100-BN IP66 3*480VAC 75 Yes No
16G-45-1100-BF IP66 3*480VAC 75 Yes Yes
16G-46-1500-BN IP66 3*480VAC 100 Yes No
16G-46-1500-BF IP66 3*480VAC 100 Yes Yes
16G-46-1800-BN IP66 3*480VAC 125 Yes No
16G-46-1800-BF IP66 3*480VAC 125 Yes Yes

687PDC
936514