OBSOLETE: AC Variable Frequency Drives, HP Rated - AC890PX Series | Parker NA

OBSOLETE: AC Variable Frequency Drives, HP Rated - AC890PX Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: AC Variable Frequency Drives, HP Rated - AC890PX Series OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology, Multi-Axis Technology
  • Product Series: AC890PX
  • Input Voltage: 3*380 to 480 VAC, 3*500 to 690 VAC, 320 to 705 VDC (Common Bus)
  • Output Power: 150 to 600 HP
  • Compatible Motor Type: Induction, Spindle, Permanent Magnet AC (PMAC)
  • Compatible Feedback Device: Resolver, Incremental Encoder
  • Modes of Control: V/Hz, Sensorless Vector, Closed Loop Vector, Active Front End, Speed Control of Permanent Magnet Motor
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Profinet, Ethernet TCP/IP
  • Operating Temperature: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Normal Duty Rating (Variable Torque) : 110% for 60s %
  • Specifications Met: CE (EMC & LVD), Pollution Degree II, Pollution Degree III, Safety SIL3 / Ple
Safety Warning

Full Product Description

The AC890PX is a high power variable speed drive for AC motors with power ratings from 150 to 600HP (100 to 400kW). It is a standalone unit provided with all of the standard equipment necessary for new or retrofit applications where a complete enclosed VFD is required. Configuration and start-up of the AC890PX can be performed using the standard operator keypad or from your laptop using DSELite configuration software. The modular design, featuring plug-in inverter phase modules, makes servicing the AC890PX quick and easy.

Markets:
• Extrusion
• Metal Forming
• Pulp and Paper
• HVAC and Municipal
• Test Stands and Dynamometers
• Alternative Energy

Features and Benefits:
• Plug-in phase modules for ease of service
• Dynamic braking included
• AC disconnect and line fuses included
• 3% line reactor included
• Suitable for use with all types of AC motor
• Operation with or without feedback
• Compatible with a wide range of feedback options
• Conforms to international standards
• Ultra-compact drive
• Low-maintenance ensures maximum machine availablilty and productivity
• Total flexibility for easy factory integration
• Active Front-End (AFE) version - energy regeneration with low harmonic distortion

Applications:
• Slitting Lines
• Hot and Cold Saws
• Forming Rolls
• Printing Lines
• Fans, Pumps, and Blowers
• Water Treatment
• Wind Turbines
• Solar Power
• Engine Testing
• Gearbox Testing

Safe Torque Off - STO:
The AC890PX features Safe Torque Off functionality as standard, offering users protection against unexpected motor start-up in accordance with ISO/EN13849-1 PL-e or SIL3. Two independent STO control channels are implemented in hardware. A fault in one control channel will not affect the other channel's ability to prevent the drive from starting, i.e. the STO function of the is tolerant to any single fault. It may not be tolerant to an accumulation of faults. This is in keeping with its declared safety ratings. If one or both STO control inputs is requesting the STO function, the drive will not start, even if for example, the drive's software malfunctions and tries to cause the motor to turn. The STO function is implemented in hardware; it overrides all software activities. The only software involvement is to report STO status to the user via an MMI, serial communications link or user terminal on the AC890 control board as defined by the drive configuration.

Standards:
Pollution index - Level II (non-conductive pollution, except for temporary condensation)
Low voltage directive 73/23/EEC with amendment 93/68/EEC, article 13 and annex III, EN50178 (1998)
Conforms to EN61800-3 (second environment)
Product conforms to UL specifications

Related Documents

Literature and Reference Materials
590+ Full Line Selector Guide
Product Manual AC890PX HA471664U001
Quickstart Manual AC890PX HA471665
6911 Keypad - Manual
8902 M1 / 8903 M1 - Product Manual (English)
8902/E1 SinCos Speed Feedback Option - Product Manual (English)
8902/EQ HTTL Speed Feedback Option - Product Manual (English)
8902/LS Line Synchronization Option - Product Manual (English)
8902/RE and 8902/RR Resolver Speed Feedback Options - Product Manual (English)
8903 DN (DeviceNet) Interface - Product Manual (English)
8903 RS485 Serial Communication Interface - Product Manual (English)
8903/CB CANopen Communication Interface - Product Manual (English)
8903/CN ControlNet Communication Interface - Product Manual (English)
8903/CT EtherCAT Communications Option - Product Manual (English)
8903/FA FireWire IEEE 1394a Communications Option - Product Manual (English)
8903/IM MODBUS/TCP, 8903/IP Ethernet/IP and 8903/PN ProfiNet/IO - Product Manual (English)
8903/PB Profibus-DP Communications Option - Product Manual (English)
8903/SP Peer-to-Peer Communications Option - Product Manual (English)
8903AI / 8903EP - Product Manual (English)
Case Study: AC890 VFD cable winding
Case Study: AC890 improves performance of dockside crane
Case Study: Parker VFD powers lift station pumps
Case Study: Parker VFD powers ventilating fans
Case Study: Parker VFD saves energy in compressor application
DSE Peer to Peer Support for Parker Drives
DSELite Config Tool - Manual
EPLAN Macros - AC890PX Variable Speed Drives
LINKnet Brochure
Market Solutions for Metals Processing
Market Solutions for the Converting Industry
Market Solutions for the Pulp and Paper Industry
Product manual LINKnet 8903/LN--HA474017U001
Quickstart Manual - AC890PX--HA471665
Software Manual DSELite Config Tool HA471486
Technical App Note for AC890 Active Front End/Regen Unit HA471427
HG50610 : System Installation and Wiring Practices (USA)
Product Manual - AC890PX--HA471664U001
×
Products

687PDC
936514