Interact Xpress distributed HMI takes full advantage of the Web for HMI Design, Publishing, Runtime and Support. This new, affordable Human-Machine Interface (HMI) solution fully leverages the wide availability of web browsing software to enable distributed HMI software, remote support and application sharing on the Internet and IP Networks. Interact Xpress HMI applications are developed, edited, published and run in an HMI that is a Web Server, allowing users and OEMs to easily publish upgrades and applications to any global location with an Internet connection and a web browser. Interact Xpress combines a rich, graphical runtime interface with HMI development tools that can be accessed from either the HMI panel or any PC running Internet Explorer.
Product Features:
⢠Real time trend display
⢠New improved security in Version 2.x
⢠Sophisticated graphics look and feel with ease of development
⢠Integrated Web Publishing capability for distributed applications
⢠No version control issues with Web published development.
⢠Applications can be served, created and edited online from any PC with Internet Explorer.
⢠Available offline, development software allows work on applications when a live Internet connection is not available.
⢠Advanced security for single or multi-user applications
⢠Tools for historical alarm data
⢠Capacity for complex graphics and animations
⢠Standard Ethernet port for both networking and controller communications
⢠More than 35 device communication drivers
⢠Unlimited tags
⢠Color depth to 262,144 colors
⢠XPR PowerStation industrially-hardened hardware with steel backshell construction
⢠Industry-leading 2-year warranty
By far, the most cost-effective way to support machinery installations or remote stations across geographical distances is via the Internet or other IP connections. Xpress makes it easier than ever to develop, edit, monitor, diagnose, share and control machine applications online, whether working in real time or downloading/uploading files for local installation:
⢠Remote Maintenance and sharing of applications available over the Web ā reduces support costs
⢠Local or Remote Monitoring can be accomplished via the same process.
⢠Web-enabled architecture eases implementation of remote diagnostics and support on a global scale