Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PV-series planetary gearheads combines power & versatility with a wide range of options, high radial load capacities and maintenance free operation. Available in 40-115mm/NEMA17-42 frame sizes with universal mounting kits for easy output face crossover
Parker’s PV-series gearheads provide exceptional value along with high performance to meet your applications torque, inertia, speed and accuracy requirements. Available in multiple frame sizes and ratios to meet a variety of application requirements.
Markets
• Industrial automation
• Semiconductor and electronics
• Food and beverage
• Health and beauty
• Life science
• Robotics
• Military
Features and Benefits
• Standard NEMA, Metric and competitor face dimensions
• Ring gear cut into housing provides greater torsional stiffness
• Taper roller or deep groove ball bearing options provide output shaft with high radial and axial load capability
• Plasma nitride heat treatment for gears for excellent surface wear and shear strength
• Sealed to IP64 to protect against harsh environments
• Mounting kits for direct and easy assembly to hundreds of different motors
Applications
• Packaging
• Processing
• Bottling
• Milling
• Antenna pedestals
• Conveyors
• Robotic actuation and propulsion
| Compliance, Certifications & Safety |
|---|
| CE Certification - Gearheads |
| CE Conformity |