The P-Series brushless synchronous servo motor provides an economical solution for low power rotary motion applications. Available in 40, 60 and 80mm frame sizes, with power ratings from 50 to 1000 watts, its design provides smooth operation with very high performance in a small package size. Rated speeds up to 3000 RPM and continuous stall torque from 0.16 to 3.18 Nm (1.4 to 28.1 in-lb) cover a wide variety of applications. P-Series motors are available with an 18 or 19-bit absolute encoder with BiSS-C interface. This motor is an excellent match to the Parker P-Series drive, as its data will be automatically communicated to the drive for quick and error free set up.
Markets:
• Semiconductor and electronics
• Life science
• Packaging
• Industrial
Features/Benefits:
• Three frame sizes to fit a wide variety of applications
• Auto-configuration when used in combination with Parker P-series servo drives reduces commissioning time
• Compact design fits into tight spaces
• High dynamic performance for shorter cycle times
• Holding brake option available
• Absolute encoder with BiSS-C interface feedback option
• CE certification
Applications:
• Robotics
• Cutting Tools
• Plastic Thermoforming
• Industrial Press
• General Automation
Technical Overview:
- Motor Type: Permanent magnet synchronous brushless servo motor
- Power Range: 0.05 – 1.0 kW
- Torque Range: 0.16 – 3.18 Nm
- Speed Range: 0 – 5000 rpm
- Shaft End: Plain keyed shaft (60/80mm frames) / Plain smooth shaft (40mm frame)
- Cooling: Natural convection
- Protection Level: IP67 (body and connectors only - not shaft)
- Feedback sensors: BiSS-C Interface – 19bit/16bit (524288ppr / 65535 revs)
Caratteristiche di prestazione
Parker
Brushless Servo Motor
Rotary / Synchronous
P-Series
40 mm
60 mm
80 mm
0.05 to 1.0 kW
0.16 to 3.18 Nm
1.4 to 28.1 lb-inch
0.48 to 9.55 Nm
4.2 to 84.5 lb-inch
0 to 3000 RPM
100 to 120 VAC
230 VAC
BiSS-C Absolute Encoder
P
IP67
Yes
Air-Cooled / Natural Convection
Smooth (40mm frame only)
Keyway (62/80mm frames only)
CE
No