Air Brake D.O.T. composite & brass push-to-connect fittings - PTC & PTCR | Product Series

Filter by

    No filters selected

Shape

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Connection 3 Size

Thread Sealant Material

Body Material

Connection 1 Type

Configuration

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Brake D.O.T. composite & brass push-to-connect fittings - PTC & PTCR

Air Brake D.O.T. composite & brass push-to-connect fittings - PTC & PTCR

Parker's PTC fitting is a push-to-connect fitting offered in both composite and brass, meeting D.O.T. and SAE specifications. Push-to-connect fittings reduce assembly time versus compression style fittings.

Technical Specifications

  • Application: Air Brake Systems, Primary/Secondary Air Lines, Sliders, Air Ride, Tire Inflation, Cab Controls
  • Connection 2 Type: Push-to-Connect, NPT, Male, Female, Male, Metric
  • Industry: Automotive, Trucks & Buses
  • Connection 2 Size: 5/32 to 3/4 inch
  • Connection 1 Type: Push-to-Connect
  • Product Type: Push-to-Connect Fittings
  • Technology: Fluid & Gas Handling
  • Connection 1 Size: 5/32 to 3/4 inch
  • Division: Fluid System Connectors Division
  • Seal Material: Buna N, HBNR, Buna N (O-Ring)
  • Connection 3 Size: 5/32 to 3/4 inch
  • Connection 3 Type: Push-to-Connect, NPT, Male, Female
  • For Fluid Type: Air (Compressed Air)
  • Brand: Parker
  • Body Material: Brass, Composite
  • Region of Origin: United States
  • Minimum Operating Temperature: Dependent on Body Material °F, Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Dependent on Body Material °F, Please Configure Part °C
  • Maximum Operating Pressure: 250 psi, 17.2 bar
  • Tube Material: Nylon Tubing SAE J844 Type A & B
  • O-Ring Material: Buna N
  • Specifications Met: D.O.T. FMVSS 571.106, SAE J1131, SAE J2494-3

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Being the world's leader in leak free technologies Parker's PTC fitting is offered as both a composite and brass push-to-connect air brake fitting that meets SAE and D.O.T. specifications.  Engineered to meet the demands of all truck/trailer, mobile and rail systems worldwide Parker’s PTC fittings reduce assembly time versus compression style fittings by 90%. The composite body is strong, lightweight and impact resistance, while the brass ptc fitting utilizes the same collet and o-ring but features a brass body. The innovative collet design ensures positive grip on the tubing and the rigid stainless steel tube support stays in place for ease of proper assembly.

Use with the following Parker Parflex Division tubing.
• 1120 Nylon Air Brake Tubing
• 1320 Quantum Elastomeric Air Brake Tubing

Markets:
• Heavy duty truck
• Trailer
• Mobile
• Rail

Features/Benefits:
• D.O.T. quick connect push-in fittings for repairing truck and trailer air brake lines
• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements
• Use in secondary air applications such as pneumatic doors for rail, air seats, shock absorbers and in cab instruments
• Meets performance requirements of D.O.T. FMVSS 571.106, SAE J1131 and SAE J2494-3
• Stainless steel tube support assures maximum flow and performance requirements of SAE J2494-3
• Composite body - strong, lightweight, compact and impact resistant
• Composite body can be rotated after assembly to align shaped fittings for proper orientation
• All threads per SAE J476
• PTC fittings reduce assembly time over compression style fittings by 90%
• Quick connect push-in fitting for leak proof tube connections
• D.O.T. approved air brake fitting for servicing nylon brake and secondary air lines
• Quick connecting push-in fittings for servicing work by fleets, repair shops and farm implement dealers

Applications:
• Air brakes
• Air tanks
• Air ride
• Sliders
• Tire inflation
• Primary & secondary air lines
• Cab controls

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type Connection 3 Size Thread Sealant Material Body Material Connection 1 Type Configuration Product Style
32PTC-10 Union 5/8" Push-to-Connect 5/8" n/a Composite Push-to-Connect Tube to Tube
32PTC-12 Union 3/4" Push-to-Connect 3/4" n/a Composite Push-to-Connect Tube to Tube
32PTC-4 Union 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube
32PTC-6 Union 3/8" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Tube
32PTC-8 Union 1/2" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Tube
362PTC-4 Wye 1/4" Push-to-Connect 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube
362PTC-6 Wye 3/8" Push-to-Connect 3/8" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Tube
362PTC-8 Wye 1/2" Push-to-Connect 1/2" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Tube
364PTC-10 Tee 5/8" Push-to-Connect 5/8" Push-to-Connect 5/8" n/a Composite Push-to-Connect Tube to Tube
364PTC-4 Tee 1/4" Push-to-Connect 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube
364PTC-6 Tee 3/8" Push-to-Connect 3/8" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Tube
364PTC-8 Tee 1/2" Push-to-Connect 1/2" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Tube
365PTC-6 Elbow 90° 3/8" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Tube
365PTC-8 Elbow 90° 1/2" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Tube
368PTC-4-2 Wye 1/4" Push-to-Connect 1/4" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
368PTC-4-4 Wye 1/4" Push-to-Connect 1/4" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
368PTC-6-4 Wye 3/8" Push-to-Connect 3/8" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
369PTC-10-6 Elbow 90° - Swivel 5/8" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
369PTC-10-8 Elbow 90° - Swivel 5/8" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
369PTC-12-12 Elbow 90° - Swivel 3/4" Male NPT 3/4" n/a Composite Push-to-Connect Tube to Pipe
369PTC-12-8 Elbow 90° - Swivel 3/4" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
369PTC-4-2 Elbow 90° - Swivel 1/4" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
369PTC-4-4 Elbow 90° - Swivel 1/4" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
369PTC-4-6 Elbow 90° - Swivel 1/4" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
369PTC-6-2 Elbow 90° - Swivel 3/8" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
369PTC-6-4 Elbow 90° - Swivel 3/8" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
369PTC-6-6 Elbow 90° - Swivel 3/8" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
369PTC-6-8 Elbow 90° - Swivel 3/8" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
369PTC-8-4 Elbow 90° - Swivel 1/2" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
369PTC-8-6 Elbow 90° - Swivel 1/2" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
369PTC-8-8 Elbow 90° - Swivel 1/2" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
369PTCSP-10-8 Elbow 90° - Plug-in 5/8" Plug-in Stem 1/2" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-4-4 Elbow 90° - Plug-in 1/4" Plug-in Stem 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-4-6 Elbow 90° - Plug-in 1/4" Plug-in Stem 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-6-4 Elbow 90° - Plug-in 3/8" Plug-in Stem 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-6-6 Elbow 90° - Plug-in 3/8" Plug-in Stem 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-6-8 Elbow 90° - Plug-in 3/8" Plug-in Stem 1/2" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-8-4 Elbow 90° - Plug-in 1/2" Plug-in Stem 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-8-8 Elbow 90° - Plug-in 1/2" Plug-in Stem 1/2" n/a Composite Push-to-Connect Tube to Plug-In Stem
370PTC-4-2 Elbow 90° - Swivel 1/4" Female NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
370PTC-4-4 Elbow 90° - Swivel 1/4" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
370PTC-6-2 Elbow 90° - Swivel 3/8" Female NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
370PTC-6-4 Elbow 90° - Swivel 3/8" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
370PTC-6-6 Elbow 90° - Swivel 3/8" Female NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
370PTC-8-6 Elbow 90° - Swivel 1/2" Female NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
370PTC-8-8 Elbow 90° - Swivel 1/2" Female NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
371PTC-10-8 Run Tee - Swivel 5/8" Male NPT 1/2" Push-to-Connect 5/8" n/a Composite Push-to-Connect Tube to Pipe
371PTC-4-2 Run Tee - Swivel 1/4" Male NPT 1/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Pipe
371PTC-4-4 Run Tee - Swivel 1/4" Male NPT 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Pipe
371PTC-4-6 Run Tee - Swivel 1/4" Male NPT 3/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Pipe
371PTC-6-4 Run Tee - Swivel 3/8" Male NPT 1/4" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Pipe
371PTC-6-4-4 Run Tee - Swivel 3/8" Male NPT 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Pipe
371PTC-6-6 Run Tee - Swivel 3/8" Male NPT 3/8" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Pipe
371PTC-8-4 Run Tee - Swivel 1/2" Male NPT 1/4" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Pipe
371PTC-8-6 Run Tee - Swivel 1/2" Male NPT 3/8" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Pipe
371PTC-8-8 Run Tee - Swivel 1/2" Male NPT 1/2" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Pipe
371PTCSP-4-4 Run Tee - Plug-in 1/4" Plug-in Stem 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
371PTCSP-4-6 Run Tee - Plug-in 1/4" Plug-in Stem 3/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
371PTCSP-6-4-6 Run Tee - Plug-in 3/8" Plug-in Stem 3/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
371PTCSP-6-4 Run Tee - Plug-in 3/8" Plug-in Stem 1/4" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
371PTCSP-6-6 Run Tee - Plug-in 3/8" Plug-in Stem 3/8" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
371PTCSP-8-4-8 Run Tee - Plug-in 1/2" Plug-in Stem 1/2" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
372PTC-10-8 Branch Tee - Swivel 5/8" Push-to-Connect 5/8" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
372PTC-4-2 Branch Tee - Swivel 1/4" Push-to-Connect 1/4" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
372PTC-4-4 Branch Tee - Swivel 1/4" Push-to-Connect 1/4" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
372PTC-4-6 Branch Tee - Swivel 1/4" Push-to-Connect 1/4" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
372PTC-6-2 Branch Tee - Swivel 3/8" Push-to-Connect 3/8" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
372PTC-6-4 Branch Tee - Swivel 3/8" Push-to-Connect 3/8" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
372PTC-6-6 Branch Tee - Swivel 3/8" Push-to-Connect 3/8" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
372PTC-8-4 Branch Tee - Swivel 1/2" Push-to-Connect 1/2" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
372PTC-8-4-8 Branch Tee - Swivel 1/2" Push-to-Connect 1/4" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
372PTC-8-6 Branch Tee - Swivel 1/2" Push-to-Connect 1/2" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
372PTC-8-8 Branch Tee - Swivel 1/2" Push-to-Connect 1/2" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
372PTCSP-4-4 Branch Tee - Plug-in 1/4" Push-to-Connect 1/4" Plug-in Stem 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
372PTCSP-4-6 Branch Tee - Plug-in 1/4" Push-to-Connect 1/4" Plug-in Stem 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
372PTCSP-6-4 Branch Tee - Plug-in 3/8" Push-to-Connect 3/8" Plug-in Stem 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem
372PTCSP-6-6 Branch Tee - Plug-in 3/8" Push-to-Connect 3/8" Plug-in Stem 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
377PTC-4-4 Branch Tee - Swivel 1/4" Push-to-Connect 1/4" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
379PTC-10-6 Elbow 45° - Swivel 5/8" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
379PTC-10-8 Elbow 45° - Swivel 5/8" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
379PTC-12-12 Elbow 45° - Swivel 3/4" Male NPT 3/4" n/a Composite Push-to-Connect Tube to Pipe
379PTC-12-8 Elbow 45° - Swivel 3/4" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
379PTC-4-2 Elbow 45° - Swivel 1/4" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
379PTC-4-4 Elbow 45° - Swivel 1/4" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
379PTC-4-6 Elbow 45° - Swivel 1/4" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
379PTC-6-2 Elbow 45° - Swivel 3/8" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
379PTC-6-4 Elbow 45° - Swivel 3/8" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
379PTC-6-6 Elbow 45° - Swivel 3/8" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
379PTC-6-8 Elbow 45° - Swivel 3/8" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
379PTC-8-4 Elbow 45° - Swivel 1/2" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
379PTC-8-6 Elbow 45° - Swivel 1/2" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
379PTC-8-8 Elbow 45° - Swivel 1/2" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
37PTCSP-10-8 5/8" Plug-in Stem 1/2" n/a Composite Push-to-Connect Tube to Plug-In Stem Plug-In Adapter
37PTCSP-4-6 1/4" Plug-in Stem 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem Plug-In Adapter
37PTCSP-6-4 3/8" Plug-in Stem 1/4" n/a Composite Push-to-Connect Tube to Plug-In Stem Plug-In Adapter
369PTCR-4-2 Elbow 90° - Rigid Swivel 1/4" Male NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-4-4 Elbow 90° - Rigid Swivel 1/4" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-4-6 Elbow 90° - Rigid Swivel 1/4" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-6-4 Elbow 90° - Rigid Swivel 3/8" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-6-6 Elbow 90° - Rigid Swivel 3/8" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-8-4 Elbow 90° - Rigid Swivel 1/2" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-8-6 Elbow 90° - Rigid Swivel 1/2" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-8-8 Elbow 90° - Rigid Swivel 1/2" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
369PTCR-10-8 Elbow 90° - Rigid Swivel 5/8" Male NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
370PTCR-4-2 Elbow 90° - Rigid Swivel 1/4" Female NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
370PTCR-4-4 Elbow 90° - Rigid Swivel 1/4" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
370PTCR-6-2 Elbow 90° - Rigid Swivel 3/8" Female NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
370PTCR-6-4 Elbow 90° - Rigid Swivel 3/8" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
370PTCR-6-6 Elbow 90° - Rigid Swivel 3/8" Female NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
370PTCR-8-6 Elbow 90° - Rigid Swivel 1/2" Female NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
370PTCR-8-8 Elbow 90° - Rigid Swivel 1/2" Female NPT 1/2" n/a Composite Push-to-Connect Tube to Pipe
371PTCR-8-4 Run Tee - Rigid Swivel 1/2" Male NPT 1/4" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Pipe
372PTCR-6-6 Branch Tee - Rigid Swivel 3/8" Push-to-Connect 3/8" Male NPT 3/8" n/a Composite Push-to-Connect Tube to Pipe
379PTCR-8-4 Elbow 45° - Rigid Swivel 1/2" Male NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
66PTC-4-2 1/4" Female NPT 1/8" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-4-4 1/4" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-6-2 3/8" Female NPT 1/8" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-6-4 3/8" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-6-6 3/8" Female NPT 3/8" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-8-4 1/2" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-8-6 1/2" Female NPT 3/8" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-8-8 1/2" Female NPT 1/2" n/a Brass Push-to-Connect Tube to Female Pipe Connector
68PTC-4-2 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-4-4 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-4-6 1/4" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-2 3/8" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-4 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-6 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-8 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-4 1/2" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-6 1/2" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-8 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-10-6 5/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-10-8 5/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-12-8 3/4" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe Connector
62PTC-8 Union 1/2" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Tube
62PTCBH-8 Union - Bulkhead 1/2" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Tube
62PTCBHR-8 1/2" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Tube Union - Retaining Ring Bulkhead
66PTCBH-8-8 1/2" Female NPT 1/2" n/a Brass Push-to-Connect Tube to Female Pipe Bulkhead
68PTC-8-M12 1/2" Male Metric, M12 M12x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-M16 1/2" Male Metric, M16 M16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-M22 1/2" Male Metric, M22 M22x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTCBH-8-8 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe Bulkhead Male
66PTCBH-4-4 1/4" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Female Pipe Bulkhead
68PTC-4-M12 1/4" Male Metric, M12 M12x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-4-M16 1/4" Male Metric, M16 M16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
164PTC-10 Tee 5/8" Push-to-Connect 5/8" Push-to-Connect 5/8" n/a Brass Push-to-Connect Tube to Tube
172PTC-8-4 Branch Tee 1/2" Push-to-Connect 1/2" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Tube
172PTC-8-6 Branch Tee 1/2" Push-to-Connect 1/2" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Tube
172PTC-8-8 Branch Tee 1/2" Push-to-Connect 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Tube
172PTCNS-4-2 Branch Tee - Rigid 1/4" Push-to-Connect 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-6-4 Branch Tee - Rigid 3/8" Push-to-Connect 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-6-4-4 Branch Tee - Rigid 3/8" Push-to-Connect 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-6-6 Branch Tee - Rigid 3/8" Push-to-Connect 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-6-8 Branch Tee - Rigid 3/8" Push-to-Connect 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-8-6 Branch Tee - Rigid 1/2" Push-to-Connect 1/2" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-8-6-8 Branch Tee - Rigid 1/2" Push-to-Connect 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-8-8 Branch Tee - Rigid 1/2" Push-to-Connect 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
179PTC-4-2 Elbow 45° - Swivel 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
179PTC-4-4 Elbow 45° - Swivel 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
66PTCBH-6-6 3/8" Female NPT 3/8" n/a Brass Push-to-Connect Tube to Female Pipe Bulkhead
68PTC-10-M16 5/8" Male Metric, M16 M16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
172PTC-6-6 Branch Tee 3/8" Push-to-Connect 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Tube
68PTC-12-12 3/4" Male NPT 3/4" n/a Brass Push-to-Connect Tube to Pipe Connector
172PTC-6-4 Branch Tee 3/8" Push-to-Connect 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-4-M16 Elbow 90° - Rigid 1/4" Male Metric, M16 M16x1.5 n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-10-8 Elbow 90° - Long Rigid 5/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-6-4 Elbow 90° - Long Rigid 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-6-6 Elbow 90° - Long Rigid 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-6-8 Elbow 90° - Long Rigid 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-8-8 Elbow 90° - Long Rigid 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-10-6 Elbow 90° - Rigid 5/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-10-8 Elbow 90° - Rigid 5/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-12-12 Elbow 90° - Rigid 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-4-2 Elbow 90° - Rigid 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-4-4 Elbow 90° - Rigid 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-4-6 Elbow 90° - Rigid 1/4" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-4-M12 Elbow 90° - Rigid 1/4" Male Metric, M12 M12x1.5 n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-4-M22 Elbow 90° - Rigid 1/4" Male Metric, M22 M22x1.5 n/a Brass Push-to-Connect Tube to Pipe
179PTC-6-6 Elbow 45° - Swivel 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
179PTC-8-4 Elbow 45° - Swivel 1/2" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
179PTC-8-6 Elbow 45° - Swivel 1/2" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
179PTC-8-8 Elbow 45° - Swivel 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-10-6 Elbow 45° - Rigid 5/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-10-8 Elbow 45° - Rigid 5/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-12-8 Elbow 45° - Rigid 3/4" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-4-2 Elbow 45° - Rigid 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-4-4 Elbow 45° - Rigid 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-6-2 Elbow 45° - Rigid 3/8" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-6-4 Elbow 45° - Rigid 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-6-6 Elbow 45° - Rigid 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-8-4 Elbow 45° - Rigid 1/2" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
68PTC-6-M12 3/8" Male Metric, M12 M12x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-M16 3/8" Male Metric, M16 M16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
179PTC-6-4 Elbow 45° - Swivel 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
179PTC-6-2 Elbow 45° - Swivel 3/8" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
377PTCR-4-4 Branch Tee - Swivel 1/4" Push-to-Connect 1/4" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
169PTCNS-6-2 Elbow 90° - Rigid 3/8" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-6-4 Elbow 90° - Rigid 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-6-6 Elbow 90° - Rigid 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-6-8 Elbow 90° - Rigid 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-6-M16 Elbow 90° - Rigid 3/8" Male Metric, M16 M16x1.5 n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-8-4 Elbow 90° - Rigid 1/2" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-8-6 Elbow 90° - Rigid 1/2" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-8-8 Elbow 90° - Rigid 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-8-M12 Elbow 90° - Rigid 1/2" Male Metric, M12 M12x1.5 n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-8-M16 Elbow 90° - Rigid 1/2" Male Metric, M16 M16x1.5 n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-8-M22 Elbow 90° - Rigid 1/2" Male Metric, M22 M22x1.5 n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-6-M12 Elbow 90° - Rigid 3/8" Male Metric, M12 M12x1.5 n/a Brass Push-to-Connect Tube to Pipe
68PTC-6-M22 3/8" Male Metric, M22 M22x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
62PTCBHR-6 3/8" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Tube Retaining Ring Bulkhead
171PTC-4-4 Run Tee 1/4" Male NPT 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Pipe
171PTC-4-6 Run Tee 1/4" Male NPT 3/8" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Pipe
171PTC-6-4 Run Tee 3/8" Male NPT 1/4" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Pipe
171PTC-6-6 Run Tee 3/8" Male NPT 3/8" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-8-6 Elbow 45° - Rigid 1/2" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-8-8 Elbow 45° - Rigid 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
171PTC-4-2 Run Tee 1/4" Male NPT 1/8" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Pipe
62PTC-6 Union 3/8" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Tube
170PTCNS-8-8 Elbow 90° - Rigid 1/2" Female NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-8-4 Elbow 90° - Rigid 1/2" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
164PTC-4 Tee 1/4" Push-to-Connect 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Tube
164PTC-6 Tee 3/8" Push-to-Connect 3/8" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Tube
164PTC-6-6-4 Tee 3/8" Push-to-Connect 3/8" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Tube
164PTC-8 Tee 1/2" Push-to-Connect 1/2" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Tube
165PTC-10 Elbow 90° 5/8" Push-to-Connect 5/8" n/a Brass Push-to-Connect Tube to Tube
165PTC-4 Elbow 90° 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Tube
165PTC-6 Elbow 90° 3/8" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Tube
165PTC-8 Elbow 90° 1/2" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Tube
170PTC-4-2 Elbow 90° - Swivel 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-4-2 Elbow 90° - Rigid 1/4" Female NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-4-4 Elbow 90° - Rigid 1/4" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-6-2 Elbow 90° - Rigid 3/8" Female NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-6-4 Elbow 90° - Rigid 3/8" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-6-6 Elbow 90° - Rigid 3/8" Female NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-8-6 Elbow 90° - Rigid 1/2" Female NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
62PTCBH-10 Union - Bulkhead 5/8" Push-to-Connect 5/8" n/a Brass Push-to-Connect Tube to Tube
171PTCNS-4-4 Run Tee - Rigid 1/4" Male NPT 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-4-6-4 Run Tee - Rigid 1/4" Male NPT 1/4" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-6-4 Run Tee - Rigid 3/8" Male NPT 1/4" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-6-4-4 Run Tee - Rigid 3/8" Male NPT 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-6-4-6 Run Tee - Rigid 3/8" Male NPT 3/8" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-6-6 Run Tee - Rigid 3/8" Male NPT 3/8" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-6-8 Run Tee - Rigid 3/8" Male NPT 1/2" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-8-4 Run Tee - Rigid 1/2" Male NPT 1/4" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Pipe
172PTC-4-2 Branch Tee 1/4" Push-to-Connect 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Tube
172PTC-4-4 Branch Tee 1/4" Push-to-Connect 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Tube
172PTC-6-2 Branch Tee 3/8" Push-to-Connect 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Tube
62PTCBH-6 Union - Bulkhead 3/8" Push-to-Connect 3/8" n/a Brass Push-to-Connect Tube to Tube
62PTCBHR-10 5/8" Push-to-Connect 5/8" n/a Brass Push-to-Connect Tube to Tube Retaining Ring Bulkhead
171PTCNS-4-2 Run Tee - Rigid 1/4" Male NPT 1/8" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Pipe
171PTC-8-8 Run Tee 1/2" Male NPT 1/2" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Pipe
171PTC-8-6 Run Tee 1/2" Male NPT 3/8" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Pipe
171PTC-8-4 Run Tee 1/2" Male NPT 1/4" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Pipe
165PTCBH-8 Elbow 90° - Bulkhead 1/2" Push-to-Connect 1/2" n/a Brass Push-to-Connect Tube to Tube
169PTC-10-6 Elbow 90° - Swivel 5/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTC-10-8 Elbow 90° - Swivel 5/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTC-4-2 Elbow 90° - Swivel 1/4" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
169PTC-4-4 Elbow 90° - Swivel 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTC-4-6 Elbow 90° - Swivel 1/4" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTC-6-2 Elbow 90° - Swivel 3/8" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
169PTC-6-6 Elbow 90° - Swivel 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTC-6-8 Elbow 90° - Swivel 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTC-8-4 Elbow 90° - Swivel 1/2" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTC-8-6 Elbow 90° - Swivel 1/2" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTC-8-8 Elbow 90° - Swivel 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCBH-6-8 Elbow 90° - Bulkhead 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSBH-8-8 Elbow 90° - Bulkhead 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTC-6-4 Elbow 90° - Swivel 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
68PTCBH-6-8 3/8" Female NPT 1/2" n/a Brass Push-to-Connect Tube to Female Pipe Bulkhead
VS369PTCR-10-6 Elbow 90° - Rigid Swivel 5/8" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
369PTCR-10-MA12 Elbow 90° - Rigid Swivel 5/8" Male Metric, MA12 MA12x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-8-MA22 Elbow 90° - Rigid Swivel 1/2" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
VS379PTCR-4-6 Elbow 45° - Rigid Swivel 1/4" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-12-8 Elbow 45° - Rigid Swivel 3/4" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-12-12 Elbow 45° - Rigid Swivel 3/4" Male NPT 3/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-10-8 Elbow 45° - Rigid Swivel 5/8" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-10-6 Elbow 45° - Rigid Swivel 5/8" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-8-8 Branch Tee - Rigid Swivel 1/2" Push-to-Connect 1/2" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
369PTCR-10-MA16 Elbow 90° - Rigid Swivel 5/8" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
VS372PTCR-8-6 Branch Tee - Rigid Swivel 1/2" Push-to-Connect 1/2" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-8-4 Branch Tee - Rigid Swivel 1/2" Push-to-Connect 1/2" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-6-6 Branch Tee - Rigid Swivel 3/8" Push-to-Connect 3/8" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-6-4 Branch Tee - Rigid Swivel 3/8" Push-to-Connect 3/8" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-6-2 Branch Tee - Rigid Swivel 3/8" Push-to-Connect 3/8" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-4-6 Branch Tee - Rigid Swivel 1/4" Push-to-Connect 1/4" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-4-4 Branch Tee - Rigid Swivel 1/4" Push-to-Connect 1/4" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-4-2 Branch Tee - Rigid Swivel 1/4" Push-to-Connect 1/4" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-10-8 Branch Tee - Rigid Swivel 5/8" Push-to-Connect 5/8" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-8-4-8 Branch Tee - Rigid Swivel 1/2" Push-to-Connect 1/4" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-8-8 Run Tee - Rigid Swivel 1/2" Male NPT 1/2" Push-to-Connect 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
369PTCR-10-MA22 Elbow 90° - Rigid Swivel 5/8" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-4-MA16 Elbow 45° - Rigid Swivel 1/4" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-10-MA12 Elbow 45° - Rigid Swivel 5/8" Male Metric, MA12 MA12x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-8-MA22 Elbow 45° - Rigid Swivel 1/2" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-8-MA16 Elbow 45° - Rigid Swivel 1/2" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-8-MA12 Elbow 45° - Rigid Swivel 1/2" Male Metric, MA12 MA12x1.5 n/a Composite Push-to-Connect Tube to Pipe
24M-8-8 1/2" Push-to-Connect 1/2" n/a Composite Push-to-Connect Tube to Tube Manifold
24M-6-6 3/8" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Tube Manifold
24M-6-4 3/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube Manifold
VS379PTCR-8-8 Elbow 45° - Rigid Swivel 1/2" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
379PTCR-4-MA12 Elbow 45° - Rigid Swivel 1/4" Male Metric, MA12 MA12x1.5 n/a Composite Push-to-Connect Tube to Pipe
VS379PTCR-8-6 Elbow 45° - Rigid Swivel 1/2" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-6-8 Elbow 45° - Rigid Swivel 3/8" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-6-6 Elbow 45° - Rigid Swivel 3/8" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-6-4 Elbow 45° - Rigid Swivel 3/8" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-6-2 Elbow 45° - Rigid Swivel 3/8" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
379PTCR-6-MA22 Elbow 45° - Rigid Swivel 3/8" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-6-MA16 Elbow 45° - Rigid Swivel 3/8" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-6-MA12 Elbow 45° - Rigid Swivel 3/8" Male Metric, MA12 MA12x1.5 n/a Composite Push-to-Connect Tube to Pipe
379PTCR-4-MA22 Elbow 45° - Rigid Swivel 1/4" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
VS379PTCR-8-4 Elbow 45° - Rigid Swivel 1/2" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
379PTCR-10-MA16 Elbow 45° - Rigid Swivel 5/8" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
VS371PTCR-8-6 Run Tee - Rigid Swivel 1/2" Male NPT 3/8" Push-to-Connect 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-6-6 Run Tee - Rigid Swivel 3/8" Male NPT 3/8" Push-to-Connect 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-6-4 Run Tee - Rigid Swivel 3/8" Male NPT 1/4" Push-to-Connect 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-4-6 Run Tee - Rigid Swivel 1/4" Male NPT 3/8" Push-to-Connect 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-4-4 Run Tee - Rigid Swivel 1/4" Male NPT 1/4" Push-to-Connect 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-4-2 Run Tee - Rigid Swivel 1/4" Male NPT 1/8" Push-to-Connect 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-10-8 Run Tee - Rigid Swivel 5/8" Male NPT 1/2" Push-to-Connect 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS368PTCR-6-4 Wye - Rigid 3/8" Push-to-Connect 3/8" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS368PTCR-4-4 Wye - Rigid 1/4" Push-to-Connect 1/4" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS368PTCR-4-2 Wye - Rigid 1/4" Push-to-Connect 1/4" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-6-4-4 Run Tee - Rigid Swivel 3/8" Male NPT 1/4" Push-to-Connect 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-8-8 Elbow 90° - Rigid Swivel 1/2" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-8-4 Elbow 90° - Rigid Swivel 1/2" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-6-8 Elbow 90° - Rigid Swivel 3/8" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-6-6 Elbow 90° - Rigid Swivel 3/8" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-6-2 Elbow 90° - Rigid Swivel 3/8" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-4-6 Elbow 90° - Rigid Swivel 1/4" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-12-8 Elbow 90° - Rigid Swivel 3/4" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-12-12 Elbow 90° - Rigid Swivel 3/4" Male NPT 3/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-10-8 Elbow 90° - Rigid Swivel 5/8" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-8-6 Elbow 90° - Rigid Swivel 1/2" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-8-4 Run Tee - Rigid Swivel 1/2" Male NPT 1/4" Push-to-Connect 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
24M-8-6446 1/2" Push-to-Connect 3/8" to 1/4" n/a Composite Push-to-Connect Tube to Tube Manifold
68PTC-4-MA16 3/8" Male Metric, MA16 MA16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
369PTCR-8-MA16 Elbow 90° - Rigid Swivel 1/2" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-8-MA12 Elbow 90° - Rigid Swivel 1/2" Male Metric, MA12 MA12x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-6-MA22 Elbow 90° - Rigid Swivel 3/8" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-6-MA16 Elbow 90° - Rigid Swivel 3/8" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-6-MA12 Elbow 90° - Rigid Swivel 3/8" Male Metric, MA12 MA12x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-4-MA22 Elbow 90° - Rigid Swivel 1/4" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-4-MA16 Elbow 90° - Rigid Swivel 1/4" Male Metric, MA16 MA16x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCR-4-MA12 Elbow 90° - Rigid Swivel 1/4" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
68PTC-4-MA12 1/4" Male Metric, MA12 MA12x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-10-MA22 5/8" Male Metric, MA22 MA22x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-10-MA12 5/8" Male Metric, MA12 MA12x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-MA22 1/2" Male Metric, MA22 MA22x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-MA16 1/2" Male Metric, MA16 MA16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-8-MA12 1/2" Male Metric, MA12 MA12x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-MA22 3/8" Male Metric, MA22 MA22x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-MA16 3/8" Male Metric, MA16 MA16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-6-MA12 3/8" Male Metric, MA12 MA12x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-4-MA22 1/4" Male Metric, MA22 MA22x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-10-MA16 5/8" Male Metric, MA16 MA16x1.5 n/a Brass Push-to-Connect Tube to Pipe Connector
379PTCR-10-MA22 Elbow 45° - Rigid Swivel 5/8" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
169PTCNS-12-8 Elbow 90° - Rigid 3/4" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
62PTC-10 Union 5/8" Push-to-Connect 5/8" n/a Brass Push-to-Connect Tube to Tube
62PTC-4 Union 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Tube
62PTC-6-4 Union Reducer 3/8" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Tube
62PTCBH-4 Union - Bulkhead 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Tube
62PTCBHR-4 1/4" Push-to-Connect 1/4" n/a Brass Push-to-Connect Tube to Tube Retaining Ring Bulkhead
24M-4-4 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube Manifold
364PTC-6-6-4 Tee 3/8" Push-to-Connect 3/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube
VS369PTCR-4-2 Elbow 90° - Rigid Swivel 1/4" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-4-4 Elbow 90° - Rigid Swivel 1/4" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-6-4 Elbow 90° - Rigid Swivel 3/8" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-4-2 Elbow 45° - Rigid Swivel 1/4" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS379PTCR-4-4 Elbow 45° - Rigid Swivel 1/4" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS68PTC-4-6 1/4" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe Connector
VS68PTC-4-2 1/4" Male NPT 1/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe Connector
VS68PTC-4-4 1/4" Male NPT 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe Connector
164PTC-3 Tee 3/16" Push-to-Connect 3/16" Push-to-Connect 3/16" n/a Brass Push-to-Connect Tube to Tube
164PTC-5/32 Tee 5/32" Push-to-Connect 5/32" Push-to-Connect 5/32" n/a Brass Push-to-Connect Tube to Tube
165PTC-3 Elbow 90° 3/16" Push-to-Connect 3/16" n/a Brass Push-to-Connect Tube to Tube
165PTC-5/32 Elbow 90° 5/32" Push-to-Connect 5/32" n/a Brass Push-to-Connect Tube to Tube
169PTCNS-3-2 Elbow 90° - Rigid 3/16" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-3-4 Elbow 90° - Rigid 3/16" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-5/32-1 Elbow 90° - Rigid 5/32" Male NPT 1/16" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-5/32-2 Elbow 90° - Rigid 5/32" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNS-5/32-4 Elbow 90° - Rigid 5/32" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
170PTCNS-5/32-2 Elbow 90° - Rigid 5/32" Female NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-3-2 Run Tee - Rigid 3/16" Male NPT 1/8" Push-to-Connect 3/16" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-5/32-2 Run Tee - Rigid 5/32" Male NPT 1/8" Push-to-Connect 5/32" n/a Brass Push-to-Connect Tube to Pipe
171PTCNS-5/32-4 Run Tee - Rigid 5/32" Male NPT 1/4" Push-to-Connect 5/32" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-3-2 Branch Tee - Rigid 3/16" Push-to-Connect 3/16" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-4-4 Branch Tee - Rigid 1/4" Push-to-Connect 1/4" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-5/32-2 Branch Tee - Rigid 5/32" Push-to-Connect 5/32" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe
172PTCNS-5/32-4 Branch Tee - Rigid 5/32" Push-to-Connect 5/32" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
179PTC-10-8 Elbow 45° - Swivel 5/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
179PTCNS-6-8 Elbow 45° - Rigid 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
189PTC-10-10-8 Elbow 90° - Dual Port 5/8" Push-to-Connect 5/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
189PTC-10-4-6 Elbow 90° - Dual Port 5/8" Push-to-Connect 1/4" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
189PTC-10-4-8 Elbow 90° - Dual Port 5/8" Push-to-Connect 1/4" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
189PTC-10-6-6 Elbow 90° - Dual Port 5/8" Push-to-Connect 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
189PTC-10-6-8 Elbow 90° - Dual Port 5/8" Push-to-Connect 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
189PTC-6-4-6 Elbow 90° - Dual Port 3/8" Push-to-Connect 1/4" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
189PTC-6-6-4 Elbow 90° - Dual Port 3/8" Push-to-Connect 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
189PTC-6-6-6 Elbow 90° - Dual Port 3/8" Push-to-Connect 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
189PTC-8-4-8 Elbow 90° - Dual Port 1/2" Push-to-Connect 1/4" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
189PTC-8-6-6 Elbow 90° - Dual Port 1/2" Push-to-Connect 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
189PTC-8-6-8 Elbow 90° - Dual Port 1/2" Push-to-Connect 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
32PTC-10-12 Union Expander 5/8" Push-to-Connect 3/4" n/a Composite Push-to-Connect Tube to Tube
32PTC-6-4 Union Reducer 3/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube
32PTC-8-6 Union Reducer 1/2" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Tube
364PTC-4-4-6 Tee 1/4" Push-to-Connect 1/4" Push-to-Connect 3/8" n/a Composite Push-to-Connect Tube to Tube
364PTC-4-6-4 Tee 1/4" Push-to-Connect 3/8" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube
364PTC-6-6-5/32 Tee 3/8" Push-to-Connect 3/8" Push-to-Connect 5/32" n/a Composite Push-to-Connect Tube to Tube
365PTC-4 Elbow 90° 1/4" Push-to-Connect 1/4" n/a Composite Push-to-Connect Tube to Tube
369PTCR-12-MA22 Elbow 90° - Rigid Swivel 3/4" Male Metric, MA22 MA22x1.5 n/a Composite Push-to-Connect Tube to Pipe
369PTCSP-10-10 Elbow 90° - Plug-in 5/8" Plug-in Stem 5/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
369PTCSP-8-6 Elbow 90° - Plug-in 1/2" Plug-in Stem 3/8" n/a Composite Push-to-Connect Tube to Plug-In Stem
377PTCR-6-4 Branch Tee - Swivel 3/8" Push-to-Connect 3/8" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
62PTC-3 Union 3/16" Push-to-Connect 3/16" n/a Brass Push-to-Connect Tube to Tube
62PTC-4-5/32 Union Reducer 1/4" Push-to-Connect 5/32" n/a Brass Push-to-Connect Tube to Tube
62PTC-5/32 Union 5/32" Push-to-Connect 5/32" n/a Brass Push-to-Connect Tube to Tube
66PTC-10-8 5/8" Female NPT 1/2" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-3-2 3/16" Female NPT 1/8" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-4-6 1/4" Female NPT 3/8" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-5/32-2 5/32" Female NPT 1/8" n/a Brass Push-to-Connect Tube to Female Pipe Connector
66PTC-5/32-4 5/32" Female NPT 1/4" n/a Brass Push-to-Connect Tube to Female Pipe Connector
68PTC-4-8 1/4" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe Connector
VS169PTC-10-6 Elbow 90° - Swivel 5/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-10-8 Elbow 90° - Swivel 5/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-4-2 Elbow 90° - Swivel 1/4" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-4-4 Elbow 90° - Swivel 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-4-6 Elbow 90° - Swivel 1/4" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-6-2 Elbow 90° - Swivel 3/8" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-6-4 Elbow 90° - Swivel 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-6-6 Elbow 90° - Swivel 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-6-8 Elbow 90° - Swivel 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-8-4 Elbow 90° - Swivel 1/2" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-8-6 Elbow 90° - Swivel 1/2" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTC-8-8 Elbow 90° - Swivel 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-10-6 Elbow 90° - Rigid 5/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-10-8 Elbow 90° - Rigid 5/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-12-8 Elbow 90° - Rigid 3/4" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-3-2 Elbow 90° - Rigid 3/16" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-4-2 Elbow 90° - Rigid 1/4" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-4-4 Elbow 90° - Rigid 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-4-6 Elbow 90° - Rigid 1/4" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-6-2 Elbow 90° - Rigid 3/8" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-6-4 Elbow 90° - Rigid 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-6-6 Elbow 90° - Rigid 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-6-8 Elbow 90° - Rigid 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-8-4 Elbow 90° - Rigid 1/2" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-8-6 Elbow 90° - Rigid 1/2" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNS-8-8 Elbow 90° - Rigid 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNSL-10-8 Elbow 90° - Long Rigid 5/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNSL-6-6 Elbow 90° - Long Rigid 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNSL-6-8 Elbow 90° - Long Rigid 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS169PTCNSL-8-8 Elbow 90° - Long Rigid 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTC-4-2 Run Tee 1/4" Male NPT 1/8" Push-to-Connect 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTC-4-4 Run Tee 1/4" Male NPT 1/4" Push-to-Connect 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTC-6-4 Run Tee 3/8" Male NPT 1/4" Push-to-Connect 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTC-6-6 Run Tee 3/8" Male NPT 3/8" Push-to-Connect 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTC-8-4 Run Tee 1/2" Male NPT 1/4" Push-to-Connect 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTC-8-6 Run Tee 1/2" Male NPT 3/8" Push-to-Connect 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTC-8-8 Run Tee 1/2" Male NPT 1/2" Push-to-Connect 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTCNS-3-4 Run Tee - Rigid 3/16" Male NPT 1/4" Push-to-Connect 3/16" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTCNS-4-2 Run Tee - Rigid 1/4" Male NPT 1/8" Push-to-Connect 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTCNS-4-4 Run Tee - Rigid 1/4" Male NPT 1/4" Push-to-Connect 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTCNS-4-6-4 Run Tee - Rigid 1/4" Male NPT 1/4" Push-to-Connect 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTCNS-6-4 Run Tee - Rigid 3/8" Male NPT 1/4" Push-to-Connect 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTCNS-6-6 Run Tee - Rigid 3/8" Male NPT 3/8" Push-to-Connect 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS171PTCNS-8-8 Run Tee - Rigid 1/2" Male NPT 1/2" Push-to-Connect 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTC-4-2 Branch Tee 1/4" Push-to-Connect 1/4" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTC-4-4 Branch Tee 1/4" Push-to-Connect 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTC-6-2 Branch Tee 3/8" Push-to-Connect 3/8" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTC-6-4 Branch Tee 3/8" Push-to-Connect 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTC-6-6 Branch Tee 3/8" Push-to-Connect 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTC-8-4 Branch Tee 1/2" Push-to-Connect 1/2" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTC-8-6 Branch Tee 1/2" Push-to-Connect 1/2" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTC-8-8 Branch Tee 1/2" Push-to-Connect 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Tube
VS172PTCNS-4-2 Branch Tee - Rigid 1/4" Push-to-Connect 1/4" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-4-4 Branch Tee - Rigid 1/4" Push-to-Connect 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-6-4 Branch Tee - Rigid 3/8" Push-to-Connect 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-6-4-4 Branch Tee - Rigid 3/8" Push-to-Connect 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-6-6 Branch Tee - Rigid 3/8" Push-to-Connect 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-6-8 Branch Tee - Rigid 3/8" Push-to-Connect 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-8-6 Branch Tee - Rigid 1/2" Push-to-Connect 1/2" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-8-6-8 Branch Tee - Rigid 1/2" Push-to-Connect 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS172PTCNS-8-8 Branch Tee - Rigid 1/2" Push-to-Connect 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-4-2 Elbow 45° - Swivel 1/4" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-4-4 Elbow 45° - Swivel 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-6-2 Elbow 45° - Swivel 3/8" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-6-4 Elbow 45° - Swivel 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-6-6 Elbow 45° - Swivel 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-8-4 Elbow 45° - Swivel 1/2" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-8-6 Elbow 45° - Swivel 1/2" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTC-8-8 Elbow 45° - Swivel 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-10-6 Elbow 45° - Rigid 5/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-10-8 Elbow 45° - Rigid 5/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-12-8 Elbow 45° - Rigid 3/4" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-4-2 Elbow 45° - Rigid 1/4" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-4-4 Elbow 45° - Rigid 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-6-2 Elbow 45° - Rigid 3/8" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-6-4 Elbow 45° - Rigid 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-6-6 Elbow 45° - Rigid 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-6-8 Elbow 45° - Rigid 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-8-4 Elbow 45° - Rigid 1/2" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-8-6 Elbow 45° - Rigid 1/2" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS179PTCNS-8-8 Elbow 45° - Rigid 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-10-10-8 Elbow 90° - Dual Port 5/8" Push-to-Connect 5/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-10-4-6 Elbow 90° - Dual Port 5/8" Push-to-Connect 1/4" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-10-6-6 Elbow 90° - Dual Port 5/8" Push-to-Connect 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-10-6-8 Elbow 90° - Dual Port 5/8" Push-to-Connect 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-4-4-4 Elbow 90° - Dual Port 1/4" Push-to-Connect 1/4" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-6-4-6 Elbow 90° - Dual Port 3/8" Push-to-Connect 1/4" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-6-6-4 Elbow 90° - Dual Port 3/8" Push-to-Connect 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-6-6-6 Elbow 90° - Dual Port 3/8" Push-to-Connect 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-8-6-6 Elbow 90° - Dual Port 1/2" Push-to-Connect 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS189PTC-8-6-8 Elbow 90° - Dual Port 1/2" Push-to-Connect 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe
VS368PTCR-8-6 Wye - Rigid 1/2" Push-to-Connect 1/2" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS369PTCR-4-8 Elbow 90° - Rigid Swivel 1/4" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-10-10 Run Tee - Rigid Swivel 5/8" Male NPT 5/8" Push-to-Connect 5/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-8-4-8 Run Tee - Rigid Swivel 1/2" Male NPT 1/2" Push-to-Connect 1/4" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS68PTC-10-6 5/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-10-8 5/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-12-12 3/4" Male NPT 3/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-12-8 3/4" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-3-4 3/16" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-4-8 1/4" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-5/32-1 5/32" Male NPT 1/16" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-5/32-2 5/32" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-5/32-4 5/32" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-6-2 3/8" Male NPT 1/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-6-4 3/8" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-6-6 3/8" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-6-8 3/8" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-8-4 1/2" Male NPT 1/4" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-8-6 1/2" Male NPT 3/8" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
VS68PTC-8-8 1/2" Male NPT 1/2" Vibra-Seal Brass Push-to-Connect Tube to Pipe Connector
68PTC-3-1 3/16" Male NPT 1/16" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-3-2 3/16" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-3-4 3/16" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-5/32-1 5/32" Male NPT 1/16" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-5/32-2 5/32" Male NPT 1/8" n/a Brass Push-to-Connect Tube to Pipe Connector
68PTC-5/32-4 5/32" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe Connector
169PTCNSL-6-4 Elbow 90° - Long Rigid 3/8" Male NPT 1/4" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-6-6 Elbow 90° - Long Rigid 3/8" Male NPT 3/8" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-6-8 Elbow 90° - Long Rigid 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
169PTCNSL-8-8 Elbow 90° - Long Rigid 1/2" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
VS371PTCR-4-6-4 Run Tee - Rigid Swivel 1/4" Male NPT 1/4" Push-to-Connect 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-6-2 Run Tee - Rigid Swivel 3/8" Male NPT 1/8" Push-to-Connect 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-6-8 Run Tee - Rigid Swivel 3/8" Male NPT 1/2" Push-to-Connect 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-6-8-6 Run Tee - Rigid Swivel 3/8" Male NPT 3/8" Push-to-Connect 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS371PTCR-8-6-6 Run Tee - Rigid Swivel 1/2" Male NPT 3/8" Push-to-Connect 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
VS372PTCR-6-4-6 Branch Tee - Rigid Swivel 3/8" Push-to-Connect 1/4" Male NPT 3/8" Vibra-Seal Composite Push-to-Connect Tube to Pipe
169PTCNSBH-6-8 Elbow 90° - Bulkhead 3/8" Male NPT 1/2" n/a Brass Push-to-Connect Tube to Pipe
377PTCR-10-4 Branch Tee - Swivel 5/8" Push-to-Connect 5/8" Female NPT 1/4" n/a Composite Push-to-Connect Tube to Pipe
377PTCR-6-2 Branch Tee - Swivel 3/8" Push-to-Connect 3/8" Female NPT 1/8" n/a Composite Push-to-Connect Tube to Pipe
VS372PTCR-6-8 Branch Tee - Rigid Swivel 3/8" Push-to-Connect 3/8" Male NPT 1/2" Vibra-Seal Composite Push-to-Connect Tube to Pipe

687PDC
687547