Brass Garden Hose Fittings | Product Series

Filter by

    No filters selected

Shape

Style

Connection 1 Thread Size (inch)

Connection 1 Hose I.D. (inch)

Connection 1 Tube O.D. (inch)

Connection 1 Style

Connection 2 Thread Size (inch)

Connection 2 Hose I.D. (inch)

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Garden Hose Fittings

Brass Garden Hose Fittings

Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.

Technical Specifications

  • Connection Type: Barb, Flare and Thread
  • Application: Water Lines, Wash Down Lines, Mobile Water Tanks
  • Minimum Operating Temperature: -40 to 35 °F, -40 to 2 °C
  • Maximum Operating Temperature: 100 to 250 °F, 38 to 121 °C
  • Maximum Operating Pressure: 150 to 200 psi, 10 to 14 bar
  • Tube Material: Garden Hose, Tubing, Pipe
  • Washer Material: Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Garden hose fittings connect garden hose to other garden hose, to pipe or to tubing. Hose end threads are 3/4" garden hose thread. Swivel connectors allow hose to twist without kinking. Hose barb ends for use with 97HC hose clamp or equivalent. All female connector ends should have a rubber washer (901GH-12) inserted prior to usage.
 Parker's water service couplings are used anywhere water hoses are connected and disconnected frequently. The unvalved design permits maximum flow with minimum pressure drop.

Markets:
• Industrial
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• ¾” garden hose thread
• Rubber washer
• Flare, hose barb and pipe end configurations
• High flow couplers

Applications:
• Water lines
• Wash down lines
• Mobile water tanks

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Style Connection 1 Thread Size (inch) Connection 1 Hose I.D. (inch) Connection 1 Tube O.D. (inch) Connection 1 Style Connection 2 Thread Size (inch) Connection 2 Hose I.D. (inch) Connection 2 Style
101GHSV-12 Connector Hose Thread to Hose Thread 3/4 na na Hose Thread 3/4 na Hose Thread
1163-60-BPD Coupler Hose Thread 3/4 na na Hose Thread na na na
1163-61-BPD Nipple Hose Thread 3/4 na na Hose Thread na na na
50GHSV-6-12 Swivel Connector Flare to Female Hose 3/8 na 3/8 Male Flare 3/4 na Hose Thread
50GHSV-8-12 Swivel Connector Flare to Female Hose 1/2 na 1/2 Male Flare 3/4 na Hose Thread
53GH-8-12 Connector Hose Barb to Male Hose na 1/2 na Hose Barb 3/4 na Hose Thread
54GH-10-12 Connector Hose Barb to Male Hose na 5/8 na Hose Barb 3/4 na Hose Thread
55GH-12-12 Connector Hose Barb to Male Hose na 3/4 na Hose Barb 3/4 na Hose Thread
69GH-12-4 Connector Male Hose to Male Pipe 3/4 na na Hose Thread 1/4 na Male Pipe
88GH-12-4 Swivel Connector Swivel Female Garden Hose to Male Pipe 3/4 na na Hose Thread 1/4 na Male Pipe
88GH-12-6 Swivel Connector Swivel Female Garden Hose to Male Pipe 3/4 na na Hose Thread 3/8 na Male Pipe
90GH-12-10 Swivel Connector Swivel Female Garden Hose to Hose Barb 3/4 na na Hose Thread na 5/8 Hose Barb
90GH-12-12 Swivel Connector Swivel Female Garden Hose to Hose Barb 3/4 na na Hose Thread na 3/4 Hose Barb
90GH-12-3 Swivel Connector Swivel Female Garden Hose to Hose Barb 3/4 na na Hose Thread na 3/16 Hose Barb
90GH-12-4 Swivel Connector Swivel Female Garden Hose to Hose Barb 3/4 na na Hose Thread na 1/4 Hose Barb
90GH-12-6 Swivel Connector Swivel Female Garden Hose to Hose Barb 3/4 na na Hose Thread na 3/8 Hose Barb
90GH-12-8 Swivel Connector Swivel Female Garden Hose to Hose Barb 3/4 na na Hose Thread na 1/2 Hose Barb
901GH-12 Washer Hose Thread 3/4 na na Hose Thread na na na
94GH-12 Hose Nut Hose Thread 3/4 na na Hose Thread na na na
69GH-12-6 Connector Male Hose to Male Pipe 3/4 na na Hose Thread 3/8 na Male Pipe
70GH-12-8 Connector Male Hose to Male Pipe 3/4 na na Hose Thread 1/2 na Male Pipe
71GH-12-12 Connector Male Hose to Male Pipe 3/4 na na Hose Thread 3/4 na Male Pipe
75GH-12 Connector Male Hose to Male Hose 3/4 na na Hose Thread 3/4 na Hose Thread
78GH-12-4 Connector Male Hose to Female Pipe 3/4 na na Hose Thread 1/4 na Female Pipe
79GH-12-6 Connector Male Hose to Female Pipe 3/4 na na Hose Thread 3/8 na Female Pipe
80GH-12-8 Connector Male Hose to Female Pipe 3/4 na na Hose Thread 1/2 na Female Pipe
81GH-12-12 Connector Male Hose to Female Pipe 3/4 na na Hose Thread 3/4 na Female Pipe
82GH-12-8 Connector Female Hose to Male Pipe 3/4 na na Hose Thread 1/2 na Male Pipe
83GH-12-12 Connector Female Hose to Male Pipe 3/4 na na Hose Thread 3/4 na Male Pipe
95GH-12-2 Hose Nut Reducer Hose Thread to Female Pipe 3/4 na na Hose Thread 1/8 na Female Pipe
96GH-12 Hose Cap Hose Thread 3/4 na na Hose Thread na na na
98GH-12-8 Connector Female Hose to Female Pipe 3/4 na na Hose Thread 1/2 na Female Pipe
98GHSV-12-8 Swivel Connector Swivel Female Hose to Female Pipe 3/4 na na Hose Thread 1/2 na Female Pipe
99GH-12-12 Connector Female Hose to Female Pipe 3/4 na na Hose Thread 3/4 na Female Pipe
99GHSV-12-12 Swivel Connector Swivel Female Hose to Female Pipe 3/4 na na Hose Thread 3/4 na Female Pipe

687PDC
687547