[
{
"catentry_id" : "1506899",
"partNumber" : "020019V3681",
"partName" : "020019V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/020019v3681",
"Attributes" : {
"Querschnitt (mm)_1.780":"1"
,
"Innendurchmesser (mm)_20.35":"2"
}
,
"prodAttributes" : {
"Innendurchmesser (mm)_1.8":"1"
,
"Innendurchmesser (mm)_3.5":"1"
,
"Innendurchmesser (mm)_4":"1"
,
"Innendurchmesser (mm)_5":"1"
,
"Innendurchmesser (mm)_6.5":"1"
,
"Innendurchmesser (mm)_9":"1"
,
"Innendurchmesser (mm)_10":"1"
,
"Innendurchmesser (mm)_11":"1"
,
"Innendurchmesser (mm)_12.37":"1"
,
"Innendurchmesser (mm)_15.3":"1"
,
"Innendurchmesser (mm)_20.35":"1"
,
"Innendurchmesser (mm)_21":"1"
,
"Innendurchmesser (mm)_22":"1"
,
"Innendurchmesser (mm)_24":"1"
,
"Innendurchmesser (mm)_24.8":"1"
,
"Innendurchmesser (mm)_25.07":"1"
,
"Innendurchmesser (mm)_42":"1"
,
"Innendurchmesser (mm)_91.44":"1"
,
"Innendurchmesser (mm)_94.92":"1"
,
"Innendurchmesser (mm)_101":"1"
,
"Innendurchmesser (mm)_354.97":"1"
,
"Querschnitt (mm)_1.000":"2"
,
"Querschnitt (mm)_1.100":"2"
,
"Querschnitt (mm)_1.500":"2"
,
"Querschnitt (mm)_1.780":"2"
,
"Querschnitt (mm)_2.000":"2"
,
"Querschnitt (mm)_2.400":"2"
,
"Querschnitt (mm)_2.620":"2"
,
"Querschnitt (mm)_3.000":"2"
,
"Querschnitt (mm)_5.330":"2"
}
},
{
"catentry_id" : "1505610",
"partNumber" : "020112V3681",
"partName" : "020112V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/020112v3681",
"Attributes" : {
"Innendurchmesser (mm)_12.37":"1"
,
"Querschnitt (mm)_2.620":"2"
}
},
{
"catentry_id" : "1505618",
"partNumber" : "020120V3681",
"partName" : "020120V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/020120v3681",
"Attributes" : {
"Querschnitt (mm)_2.620":"1"
,
"Innendurchmesser (mm)_25.07":"2"
}
},
{
"catentry_id" : "1506689",
"partNumber" : "020154V3681",
"partName" : "020154V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/020154v3681",
"Attributes" : {
"Querschnitt (mm)_2.620":"1"
,
"Innendurchmesser (mm)_94.92":"2"
}
},
{
"catentry_id" : "1507414",
"partNumber" : "020342V3681",
"partName" : "020342V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/020342v3681",
"Attributes" : {
"Querschnitt (mm)_5.330":"1"
,
"Innendurchmesser (mm)_91.44":"2"
}
},
{
"catentry_id" : "1506027",
"partNumber" : "020383V3681",
"partName" : "020383V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/020383v3681",
"Attributes" : {
"Innendurchmesser (mm)_354.97":"1"
,
"Querschnitt (mm)_5.330":"2"
}
},
{
"catentry_id" : "1506555",
"partNumber" : "060003V3681",
"partName" : "060003V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060003v3681",
"Attributes" : {
"Querschnitt (mm)_2.000":"1"
,
"Innendurchmesser (mm)_10":"2"
}
},
{
"catentry_id" : "1506559",
"partNumber" : "060008V3681",
"partName" : "060008V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060008v3681",
"Attributes" : {
"Querschnitt (mm)_2.000":"1"
,
"Innendurchmesser (mm)_21":"2"
}
},
{
"catentry_id" : "1506565",
"partNumber" : "060015V3681",
"partName" : "060015V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060015v3681",
"Attributes" : {
"Querschnitt (mm)_1.500":"1"
,
"Innendurchmesser (mm)_42":"2"
}
},
{
"catentry_id" : "1507015",
"partNumber" : "060025V3681",
"partName" : "060025V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060025v3681",
"Attributes" : {
"Querschnitt (mm)_3.000":"1"
,
"Innendurchmesser (mm)_101":"2"
}
},
{
"catentry_id" : "1505693",
"partNumber" : "060035V3681",
"partName" : "060035V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060035v3681",
"Attributes" : {
"Querschnitt (mm)_1.500":"1"
,
"Innendurchmesser (mm)_4":"2"
}
},
{
"catentry_id" : "1505723",
"partNumber" : "060069V3681",
"partName" : "060069V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060069v3681",
"Attributes" : {
"Querschnitt (mm)_1.500":"1"
,
"Innendurchmesser (mm)_5":"2"
}
},
{
"catentry_id" : "1506644",
"partNumber" : "060083V3681",
"partName" : "060083V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060083v3681",
"Attributes" : {
"Innendurchmesser (mm)_10":"1"
,
"Querschnitt (mm)_1.500":"2"
}
},
{
"catentry_id" : "1506645",
"partNumber" : "060084V3681",
"partName" : "060084V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060084v3681",
"Attributes" : {
"Innendurchmesser (mm)_11":"1"
,
"Querschnitt (mm)_1.500":"2"
}
},
{
"catentry_id" : "1506649",
"partNumber" : "060088V3681",
"partName" : "060088V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060088v3681",
"Attributes" : {
"Innendurchmesser (mm)_22":"1"
,
"Querschnitt (mm)_1.500":"2"
}
},
{
"catentry_id" : "1506653",
"partNumber" : "060092V3681",
"partName" : "060092V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060092v3681",
"Attributes" : {
"Innendurchmesser (mm)_24.8":"1"
,
"Querschnitt (mm)_1.500":"2"
}
},
{
"catentry_id" : "1506825",
"partNumber" : "060206V3681",
"partName" : "060206V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060206v3681",
"Attributes" : {
"Querschnitt (mm)_2.400":"1"
,
"Innendurchmesser (mm)_15.3":"2"
}
},
{
"catentry_id" : "1507255",
"partNumber" : "060470V3681",
"partName" : "060470V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060470v3681",
"Attributes" : {
"Querschnitt (mm)_2.000":"1"
,
"Innendurchmesser (mm)_9":"2"
}
},
{
"catentry_id" : "1505811",
"partNumber" : "060491V3681",
"partName" : "060491V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060491v3681",
"Attributes" : {
"Querschnitt (mm)_1.100":"1"
,
"Innendurchmesser (mm)_3.5":"2"
}
},
{
"catentry_id" : "1507334",
"partNumber" : "060572V3681",
"partName" : "060572V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060572v3681",
"Attributes" : {
"Innendurchmesser (mm)_6.5":"1"
,
"Querschnitt (mm)_2.000":"2"
}
},
{
"catentry_id" : "1506356",
"partNumber" : "060581V3681",
"partName" : "060581V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060581v3681",
"Attributes" : {
"Querschnitt (mm)_1.500":"1"
,
"Innendurchmesser (mm)_6.5":"2"
}
},
{
"catentry_id" : "1507463",
"partNumber" : "060714V3681",
"partName" : "060714V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/060714v3681",
"Attributes" : {
"Querschnitt (mm)_1.000":"1"
,
"Innendurchmesser (mm)_1.8":"2"
}
},
{
"catentry_id" : "1505748",
"partNumber" : "061027V3681",
"partName" : "061027V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/061027v3681",
"Attributes" : {
"Querschnitt (mm)_3.000":"1"
,
"Innendurchmesser (mm)_24":"2"
}
},
{
"catentry_id" : "1505929",
"partNumber" : "061122V3681",
"partName" : "061122V3681",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/de/fluorocarbon-o-ring-80-shore-a-general-purpose-praedifa-series-v3681-80/061122v3681",
"Attributes" : {
"Querschnitt (mm)_3.000":"1"
,
"Innendurchmesser (mm)_9":"2"
}
}
]
[
]